(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Cable Glands - Multiple-Entry Mount, Nylon 66
MISUMI
A clustered model cable gland (main body) that can mount multiple cables in a narrow space. Because both the frame and the insert are separate, it is easy to switch the insert for a model that fits your needs.
[Features]
• Made of 25 % glass fiber-reinforced with nylon 66-made rubber-made gasket included.
• Protective structure includes a dedicated bushing and supplied gasket with an environmental protection rating IP54.
Days to Ship: | 8 Days or more |
---|
Cable Glands - Manual Seal, Nylon 66, UL94 V-2【1-50 Pieces Per Package】
AVC
A perfect seal type, IP68 standard super gland.
[Features]
· The perfect seal completely blocks out external water, oil, and dust protecting internal precision equipment.
· Innovative tabs (A type) that demonstrate excellent clamping force by lightly tightening.
· Lightweight with superior chemical/heat resistance, and electrical insulating properties.
· An oil-resistant rubber seal (NBR) product is also available.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable Glands - Right-Angled, Nylon 66, UL94V-2
MISUMI
Plastic cord connector with a 90° angle for use in tight or confined areas.
[Features]
• A plastic housing made of black 66 Nylon (UL94V-2).
• Combined usage allows for OA-1 and OA-W16 series cable glands to be installed at a right angle when there are space constraints. (Can be combined with PF1/2 and CTG16 for usage)
• Able to protect cable elbows when extracting cable in a right angle direction.
• IP68 rating.
• Supports wider cable diameter ranges compared to other, similar models.
Days to Ship: | 6 Days or more |
---|
Cable Glands - Corrosion-Resistant, Nickel Plated Brass
MISUMI
A Nickle-plated brass cord connector with high corrosion resistance / abrasion resistance characteristics.
[Features]
•Available in both PG and M threaded variations.
• Metal cable gland with improved corrosion resistance and abrasion resistance.
• O-ring on panel coupling surface improves waterproofing and dustproofing.
• IP68 (PG Thread model) / IP69K (M Thread model)
Days to Ship: | 8 Days or more |
---|
Cable Glands - PG/M Threading, Earthquake-Resistant, Nylon 6
MISUMI
Earthquake-resistant cable gland that is available in both PG and M threading variations.
[Features]
•Available in PG or M threaded variations.
• A special internal cap lock that to prevents loosening caused by vibration.
• IP68 (PG Thread model) / IP69K (M Thread model).
• M Screw UL / c-UL: E79903 VDE: 135320.
• PG Screw UL / c-UL: E79903 CSA: LR50370.
Days to Ship: | 6 Days or more |
---|
Cable Glands - Chemical-Resistant, Polypropylene
MISUMI
A Cable gland made of a black polypropylene housing with a fluorine-rubber washer and seal that give the connector excellent chemical resistance characteristics. The cable gland features M-style screw threading but can also be mounted unthreaded onto panels by using the supplied lock nut.
[Features]
• Operating Temperature Range: -20-100(°C)
• IP68 rated.
Days to Ship: | 8 Days or more |
---|
Cable Glands - AG, Waterproof, PA6GF
Takachi Electronics Enclosure
[Features]
· A cable gland made from highly waterproof resin with an IP68 protection rating (1 bar/30 min.).
· Available in wide range of sizes from M8-50 screws to corresponding cable ODs from ⌀ 2.5–42 mm.
· The cap connector body is made from PA6GF (glass fiber reinforced polyamide-6), and therefore it has superior strength.
· A halogen-free environmentally friendly product.
· AG Series.
· The AG Series has a thick rubber bushing. The contact surface with the cable is large. Therefore, the cable is secured by a uniform force.
· Demonstrates a highly stable waterproof performance for repeated tightening.
Days to Ship: | 8 Days or more |
---|
Cable Glands - Multi-Hole, M-Threading
MISUMI
A cable gland with 2, 3, or 4 holes per connector. The cable gland features M-style screw threading for mounting but also comes with a lock nut so the cable gland can be mounted to unthreaded panels as well.
[Features]
•Choose from two color options: gray (standard) or black (weather resistant)
• Housing made of a Nylon 66 coupled with a washer and seal made of EPDM plastic for increased durability.
• Operating Temperature Range: -40°C ~ +105°C
• IP68 environmental protection rated.
• M-style screw threading.
Days to Ship: | 6 Days or more |
---|
Cable Glands - Shielded, Nickel Plated Brass
MISUMI
A nickle-plated brass cable gland with a EPDM washer, seal and a Nylon 66 claw. This cable gland allows the shield of the cable to be dropped into the panel itself to help reduce EMI and RF interference. Alternatively, you can even reduce the number of steps in the grounding process by removing the shield wire of the cable.
[Features]
• Excellent corrosion and wear resistance.
• IP68 environmental protection rated.
• Operating Temperature Range: -40 ~ 105°C
Days to Ship: | 8 Days or more |
---|
Cable Glands - SC Lock, Flame Retardant, SCT Series, Polyamide
Seiwa Electric
Uses polyamides with excellent mechanical strength.
[Features]
Uses polyamides (UL-certified materials) that have excellent flame-retardant properties and mechanical strength.
Provides a sense of reliable tightening, making it possible to compensate for a wide range of cable outer diameters.
Ensures the IP67 waterproof structure in the same way as with conventional series.
(File No. E319359), UL-certified products.
Days to Ship: | 6 Days or more |
---|
Cable Glands - Heat-Resistant, IP68 Standard, Nylon 46
AVC
Super Gland IP68 standard heat resistant to 150℃, offering perfect sealing effects
[Features]
Effective in high temperature atmospheres such as furnaces, heating peripherals, and automobile engine rooms.
Optimal for wire outlets of small motors, sensors, detection heads, measurement equipment, and for outlets in narrow spaces.
· Perfect seal completely blocks out external water, oil, and dust, protecting internal precision parts.
· Lock nut is not included in the NPA Series.
Days to Ship: | 8 Days or more |
---|
Cable Glands - E2 Type with Parallel Pin Threading, PA66【1-20 Pieces Per Package】
Sankei Manufacturing
Cable seal connector.
[Features]
・ Cap nut has thread-locker mechanism.
・ 1 size connector is compatible with a cable outer diameter with a difference of 4 mm.
・ Compatible cable with outer diameter of 8 mm or above is a UL registered product.
・ Operating temperature range is -20 to 90°C.
[Applications]
・ Connector used to connect a cable to the knockout of a control panel, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable Glands - AGM Model, Waterproof, Nickel Plated
Takachi Electronics Enclosure
[Features]
A highly waterproof metal cable gland of protection level IP6810 bar/30 minutes.
Screw sizes are M6-M50PG7 to PG16. The corresponding cable external diameters range from φ2mm to φ42mm.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable Glands - Flame Retardant, Nylon 66
MISUMI
Flame-resistant cable gland using 66 nylon
Days to Ship: | 6 Days or more |
---|
Cable Glands - Seal Slit, Nylon 66
MISUMI
Cable gland with a slit in the seal section
Days to Ship: | 6 Days or more |
---|
Cable Glands - PF Screw Threading, Nylon 66
MISUMI
Plastic cable gland with PF(G) threading.
[Features]
• JIS parallel screw standards for tubes, widely used in Japan.
• Able to be be mounted on panels using the supplied lock nuts.
• Choose from two colors; gray (standard) or black (weather resistant).
• UL514B (E210562) certified.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable Glands - SC Lock, Flame Retardant, Polyamide
Seiwa Electric
Uses polyamide which has excellent mechanical strength.
[Features]
Uses polyamides (UL certified material) that are excellent for flame resistance and mechanical strength.
A wide range of sizes is available where the compliant cable outer diameter ranges from φ3.0 to φ38.0.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable Glands - OA-W Series, Waterproof【1-20 Pieces Per Package】
OHM Electric
Weatherproof cable gland that utilizes a unique W-seal structure and O-ring to produce a water and oil proof seal for wiring outlets found in control panels, limit switches, junction boxes, electric motors, and other electrical wiring applications.
[Features]
・Beige, light gray, and black color options available.
・IP67 environmental rating.
・Compatible with wires ranging from 14 AWG (1.7mm) to -11 AWG (30mm).
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable Glands - Flex, IP68 Standard, Nylon 66, UL94 V-2【1-10 Pieces Per Package】
AVC
A super gland with IP68 standard flex measures for a perfect seal effect.
[Features]
· The protection of the spiral part prevents shorts in optical fiber resulting from sharp turns, extending the life of your cables.
· For industrial robots and other areas of violent movement, the spiral part protects cables, preventing shorts resulting from sharp turns.
· The only difference from the standard model is the spiral structure for the seal nut, and this product can be used with multi-core cables, flat cords, and parallel cords by simply switching out any standard model rubber seal.
· The short leg model uses short mounting screw parts (C2), and is designed for use with thin plates or to be fixed into place through the case screw hole without using a locking nut.
· The long leg model uses long mounting screw parts (C2), and is designed for use with thick plates.
Days to Ship: | 8 Days or more |
---|
Cable Glands - Corrugated, Nylon 66, Waterproof【10-50 Pieces Per Package】
AVC
This is an IP68 corrugated connection gland that is completely waterproof when combined with an NGN tube.
[Features]
・The perfect seal completely blocks out external water, oil, and dust, protecting cables and internal precision parts.
· For various machinery equipment, vehicles, control systems, movable parts of machinery, motors, internal combinations in distribution boards and control boxes, industrial building, lighting fixtures/equipment, communication equipment, instrumentation, display devices, various plants, and general electrical facilities etc.
· The main unit is inserted in the mounting hole and then either tightened from the backside using a lock nut or secured by twisting the main body into the screw hole on the case side.
・After removing the seal nut and passing it through the corrugated tube side, insert a rubber seal into the corrugated tube.
・Insert the corrugated tube with a rubber seal on the tip into the main body.
▪
If you twist the seal nut into the main body, the corrugated tube will be waterproof.
Days to Ship: | 8 Days or more |
---|
Cable Glands - RPG Model, PG Screw, PA66, NBR, Economy Value
Takachi Electronics Enclosure
[Features]
・This is a general purpose cable gland that uses the PG screw standard for its screw parts.
· Provides more stable watertightness and much lower costs than conventional products.
Days to Ship: | 6 Days or more |
---|
Cable Glands - RSP Model, Spiral, Rubber
Takachi Electronics Enclosure
The spiral part prevents cables from bending, protecting them from shorts.
[Features]
· Prevents cable from bending and so protects from shorts.
· Provides significant cost savings when compared to conventional products.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable Glands - Seal Slit, Nylon 66, Chemical and Heat-Resistant
AVC
Sealed cable gland from AVC that comes with a slit that provides a special clamping mechanism able to accommodate a wide range of cable diameters. The cable gland also features extrusions that exerts the ideal amount of clamping force on the cable when tightened by hand. This allows for a perfect sealing effect that completely shields the internal parts from external media like water, oil, and dust. The cable gland also offers excellent chemical and heat resistance, as well as electrical insulation. This makes the cable gland ideal for use in outdoor applications with such communication devices as control panels, machine tools, railways, ships, and LED lighting.
[Features]
・Screw size range from 4.0 to 6.6 mm and 6.0 to 10.0 mm in diameter.
・Wire is insert through the notch in the seal.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable Glands - Slim, Oil-Resistant, Nitrite Rubber
MISUMI
Cable gland ideal for repairing the wire lead-out portion in narrow spaces
Days to Ship: | 6 Days or more |
---|
Cable Glands - Slim Lock Nut, CRMPT Series【10 Pieces Per Package】
MISUMI
Dedicated, Lock-Nut, Slim Cable gland (CRMPT Series)
Days to Ship: | 8 Days or more |
---|
Cable Glands - M Screw, Nylon 66
MISUMI
M screw/plastic cable connector, compatible with electric wires with an outer diameter of φ3 ~ φ30, protective construction IP68
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable Glands - PF Screw, Stainless Steel
MISUMI
Stainless steel cable gland with excellent rust resistance
Days to Ship: | 8 Days or more |
---|
Cable Glands - Accessory, Sealing Pin for Multi-Hole Connector【100 Pieces Per Package】
MISUMI
Seal Pin for Cable gland (multi-hole)
Days to Ship: | 8 Days or more |
---|
Cable Glands - Heat-Resistant, Nylon 66 with Silicone Coating, UL94V-2
MISUMI
Cable Gland Heat Resistance Temperature to 150°C
Days to Ship: | 8 Days or more |
---|
Brass Cable Gland (Metal Skin Top)
MISUMI
Skin Top MS is ideal for applications requiring high safety and reliability in various equipment, measuring equipment, control equipment, chemical industry, plant construction, medical equipment and many other fields.
[Features]
・ Secure cable fixing with plastic clamp.
・ Wide cable compatible diameter helps reduce stock.
Days to Ship: | Quote |
---|
Cable Glands - Lock Nut with Wide-Range Capability, Soft PVC
MISUMI
The cable gland is compatible with a wide range of wire diameters.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable Glands - Lock Nut, CTG/M Threading
MISUMI
The cable gland with lock nut is compatible with electric wire outer diameter Φ2?30, protective design IP67
Days to Ship: | 6 Days or more |
---|
Cable Glands - Spiral Body, PG/M Threading, Nylon 6
MISUMI
Cable gland with cable protection guide
Days to Ship: | 6 Days or more |
---|
Cable Glands - SC Lock, Corrosion-Resistant, SC Series, Polypropylene Resin【1-10 Pieces Per Package】
Seiwa Electric
[Features]
· Use of a polypropylene resin with excellent chemical resistance to acids and alkali, as well as superior heat resistance.
· Can be used with confidence in corrosive environments.
Days to Ship: | 6 Days or more |
---|
Cable Glands - SC Lock, SK Series, General Purpose
Seiwa Electric
This product is made with ABS resin with excellent shock resistance.
[Features]
・This product is made with ABS resin, a material with superior shock resistance that delivers high performance as an electrical insulator.
This is a general purpose type that can be used with various types of cable wiring.
Days to Ship: | 6 Days or more |
---|
Cable Glands - CP Series Cord Protector【10 Pieces Per Package】
Takachi Electronics Enclosure
Cord protector
[Features]
· Cord protector that protects cords from twisting and pulling.
· Can be reliably mounted from the back side of the panel using a nut.
Days to Ship: | 8 Days or more |
---|
Cable Glands - OASD Series, Multipurpose【50 Pieces Per Package】
OHM Electric
For the pull-out section of wiring used in DIN (Pg11) compact valves.
[Features]
· The main unit is made of flexible soft polyvinyl chloride.
· Disconnection of the pull-out section of wiring is prevented.
Cut to fit the diameter of the wire used.
Days to Ship: | 8 Days or more |
---|
Cable Glands - OA-WS Series, Waterproof【1-10 Pieces Per Package】
OHM Electric
Optimal for enclosed spaces such as small motors, sensors, and head detection applications.
[Features]
・Can be used for the lead portion of wires in enclosed spaces.
・Please choose the right product for your usage environment.
・This is an oil resistant type for use in environments where oil could spill over it.
・This weatherproof type is for use in outdoor environments. (Even in indoor environments, if there is no oil involved, the weatherproof type is recommended.)
Days to Ship: | 8 Days or more |
---|
Cable Glands - OAL Series, Waterproof
OHM Electric
Adapter for bending wires at right angles.
[Features]
- For bending wires at right angles.
- All types oil-resistant.
Days to Ship: | 6 Days or more |
---|
Cable Glands - OA-1 Series, Multipurpose【1-20 Pieces Per Package】
OHM Electric
Customizable cable clamp that is compatible with a wide range of wire diameters and gages. It is used to prevent disconnection between wire extensions in control panels, relay boxes, limit switches and other electrical applications.
[Features]
・Compatible with wire between 7 AWG (3.5mm) to -7 AWG (19mm).
・Made of flexible soft vinyl chloride.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable Glands - Insulation Cap, OA-QTM Series
OHM Electric
No tape winding necessary. Convenient all-in-one "terminal block + terminal box".
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable Glands - Accessory, Connectors for Wire Branches【2-500 Pieces Per Package】
Daido Solderless Terminal
Ideal for wire branches; sizes from T-11 to T-700.
Days to Ship: | 17 Days or more |
---|
Cable Glands - Stainless Steel, Chemical and Weather-Resistant【1-10 Pieces Per Package】
AVC
Perfectly sealing IP68 compliant stainless-steel super gland
[Features]
Metal construction provides superior chemical heat and weather resistance as well as shock resistance (SUS304, SUS316L, etc. are offered as production options).
· A perfect seal completely blocks out external water, oil, and dust, protecting internal precision parts.
▪ Ideal claws (A type) that demonstrate excellent clamping force with light tightening.
· A lock nut is not included in the NSA series.
Days to Ship: | 8 Days or more |
---|
Cable Glands - Corrugated Elbow, Nylon 66, UL94 V-2【10 Pieces Per Package】
AVC
A non-waterproof 90° elbow type corrugated connecting gland.
[Features]
· Manufactured from nylon 66, this elbow gland fitting has superior resistance to inorganic acids, inorganic alkalis, organic solvents, and oils. This product has UL94V-2 flame retardant performance, prevents intrusion of dust, and protects the cables and internal precision parts.
· For use with various machinery equipment, vehicles, control systems, movable parts of machinery, motors, distribution boards, internal couplings inside control boxes, industrial building, lighting fixtures/equipment, communication equipment, measuring instruments, display devices, various plants, and general electrical installations, etc.
· The main unit inserts into mounting holes and is then either tightened from the reverse side using a lock nut or secured by threading the main body into a threaded hole on the enclosure panel.
· The sealing nut removes to allow the corrugated tube to be fed through it and the internal claw to be slid onto the end of the corrugated tube.
· The corrugated tube is then inserted into the main body with the claw attached on the end.
· The sealing nut is then threaded back onto the main body, securing the corrugated hose inside the fitting.
Days to Ship: | 14 Days or more |
---|
Cable Glands - Corrugated Connector, Nylon 66【10-50 Pieces Per Package】
AVC
A non-waterproof corrugated connection gland.
[Features]
· 66 nylon material with excellent resistance to inorganic acids, inorganic alkalis, organic solvents, and oils; UL94V-2 product flame retardancy; prevents ingress of dust, and protects cables and internal precision parts.
· For various types of mechanical equipment, vehicles, control systems, movable parts of machinery, motors, internal combinations in distribution boards and control boxes, industrial building, lighting fixtures/equipment, communication equipment, instrumentation, display devices, various plants, general electrical equipment, etc.
· The main unit is inserted in the mounting hole and then tightened from the back using a lock nut or secured by twisting the main body into the screw hole on the case side.
· After removing the seal nut and passing it through the corrugated tube side, lock the hook in the corrugated tube.
· Insert the corrugated tube with hooks on the tip into the main body.
· Twist the seal nut into the main body to fix the corrugated tube in place.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Shape |
Outer Diameter Of Cable Used |
Screw Standard |
Material |
Color |
Protection Function (Environmental Resistance) |
Representative Standard |
Type |
Screw Size |
Brand | MISUMI | AVC | MISUMI | MISUMI | MISUMI | MISUMI | Takachi Electronics Enclosure | MISUMI | MISUMI | Seiwa Electric | AVC | Sankei Manufacturing | Takachi Electronics Enclosure | MISUMI | MISUMI | MISUMI | Seiwa Electric | OHM Electric | AVC | AVC | Takachi Electronics Enclosure | Takachi Electronics Enclosure | AVC | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Seiwa Electric | Seiwa Electric | Takachi Electronics Enclosure | OHM Electric | OHM Electric | OHM Electric | OHM Electric | OHM Electric | Daido Solderless Terminal | AVC | AVC | AVC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Cable Glands - Manual Seal, Nylon 66, UL94 V-2【1-50 Pieces Per Package】 | Cable Glands - PG/M Threading, Earthquake-Resistant, Nylon 6 | Cable Glands - SC Lock, Flame Retardant, SCT Series, Polyamide | Cable Glands - E2 Type with Parallel Pin Threading, PA66【1-20 Pieces Per Package】 | Cable Glands - OA-W Series, Waterproof【1-20 Pieces Per Package】 | Cable Glands - Flex, IP68 Standard, Nylon 66, UL94 V-2【1-10 Pieces Per Package】 | Cable Glands - Corrugated, Nylon 66, Waterproof【10-50 Pieces Per Package】 | Cable Glands - RPG Model, PG Screw, PA66, NBR, Economy Value | Cable Glands - Seal Slit, Nylon 66, Chemical and Heat-Resistant | Cable Glands - Slim Lock Nut, CRMPT Series【10 Pieces Per Package】 | Cable Glands - Accessory, Sealing Pin for Multi-Hole Connector【100 Pieces Per Package】 | Cable Glands - Heat-Resistant, Nylon 66 with Silicone Coating, UL94V-2 | Cable Glands - Lock Nut with Wide-Range Capability, Soft PVC | Cable Glands - SC Lock, Corrosion-Resistant, SC Series, Polypropylene Resin【1-10 Pieces Per Package】 | Cable Glands - CP Series Cord Protector【10 Pieces Per Package】 | Cable Glands - OASD Series, Multipurpose【50 Pieces Per Package】 | Cable Glands - OA-WS Series, Waterproof【1-10 Pieces Per Package】 | Cable Glands - OA-1 Series, Multipurpose【1-20 Pieces Per Package】 | Cable Glands - Accessory, Connectors for Wire Branches【2-500 Pieces Per Package】 | Cable Glands - Stainless Steel, Chemical and Weather-Resistant【1-10 Pieces Per Package】 | Cable Glands - Corrugated Elbow, Nylon 66, UL94 V-2【10 Pieces Per Package】 | Cable Glands - Corrugated Connector, Nylon 66【10-50 Pieces Per Package】 | |||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 6 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 6 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 6 Days or more | 6 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 6 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 6 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | Quote |
Same day or more
Show Stock Products | 6 Days or more | 6 Days or more | 6 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 17 Days or more | 8 Days or more | 14 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||
Shape | - | Integrated Type | Angle Type | Integrated Type | Integrated Type | Integrated Type | Integrated Type | Multi-Hole Type | Shield Type | Integrated Type | Integrated Type | Integrated Type | Integrated Type | Integrated Type | Integrated Type | Integrated Type | Integrated Type | Cable Gland Type | Flexible Corrugate Type | Flexible Corrugate Type | Integrated Type | Flexible Corrugate Type | Integrated Type | Integrated Type | - | Integrated Type | Integrated Type | - | Integrated Type | Integrated Type | - | Integrated Type | Flexible Corrugate Type | Integrated Type | Integrated Type | Cable Gland Type / Joint Type | Cable Gland Type | Cable Gland Type | Angle Type | Cable Gland Type | Multiple Type (Square) | - | Integrated Type | Flexible Corrugate Type | Flexible Corrugate Type |
Outer Diameter Of Cable Used | - | Φ5.3~3 ~ Φ77 ~66 | Ф4~7mm ~ Ф18~25mm | Ф2~6.5mm ~ Ф19~28mm | Ф2.5~6.5mm ~ Ф19~28mm | Ф4.2~5.3mm ~ Ф15~18mm | Φ2.5~3.5mm ~ Φ37~42mm | Ф1.3~2.3mm ~ Ф4.3~6.1mm | Ф3~5.3mm ~ Ф24~30mm | Φ6.5~10.5 ~ Φ18.5~22.5 | Φ5.3~3 ~ Φ25~18 | Φ2~4mm ~ Φ16~20mm | Φ2~2.5mm ~ Φ37.0~42.0mm | Ф3~5.3mm ~ Ф18~25mm | Ф4~6.6mm ~ Ф6~10.0mm | Ф3~5.3mm ~ Ф24~30mm | Φ3.0~4.5 ~ Φ35.0~38.0 | Φ1.7~2.2mm ~ Φ25~30mm | Φ5.3~3 ~ Φ15.8~12 | - | Φ3~7mm ~ Φ18~25mm | Φ3.5~6mm ~ Φ11~16mm | φ4~6.6 ~ Φ6~10.0 | Ф2~2.5mm ~ Ф6.5~8mm | - | Ф3~5.3mm ~ Ф24~30mm | Ф3~5.3mm ~ Ф18~25mm | - | Ф3~5.3mm ~ Ф18~25mm | 2~6.5mm ~ 16~25mm | - | Ф2~4mm ~ Ф25~30mm | Ф2.5~6.5mm ~ Ф13~18mm | Φ3.4~4.6 ~ Φ27.1~30.0 | Φ4.5~8.5 ~ Φ8.5~12.5 | VFFΦ0.75×2mm ~ Φ9.2~10.5/Φ11.0mm | Φ4~10mm | Φ2~2.5 ~ Φ6.5~8 | Φ4~12mm | Φ3.5~8mm ~ Φ9~19mm | - | - | Φ5.3~3 ~ Φ25~18 | - | - |
Screw Standard | - | Metric Thread / G (PF) Thread | Metric Thread | Metric Thread / Pg Thread | Metric Thread / Pg Thread | Metric Thread | Metric Thread | Metric Thread | Metric Thread | G (PF) Thread | Metric Thread | G (PF) Thread | Metric Thread | Metric Thread | Metric Thread | G (PF) Thread | G (PF) Thread | Metric Thread / CTG Thread | Metric Thread / G (PF) Thread | G (PF) Thread | Pg Thread | Metric Thread | Metric Thread | Metric Thread | - | Metric Thread | G (PF) Thread | - | Metric Thread | Pg Thread | - | Metric Thread / CTG Thread | Metric Thread / Pg Thread | Metric Thread / G (PF) Thread | G (PF) Thread | - | Pg Thread | Metric Thread | CTG Thread | G (PF) Thread / CTG Thread | - | - | G (PF) Thread | G (PF) Thread | G (PF) Thread |
Material | - | Resin | Resin | Metal | Resin | Resin | Resin | Resin | Metal | Resin | Resin | Resin | Metal | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Metal | - | Resin | Metal | - | Resin | Metal | - | Resin | Resin | Resin | Resin | Resin | Resin | Metal | Resin | Resin | Resin | - | Metal | Resin | Resin |
Color | - | Black / Grey | Black | Other | Black / Grey | Black | Black / Grey | Black / Grey | Other | Grey | Other | Grey | Other | Black | Black | Black / Grey | Grey | Black / Grey / Other | Black / Grey | Black | Black / Grey | Black / Grey | Black | Other | - | Black / Grey | Other | - | Other | - | - | Black | Black / Grey | Grey | Black | Black / Grey | Black | Other | Black | Black | Black | - | Other | Black | Black |
Protection Function (Environmental Resistance) | - | Waterproof / Weatherability / Chemical Resistance / Other | Waterproof | Waterproof / Corrosion Resistance | Waterproof | Waterproof / Chemical Resistance | Waterproof | Waterproof / Weatherability | Waterproof / Corrosion Resistance | Waterproof / Flame Retardance | Other | Waterproof / Oil Resistance / Flame Retardance | Waterproof | Waterproof / Flame Retardance | Waterproof | Waterproof / Weatherability | Waterproof / Flame Retardance | Oil Resistance / Weatherability | Waterproof | Waterproof | Waterproof / Oil Resistance / Flame Retardance | Waterproof / Flame Retardance | Waterproof / Flame Retardance | Waterproof / Oil Resistance / Flame Retardance | - | Waterproof / Weatherability | Waterproof / Weatherability / Chemical Resistance | - | Waterproof | - | - | Waterproof / Oil Resistance | Waterproof | Waterproof / Chemical Resistance / Corrosion Resistance | Waterproof | Flame Retardance | - | Oil Resistance / Weatherability | Oil Resistance | Flame Retardance | - | - | Waterproof / Weatherability / Chemical Resistance | Waterproof / Flame Retardance | Waterproof / Flame Retardance |
Representative Standard | - | CE / UL / CUL | - | - | - | - | CE | - | - | UL / ROHS | CE | UL / CSA / ROHS | CE / UL / CUL | - | - | - | ROHS | ROHS | CE / UL / CUL | CE | - | - | CE | - | - | - | - | - | - | - | - | - | UL / CSA | ROHS | ROHS | - | ROHS | ROHS | - | - | - | - | CE / UL / CUL | CE | CE |
Type | - | Cable Gland | Cable Gland | Cable Gland | Cable Gland | Cable Gland | - | Cable Gland | Cable Gland | Cable Gland | Cable Gland | Cable Gland | - | Cable Gland | Cable Gland | Cable Gland | Cable Gland | Cable Gland | Cable Gland | Cable Gland | - | - | Cable Gland | Cable Gland | Related Parts | Cable Gland | Cable Gland | Related Parts | Cable Gland | Cable Gland | - | Cable Gland | Cable Gland | Cable Gland | Cable Gland | - | Cable Gland | Cable Gland | Cable Gland | Cable Gland | Cable Gland | - | Cable Gland | Cable Gland | Cable Gland |
Screw Size | - | G(PF) 1 1/4" / G(PF) 1 1/2" / G(PF) 2" / M90×2 / M12×1.5 / M16×1.5 / M20×1.5 / M25×1.5 / M32×1.5 / M40×1.5 / M50×1.5 / M63×1.5 / G(PF) 1/4" / G(PF) 3/8" / G(PF) 1/2" / G(PF) 3/4" / G(PF) 1" | - | M12×1.5 / M16×1.5 / M20×1.5 / M25×1.5 / M32×1.5 / M40×1.5 / PG7 / PG9 / PG11 / PG13.5 / PG16 / PG21 / PG29 | M12×1.5 / M16×1.5 / M20×1.5 / M25×1.5 / M32×1.5 / M40×1.5 / PG7 / PG9 / PG11 / PG13.5 / PG16 / PG21 / PG29 | M12×1.5 / M16×1.5 / M20×1.5 / M25×1.5 | - | M12×1.5 / M16×1.5 / M20×1.5 | M12×1.5 / M16×1.5 / M20×1.5 / M25×1.5 / M32×1.5 / M40×1.5 | G(PF) 3/8" / G(PF) 1/2" / G(PF) 3/4" / G(PF) 1" | M12×1.5 / M16×1.5 / M20×1.5 / M25×1.5 / M32×1.5 | G(PF) 1/2" / G(PF) 3/4" | - | M12×1.5 / M16×1.5 / M20×1.5 / M25×1.5 / M32×1.5 | M20×1.5 | G(PF) 1 1/4" / G(PF) 1/4" / G(PF) 3/8" / G(PF) 1/2" / G(PF) 3/4" / G(PF) 1" | G(PF) 1 1/4" / G(PF) 1 1/2" / G(PF) 1/4" / G(PF) 3/8" / G(PF) 1/2" / G(PF) 3/4" / G(PF) 1" | CTG16 / CTG28 / CTG36 / M15×1.0 / CTG22 | M12×1.5 / M16×1.5 / M20×1.5 / M25×1.5 / G(PF) 1/4" / G(PF) 3/8" / G(PF) 1/2" / G(PF) 3/4" | G(PF) 1 1/4" / G(PF) 1 1/2" / G(PF) 1/4" / G(PF) 3/8" / G(PF) 1/2" / G(PF) 3/4" / G(PF) 1" | - | - | M20×1.5 | - | - | M12×1.5 / M16×1.5 / M20×1.5 / M25×1.5 / M32×1.5 / M40×1.5 | G(PF) 1/4" / G(PF) 3/8" / G(PF) 1/2" / G(PF) 3/4" / G(PF) 1" | - | M12×1.5 / M16×1.5 / M20×1.5 / M25×1.5 / M32×1.5 | PG7 / PG9 / PG16 / PG21 / PG29 | - | CTG16 / CTG28 / CTG36 | M12×1.5 / M16×1.5 / M20×1.5 / M25×1.5 / M32×1.5 / PG7 / PG9 / PG11 / PG13.5 / PG16 / PG21 | G(PF) 1 1/4" / M16×1.5 / G(PF) 1/2" / G(PF) 3/4" / G(PF) 1" | G(PF) 1/2" | - | PG11 | M4×0.5 / M6×0.5 / M7×0.5 / M8×0.5 / M9×0.5 / M10×0.5 | CTG16 | CTG16 / CTG28 / CTG22 / G(PF) 3/8" | - | - | G(PF) 1 1/4" / G(PF) 1/4" / G(PF) 3/8" / G(PF) 1/2" / G(PF) 3/4" / G(PF) 1" | G(PF) 1 1/4" / G(PF) 1/2" / G(PF) 3/4" / G(PF) 1" | G(PF) 1 1/4" / G(PF) 1 1/2" / G(PF) 1/4" / G(PF) 3/8" / G(PF) 1/2" / G(PF) 3/4" / G(PF) 1" |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy