(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Cable tie " SELFIT"【20-100 Pieces Per Package】
SapiSelco
[Features]
- High-quality cable ties suitable for indoor bundling.
[Use]
- For retaining and bundling wires and cables.
Days to Ship: | 8 Days or more |
---|
Insulation lock 66 nylon heat resistant grade【50-1,000 Pieces Per Package】
Hellermann Tyton
Excellent heat resistance and can be used in environments of up to 110°C.
[Features]
▪ Insulock tie standard product.
In addition to heat resistance, the product offers superior abrasion resistance.
Supports continuous use in environments of up to 110°C.
Changes from milky white through pale blue to light green depending on the temperature and humidity
Days to Ship: | 8 Days or more |
---|
Insulation lock 46 nylon heat resistant grade【50-1,000 Pieces Per Package】
Hellermann Tyton
Heat resistance (130°C) and oil resistant properties which are better than 66 Nylon.
[Features]
▪ Insulock tie standard product.
Has higher heat resistance and oil resistance than 66 Nylon.
Optimal for binding in fields where 66 Nylon cannot be physically used.
Depending on the state of the heat resistant agent within the resin, color hue changes may occur.
Days to Ship: | 8 Days or more |
---|
Heat Resistant Grade Tie with Insulok Edge Grip Included【100 Pieces Per Package】
Hellermann Tyton
Fix cables and wiring firmly in place on the edge of plastic or metal panels with this Insulok product.
[Features]
· Use to attach wires to chassis, panels, walls, etc.
· Affixes to the edge of plastic or metal panels and has an Insulok tie.
· Because this product utilizes a metal clamp mechanism to fix securely to panel edges, this high-strength product fixes wiring firmly in place .
· Some products available in lots of 500 units.
· Optimal for fixing panels in place that are made of materials difficult to drill holes into.
· This product offers major process reduction and labor savings.
· The panel edge mounting position can be set freely.
· Fulfills the dual role of fixing wires and cables, and panel edge buffering, reducing the number of parts required.
Days to Ship: | 8 Days or more |
---|
Insulok AB tie weather resistant grade【25-1,000 Pieces Per Package】
Hellermann Tyton
Insulok tie for electrical work (for indoor and outdoor use). Fixes securely with light insertion resistance and prevents slippage. The flexibility of the band simplifies operation.
[Features]
· Use in indoor or outdoor locations with exposure to ultraviolet rays.
· Excellent for lateral deviation (slippage) prevention in the same way as the standard type. Secure binding is possible with light insertion resistance.
· For outside zinc-plated steep plate surroundings, coastal regions where salt corrosion is an issue, and in mountainous or snowy regions where it may be exposed to the effects of snow-melting agents and anti-freeze, please use Galvalok (Nylon 11 weather-resistant grade).
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable Tie 46 Nylon Band (Heat-Resistant)【100 Pieces Per Package】
MISUMI
A cable tie made of Nylon 46 plastic that has excellent heat resistance, with 12-hour continuous use up to 180°C making it ideal for applications when an excessive amount of heat is present.
Days to Ship: | 8 Days or more |
---|
Insulation lock 66 nylon heat resistant and weather resistant grade【50-1,000 Pieces Per Package】
Hellermann Tyton
Use outdoors and in locations subject to ultraviolet rays and temperatures up to 110°C.
[Features]
· Insulok tie standard product.
· Binding band for use outdoors and in locations subject to ultraviolet rays and temperatures up to 110°C.
· Excellent wear resistance.
Days to Ship: | 8 Days or more |
---|
Weatherproof Grade Offset Insulok Bushing Mounting Tie (Wings Included)【100 Pieces Per Package】
Hellermann Tyton
With wing. Weatherproof product that can be used outdoors.
[Features]
· Use the wire while attached to the chassis, panel, wall, etc.
· Offset type, with wings.
・Support wings spread out and fix the surface of the mounting panel in place, providing stability after the panel is installed.
▪ Push-mount tie, with wings.
· Can be securely fixed in the installation hole.
Days to Ship: | 8 Days or more |
---|
Heat-resistant Binding Band (46 Nylon)【100 Pieces Per Package】
MISUMI
46 Nylon binding binding band fixture with excellent heat resistance (Beige Color). Package sold in 100-piece sets.
Days to Ship: | 8 Days or more |
---|
Cable Tie (Removable/Standard Model)【100 Pieces Per Package】
MISUMI
This is a standard model of cable tie, which is reusable after removal. White color, 66 nylon UL94V-2. Package sold in 100-piece sets.
Days to Ship: | 8 Days or more |
---|
Insulok fluororesin heat-chemical grade【50-100 Pieces Per Package】
Hellermann Tyton
Excellent chemical resistance, heat resistance, cold resistance, weather resistance, and radiation resistance compared to 66 Nylon. In addition, gas generation is minimal and out-gas countermeasures are implemented.
[Features]
▪ Insulock tie standard product.
Compared with a standard 66 Nylon product, this fluororesin product is superior in terms of chemical resistance, heat resistance, cold resistance, weather resistance, and radiation resistance.
In addition, gas generation is minimal and out-gas countermeasures are implemented.
Because the product color is blue, it is possible to easily distinguish it from other binding band grades.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable ties (Standard White, Weather-resistant Black)【100 Pieces Per Package】
MISUMI
Binding Band that conforms to UL standards. White is for indoor use. Black type is weather resistant. 100 pieces product pack.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable Tie (Removable/Wide Model)【100 Pieces Per Package】
MISUMI
This is a wide-model cable tie, which is reusable after removal. Black color. 66 nylon UL94V-2. Package sold in 100-piece sets.
Days to Ship: | 8 Days or more |
---|
Offset Mount Tie for Insulok Bushing (Wings Included)【100 Pieces Per Package】
Hellermann Tyton
Type with wing (wing). For fixing to chassis, panels, and walls.
[Features]
· Offset type, with wings.
· The support wings are spread out and secured to the installed panel surface.
· Therefore, a feeling of stability can be obtained after securing.
▪ A push-mount tie of the type with wings.
· Can be securely fixed in the installation hole.
Days to Ship: | 8 Days or more |
---|
Cable Tie (Standard/White)【100 Pieces Per Package】
MISUMI
Low cost Nylon binding band (White) for Indoor Use.UL flame-retardant materials used. 100-piece pack product. Additional discounts for 500-piece pack for large sales.
Days to Ship: | Same day |
---|
Show Stock Products
Cable Tie (Weather-Resistant/Black)【100 Pieces Per Package】
MISUMI
Los cost weather-resistant, Nylon binding band (Black). UL flame-retardant materials used. 100-piece pack product. Additional discounts for 500-piece pack for large sales.
Days to Ship: | Same day or more |
---|
Show Stock Products
Stainless Cable Ties【10 Pieces Per Package】
MISUMI
Binding band made of stainless steel that is resistant to acids and alkalis with excellent rust- and weather-resistance. Sale of affordable 10-piece pack.
Days to Ship: | 8 Days or more |
---|
Stainless Cable Ties (Resin Coating)【10 Pieces Per Package】
MISUMI
Binding band made of stainless steel that is resistant to acids and alkalis with excellent rust-resistance. Damage-resistant structure as it has a resin coating. Sold in 10-piece sets.
Days to Ship: | 8 Days or more |
---|
Stainless Cable Ties for Binding Tools (Strong Tightening)【10 Pieces Per Package】
MISUMI
Stainless steel binding band with excellent weather resistance and excellent tightening properties. Ladder with excellent tightening properties. Sold in 10-Piece Sets.
Days to Ship: | 8 Days or more |
---|
Stainless Cable Ties (Strong Tightening/Resin Coating)【10 Pieces Per Package】
MISUMI
Resin-coated •ladder-model stainless steel cable ties. Excellent rust-resistance, and a structure that is hard to damage due to the resin coating.
Days to Ship: | 8 Days or more |
---|
Stainless Cable Ties for Binding Tools
MISUMI
Dedicated stainless steel band cable ties for tightening cutting tools. Be careful to avoid injury from the cutting surface.
Days to Ship: | 8 Days or more |
---|
Double-locking Cable Tie【100 Pieces Per Package】
MISUMI
A cable tie that features a double locking structure.
[Features]
• UL standard compliance.
• Flame Retardant Grade UL94V-2.
• Available in 4 different lengths: 180, 265, 360, and 510 mm.
• Comes in a pack of a 100 pieces.
Days to Ship: | 8 Days or more |
---|
Cable Tie (Double Head Beaded Ties)【100 Pieces Per Package】
MISUMI
A beaded cable tie with a removable, double headed binding band that allows it to be used multiple times.
Days to Ship: | 8 Days or more |
---|
Cable Tie (Bead Model)【100 Pieces Per Package】
MISUMI
The bead model allows you to remove the tie wrap. White 66 nylon UL94V-2. Package sold in 100-piece sets.
Days to Ship: | 8 Days or more |
---|
Cable Tie (Marking Model)【100 Pieces Per Package】
MISUMI
Cable tie with a display tag for custom marking and identification using an oil-based, felt-tip pen.
[Features]
• Made of white Nylon 66 material.
• Meets UL94V-2 flame-retardancy standards.
• Comes in packages of 100 pieces.
Days to Ship: | 8 Days or more |
---|
Cable Tie (Power Cord Bundle Model)【100 Pieces Per Package】
MISUMI
A cable tie made of soft polyethylene that is optimal for bundling power cords in multiple applications without damaging them. The cable ties can be easily removed after binding allowing for easy reuse.
Days to Ship: | 8 Days or more |
---|
Vini bar【1-40 Pieces Per Package】
Kameda Denki
Aluminum binding band with vinyl chloride coating. Durable product which can withstand prolonged periods of use.
[Features]
· High-quality aluminum (with purity of at least 99.5%) binding bands with excellent durability, corrosion resistance, and insulation qualities which change little over time and can withstand long years of use.
· Very good durability even when exposed to ultraviolet light, temperature changes, toxic gas, salt damage, high humidity, and vibration. Used widely in applications such as railroad cars, subway cars, ships, chemical plant wiring, and for binding piping.
Because the material is very flexible, site working is easy.
Can be formed into a variety of shapes and used in different ways, for example as a saddle or clip.
Different combinations of thickness (0.5–1.0 mm) and width (6–20 mm) are available.
Days to Ship: | 8 Days or more |
---|
Zip tie【100 Pieces Per Package】
Toyo Giken
Two types are available depending on the application: standard (white) and weatherproof (black).
Days to Ship: | Same day or more |
---|
Show Stock Products
Insulok 66 Nylon Color Tie【50-1,000 Pieces Per Package】
Hellermann Tyton
This product is colorful, making it convenient for classification and differentiation of wire bundles. In addition, it can also be used as a wrapping material.
[Features]
▪ Insulock tie standard product.
• These zip ties are available in a variety of colors.
• Classification and differentiation of wire bundles are clear at a glance.
• These ties are also convenient for identifying wire protection colors.
Note: The T18S-ORG product is no longer available. There are no successor products for this product.
Days to Ship: | 8 Days or more |
---|
Insulation lock LK tie heat resistant grade【100 Pieces Per Package】
Hellermann Tyton
Suitable for wide range of needs such as telecommunications, electricity, power-related work, construction machinery, motor vehicles, and underground cables. Use at high temperatures (up to 110°C) is supported.
[Features]
· Large-diameter band for all types of wire bundling in the heavy industry sector.
· Wide type with a unity band suitable for use in telecommunications, electricity, power-related work, construction, vehicles, underground cables, etc.
Days to Ship: | 8 Days or more |
---|
Insulok Galvalok weather-chemical resistance grade【100 Pieces Per Package】
Hellermann Tyton
Use for tying cables in solar power generation systems and in regions that are prone to salt damage. High resistance to corrosive materials (zinc chloride, sodium chloride, and calcium chloride) compared to 66 Nylon.
[Features]
· A standard Insulok cable tie.
· GalvaLok is an Insulok cable tie that has been developed for securing cables in cradles (rack systems) and also for bundling tubes (bundle bands).
· Applications of use.
· Construction of solar panels for solar power generation plants.
· Securing bundled cables and tubes on galvanized steel plates used outdoors.
· For use in coastal regions that are affected by the impacts of salt.
· Mountainous or snowy regions where there is a likelihood of impact from snow-melting agents and anti-freeze, etc.
· The push-mount shape of GalvaLok is used by securing the head of the cable tie.
· For use in applications in which wires are bundled and secured to chassis, panels, and walls, etc.
· A winged head type for securing to the surface of the mounting panel. The support wings spread out after the cable tie is mounted to the panel.
· Therefore, the cable tie feels secure after it is attached.
Days to Ship: | 8 Days or more |
---|
Insulok grip tie roll type flame retardant
Hellermann Tyton
Flexible, flame-retardant surface fastener bundle ties. Can be used for temporary tacking.
[Features]
· For wire connections between optical cords and UTP cables.
· Surface fastener binding band with the same functionality as the grip tie standard grade, but boasts better flame retardancy and static electricity reduction characteristics.
· Oxygen index is 31.6% and the product uses conductive fiber yarn.
Days to Ship: | 8 Days or more |
---|
Insult speedy tie【25 Pieces Per Package】
Hellermann Tyton
By raising and lowering the red lever which is on the tie head, it is possible to mount and remove and use repeatedly. The yellow band and the red lever have exceptional visibility.
[Features]
Can be freely mounted and removed using the red lever in the head portion.
Excellent visibility by combining the yellow strap and the red lever.
Excellent workability, and can be operated by anyone.
· The strap is long, so binding a large-bore pipe is feasible regardless of bind diameter.
Days to Ship: | 8 Days or more |
---|
Insulok flat head tie【100 Pieces Per Package】
Hellermann Tyton
After binding, the head part of the tie also becomes a loop making it suitable for binding in narrow spaces. In addition, because the serration faces outside during binding, no damage is caused to the wire coverings.
[Features]
For binding of soft covered wires.
After binding, the head part of the tie also becomes a loop making it suitable for binding in narrow spaces.
Days to Ship: | 8 Days or more |
---|
Insulok push mount tie offset wing flame retardant grade【100 Pieces Per Package】
Hellermann Tyton
Type with wings (wings). · Support wings are spread out and secured to the installed panel surface. · Therefore, stability can be obtained after fix-mounting. Flame retardant.
[Features]
· Used when fixing wiring to a chassis, panel, wall, etc.
· Offset type, with wings.
· Support wings are spread out and secured to the installed panel surface.
· Therefore, stability can be obtained after fix-mounting.
▪ Push-mount tie with wings.
· Can be securely fixed to an installation hole.
Days to Ship: | 8 Days or more |
---|
Insulok mounting tie heat resistance/weather resistance grade【100 Pieces Per Package】
Hellermann Tyton
A tie that has a hole in the head portion for inserting a screw, based on the standard tie. Can be fixed firmly to panels and chassis. Can be used outside in temperature environments up to 110℃.
[Features]
· Use to attach wires to chassis, panels, walls, etc.
· Integrated zip-tie with a standard MS zip-tie base, with fixed holes for screws.
Days to Ship: | 8 Days or more |
---|
Insulok repeat tie weather resistant grade【100 Pieces Per Package】
Hellermann Tyton
100 pieces per package. Detachable, which makes maintenance easy. Can be reused and retied, making it economical. Can be used in various areas such as binding wires, agriculture, horticulture, and packaging. Suitable for indoor and outdoor use.
[Features]
For use in reusable temporary joints.
Can be used outdoors.
Days to Ship: | 8 Days or more |
---|
66 Nylon Standard Grade Insulok【50-1,000 Pieces Per Package】
Hellermann Tyton
[Features]
▪ Insulok tie standard product.
• This standard grade Insulok tie (zip tie) is used in a wide variety of fields such as electricity, electronics, the aerospace industry, the telecommunications industry, and wiring work.
• The SHT18R model has the smallest head, and is optimal for small precision equipment and internal motor components.
Days to Ship: | 8 Days or more |
---|
Insulation lock 66 nylon heat weatherproof grade【50-1,000 Pieces Per Package】
Hellermann Tyton
[Features]
▪ Insulock tie standard product.
Adding carbon black to the materials improves the characteristics of the UV light for this outdoor use binding band.
Perfect for areas outdoors that are not subject to ultraviolet rays.
Please use zinc-plated steel plate peripherals for outdoor applications and when in coastal regions where salt is a factor or in mountainous or snowy regions where snow melting agents and anti-freeze agents may have an effect; please use Galvalok (11 Nylon weather resistant grade).
Days to Ship: | 8 Days or more |
---|
Insulok lock PEEK tie super heat resistant grade【100 Pieces Per Package】
Hellermann Tyton
Insulok tie with super heat resistance up to 240°C (up to 260°C for the UL temperature index of raw materials). One particular appeal of this product is its particularly low degree of outgassing.
[Features]
· Insulok tie standard product.
High environmentally resistant properties, and even when metal wiring material is not used the plastic resin characteristics make flexible binding work possible.
· The low generation of gas means it is effective when used in outgassing countermeasures.
· PT2A: Because the serration (the jagged parts on the strap surface) is on the outside, it should be used for wires with thin coats.
· PT220 type: The bundle diameter is larger than for PT2A and has a high tensile strength.
· Inside serration, as with the normal Insulok type.
Days to Ship: | 8 Days or more |
---|
Insulok cord strap polyethylene product【250-500 Pieces Per Package】
Hellermann Tyton
A tie for easy bundling of power cords such as those used in consumer products and instruments. Material is flexible polyethylene which does not damage weakly covered cording.
[Features]
· For use in reusable temporary joints.
Binding band for simply binding power cords such as those used in consumer products or equipment.
The material used is a flexible polyethylene which does not damage cords due to easy handling and flexibility.
Days to Ship: | 8 Days or more |
---|
Insulok strap stud block tie flame resistant and weather resistant grade【100 Pieces Per Package】
Hellermann Tyton
Enables the securing of narrow diameter harnesses by using the remaining length of the bolt (8-mm MIN). Resistant to damaging the surface of the wires. The metal and adhesive clips are interchangeable.
[Features]
· For using the wires while they are attached to chassis, panels, and walls, etc.
· Enables the securing of narrow diameter harnesses by using the remaining length of the bolt (8-mm MIN).
· When bound, the serrated band surface is on the outside of the cable tie. Therefore, the structure makes it difficult to damage the surface of the wires.
· The metal clip and adhesive clips are interchangeable. Therefore, this saves space and reduces the quantity of product—which is useful for saving cost and reducing weight.
· A weather-resistant grade that can be used outdoors.
· This product has excellent heat resistance and can be used under ambient temperatures up to 110°C.
· This product is used in a variety of industries such as automobiles, rolling stock, construction, transportation machines, electricity, electronics, and machinery, etc.
Days to Ship: | 8 Days or more |
---|
Insulok polypropylene chemical grade【100-1,000 Pieces Per Package】
Hellermann Tyton
Has superior resistance to chemicals such as acids as well as superior water resistance and insulation compared to Nylon.
[Features]
▪ Insulock tie standard product.
· Has superior resistance to chemicals such as acids as well as superior water resistance and insulation compared to Nylon.
· Products with a product number which includes "PP-W" also include weather resistance and can be used outdoors
Days to Ship: | 8 Days or more |
---|
Insulock mounting tie【100 Pieces Per Package】
Hellermann Tyton
An integrated tie featuring a standard tie on the base and a screw tightened fixed whole on the head. Can be fixed firmly to a panel and chassis.
[Features]
· Used when fixing wiring to a chassis, panel, wall, etc.
▪ An integrated zip-tie with a standard MS zip-tie base which has fixed holes for screws
Days to Ship: | 8 Days or more |
---|
Insulok repeat tie heat resistant and weather resistant grade【100 Pieces Per Package】
Hellermann Tyton
Detachable, which makes maintenance easy. Can be retied, making it economical. Use either indoors or outdoors in a high-temperature environment (110°C maximum)
[Features]
· For use in reusable temporary joints.
A repeat tie used in locations with UV radiation and high temperature environments up to 110°C
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Band Diameter(mm) |
Total length(mm) |
Width(mm) |
Material |
Color |
Environment resistance |
Flame retardant grade (main raw materials) |
Special function/application |
Representative standards |
|
| ||||||||||||||||||||||||||||||||||||||||||||
Brand | SapiSelco | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | MISUMI | Hellermann Tyton | Hellermann Tyton | MISUMI | MISUMI | Hellermann Tyton | MISUMI | MISUMI | Hellermann Tyton | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Kameda Denki | Toyo Giken | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton |
Product Series | Insulation lock 66 nylon heat resistant grade【50-1,000 Pieces Per Package】 | Insulation lock 46 nylon heat resistant grade【50-1,000 Pieces Per Package】 | Heat Resistant Grade Tie with Insulok Edge Grip Included【100 Pieces Per Package】 | Insulok AB tie weather resistant grade【25-1,000 Pieces Per Package】 | Cable Tie 46 Nylon Band (Heat-Resistant)【100 Pieces Per Package】 | Insulation lock 66 nylon heat resistant and weather resistant grade【50-1,000 Pieces Per Package】 | Weatherproof Grade Offset Insulok Bushing Mounting Tie (Wings Included)【100 Pieces Per Package】 | Heat-resistant Binding Band (46 Nylon)【100 Pieces Per Package】 | Cable Tie (Removable/Standard Model)【100 Pieces Per Package】 | Insulok fluororesin heat-chemical grade【50-100 Pieces Per Package】 | Cable ties (Standard White, Weather-resistant Black)【100 Pieces Per Package】 | Offset Mount Tie for Insulok Bushing (Wings Included)【100 Pieces Per Package】 | Stainless Cable Ties for Binding Tools (Strong Tightening)【10 Pieces Per Package】 | Stainless Cable Ties (Strong Tightening/Resin Coating)【10 Pieces Per Package】 | Insulation lock LK tie heat resistant grade【100 Pieces Per Package】 | Insulok Galvalok weather-chemical resistance grade【100 Pieces Per Package】 | Insulok push mount tie offset wing flame retardant grade【100 Pieces Per Package】 | Insulok mounting tie heat resistance/weather resistance grade【100 Pieces Per Package】 | Insulok repeat tie weather resistant grade【100 Pieces Per Package】 | 66 Nylon Standard Grade Insulok【50-1,000 Pieces Per Package】 | Insulation lock 66 nylon heat weatherproof grade【50-1,000 Pieces Per Package】 | Insulok lock PEEK tie super heat resistant grade【100 Pieces Per Package】 | Insulok cord strap polyethylene product【250-500 Pieces Per Package】 | Insulok strap stud block tie flame resistant and weather resistant grade【100 Pieces Per Package】 | Insulok polypropylene chemical grade【100-1,000 Pieces Per Package】 | Insulok repeat tie heat resistant and weather resistant grade【100 Pieces Per Package】 | |||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||
Band Diameter(mm) | 16 ~ 495 | 1.0 to 16 ~ 3.0 to 100 | 1.0 to 16 ~ 3.0 to 100 | 5.0 to 45 | 1.0 to 16 ~ 15.0 to 130 | 23 ~ 48 | 1.0 to 16 ~ 3.0 to 100 | 1.0 to 27 ~ 2.0 to 27 | 22 ~ 50 | 25 ~ 88 | 3.0 to 36 ~ 15 to 105 | 18 ~ 110 | 30 ~ 80 | 1.0 to 27 ~ 5.0 to 32 | 30 | 44 ~ 85 | 20 ~ 145 | 20 ~ 145 | 22 ~ 185 | 22 ~ 185 | - | 78 ~ 150 | 35 ~ 41 | 25 ~ 63 | 25 ~ 75 | 38 ~ 45 | 10 to 158 ~ 10 to 3184 | 15 ~ 140 | 1.0 to 16 ~ 3.0 to 100 | 2.0 to 70 | 1.0 to 22 ~ 1.5 to 80 | - | 40 to 200 | 25 to 62 | 1.0 to 27 | 1.0 to 32 | 2.5 to 18 ~ 2.5 to 72 | 1.0 to 16 ~ 15 to 130 | 1.0 to 16 ~ 15 to 130 | 4 to 35 ~ 8 to 56 | 38 ~ 45 | 3.0 to 30 | 4 to 16 ~ 14 to 65 | 1.0 to 20 ~ 1.5 to 50 | 2.5 to 72 |
Total length(mm) | 75 ~ 1600 | 80 ~ 383 | 80 ~ 383 | 200 ~ 202 | 80 ~ 541 | 104 ~ 204 | 80 ~ 383 | 130 ~ 200 | 100 ~ 202 | 102 ~ 300 | 100 ~ 387 | 75 ~ 380 | 127 ~ 303 | 130 ~ 200 | 120 | 165 ~ 292 | 125 ~ 520 | 125 ~ 520 | 150 ~ 635 | 150 ~ 635 | - | 265 ~ 510 | 145 ~ 167 | 103 ~ 226 | 103 ~ 270 | 142 ~ 160 | 500 ~ 10000 | 80 ~ 528 | 80 ~ 383 | 270 | 100 ~ 301 | 10000 | 752 | 265 | 130 ~ 132 | 157 | 100 ~ 250 | 80 ~ 460 | 80 ~ 460 | 145 ~ 220 | 140 ~ 180 | 175 | 80 ~ 251 | 111 ~ 215 | 250 |
Width(mm) | 2.5 ~ 12.5 | 1.8 ~ 7.5 | 1.8 ~ 7.5 | 4.6 | 2.2 ~ 13 | 2.5 ~ 4.8 | 2.2 ~ 7.5 | 3.3 ~ 4.8 | 2.5 ~ 4.6 | 3.6 ~ 4.6 | 2.5 ~ 7.4 | 2.4 ~ 7.6 | 7.5 ~ 7.6 | 3 ~ 8 | 2.5 | 2.5 ~ 3.6 | 4.5 | 4.5 | 7 | 7 | - | 9 | 2 ~ 3.9 | 5 ~ 9.8 | 13 ~ 24.8 | 14.2 ~ 15 | 6 ~ 20 | 2.4 ~ 9 | 2.2 ~ 7.5 | 4.8 | 2.5 ~ 4.8 | 21.3 | 13 | 9 | 3 ~ 3.3 | 3.5 | 7.4 | 1.8 ~ 7.6 | 1.8 ~ 7.6 | 3.4 ~ 4.7 | 7.2 ~ 10 | 5.7 | 2.2 ~ 4.8 | 2.5 ~ 4.7 | 7.4 |
Material | - | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Fluororesin | Nylon | Nylon | Nylon | Nylon | Nylon | Stainless steel | Others | Stainless steel | Others | - | Nylon | Nylon | Nylon | Nylon | Polyethylene | Others | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | PEEK | Polyethylene | Nylon | Others | Nylon | Nylon |
Color | White / Black | Others | Beige | Black | Black | Others | Black | Black | Beige | White | Others | White / Black | Black | White | White | Black | Others | Black | Others | Black | Black | Black | Black | White | White | White / Black | Gray | White / Black | Black / Others | Others | Black | Others | Others | Black | White / Black | Black | Black | White | Black | Beige | White / Black | Black | White | White | Black |
Environment resistance | - | Heat-resistant | Heat-resistant | Heat-resistant | Weather-resistant | Heat-resistant | Weather-resistant / Heat-resistant | Weather-resistant | Heat-resistant | Flame retardant | Heat-resistant / Chemical-resistant / Flame retardant | Weather-resistant / Flame retardant | Flame retardant | - | Flame retardant | Weather-resistant / Flame retardant | Weather-resistant / Heat-resistant / Chemical-resistant | Chemical-resistant | Weather-resistant / Heat-resistant / Chemical-resistant | Chemical-resistant | - | - | - | Flame retardant | Flame retardant | - | Weather-resistant | - | - | Heat-resistant | Weather-resistant / Heat-resistant / Chemical-resistant / Flame retardant | Heat-resistant | - | - | - | Weather-resistant / Heat-resistant | Weather-resistant | - | Weather-resistant | Weather-resistant / Flame retardant | - | Weather-resistant / Heat-resistant | Chemical-resistant | - | Weather-resistant / Heat-resistant |
Flame retardant grade (main raw materials) | - | UL94V-2 | UL94V-2 | UL94HV | UL94V-2 | None | UL94V-2 | UL94V-2 | UL94V-2 | UL94V-2 | UL94V-0 | UL94V-2 | UL94V-2 | UL94V-2 | UL94V-2 | UL94V-2 | - | - | - | - | - | UL94V-2 | - | UL94V-2 | - | None | - | UL94V-2 | UL94V-2 | UL94V-2 | UL94HV | None | UL94V-2 | UL94V-2 | UL94V-0 | UL94V-2 | UL94V-2 | UL94V-2 | UL94V-2 | UL94V-0 / None | None | UL94V-2 | None | UL94V-2 | UL94V-2 |
Special function/application | - | - | - | - | - | - | - | Re-bandable (Includes Velcro Tape) / Push mount | - | Re-bandable (Includes Velcro Tape) | - | - | Re-bandable (Includes Velcro Tape) | Re-bandable (Includes Velcro Tape) / Push mount | - | - | Suitable for Metal Detection | Suitable for Metal Detection | Suitable for Metal Detection | Suitable for Metal Detection | - | - | Re-bandable (Includes Velcro Tape) | Re-bandable (Includes Velcro Tape) | Printing approach (label) | Re-bandable (Includes Velcro Tape) | - | - | - | - | - | Re-bandable (Includes Velcro Tape) / Double winding | Re-bandable (Includes Velcro Tape) / Double winding | - | Re-bandable (Includes Velcro Tape) / Push mount | Fastening screw | Re-bandable (Includes Velcro Tape) | - | - | - | Re-bandable (Includes Velcro Tape) | - | - | Fastening screw | Re-bandable (Includes Velcro Tape) |
Representative standards | - | UL | UL | - | UL | - | UL | UL | UL | - | UL | UL | UL | UL | - | - | - | - | - | - | - | - | - | - | - | - | - | - | UL | UL | - | - | - | - | UL | UL | UL | UL | UL | - | - | - | - | UL | UL |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy