(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Spare Blade for Tymate Binding Tool MK8
Hellermann Tyton
This is a replacement blade for the MK8 and MK8-LT Insulok binding tools.
Days to Ship: | 8 Days or more |
---|
Clasp for Tymate Binding Tool MK8
Hellermann Tyton
This is the Insulok installation tool MK8, MK8-LT spare metal cap.
[Features]
- Replacement cap and spare blades available as an option.
Days to Ship: | 8 Days or more |
---|
Tube Printer, ① Tube Printer Consumables/Optional Product【1-5 Pieces Per Package】
MISUMI
Consumables for 3382B011 tube printer
Days to Ship: | 13 Days or more |
---|
Wire Stripper Blade for the 3000 Series
VESSEL
Wire Stripper Replacement Blade for the 3000 Series
[Features]
- Blade for No. 3000 (replacement).
- These blades have a shape that’s extremely close to rounded, reducing friction for a cutting edge that stays sharp for a long time.
・Used in replacements when processing a large volume of replacement tips
Days to Ship: | 16 Days or more |
---|
Hozan
[Features]
- Lead length of up to 20 mm to remove SOP in approximately 30 to 60 seconds.
- Use when you feel a little push.
- It is 0.6 mm thick so fits the size of the SOP to the lead example of 20 mm or less when cutting.
- Contents: 6 bits/1 spring.
Cannot be used with HS-407.
Days to Ship: | 8 Days or more |
---|
Wire Removal Tool for Use with the 294 Series
WAGO
[Features]
· Insert this wire removal tool for the 294 Series terminal blocks underneath an inserted wire, then pull this tool and the wire out at the same time to remove the wire.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Type |
Brand | Hellermann Tyton | Hellermann Tyton | MISUMI | VESSEL | Hozan | WAGO |
---|---|---|---|---|---|---|
Product Series | Tube Printer, ① Tube Printer Consumables/Optional Product【1-5 Pieces Per Package】 | |||||
Days to Ship | 8 Days or more | 8 Days or more | 13 Days or more | 16 Days or more | 8 Days or more | 8 Days or more |
Type | Cable Tie Tool Related | Cable Tie Tool Related | Other | - | Press-Fit Tool Related | Cable Related Supplies |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy