(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
Binding tool to tighten and cut the nylon binding band. Low cost product.
Days to Ship: | 8 Days or more |
---|
Cable Tie Binding Tool (Soft Lever Model)
MISUMI
Lightweight lever and non-fatiguing binding tool. Products are suitable for long working hours.
Days to Ship: | 8 Days or more |
---|
Hellermann Tyton
Tightening force can be adjusted by pulling the lever, and finally the excess tie can be cut by pushing and raising the tie cut lever.
[Features]
- This is a tool for tightening and cutting metal ties.
- Tightening force can be adjusted by pulling the trigger, and finally the excess tie can be cut by pushing and raising the tie cut lever.
- Easy to handle, and can tighten ties more securely than by hand.
· Weight: 561 g.
Days to Ship: | 8 Days or more |
---|
Hellermann Tyton
Connects Reel Cable Tie products using an appropriate level of strength and can also be used for cutting. The use of this tool will make the tightness of these fittings more consistent, ensuring stable construction quality without variability caused by difference in workers’ skills and experience.
[Features]
· Connects a variety of products such as the Reel Cable Tie, LK Tie, and Lashing Cable Tie, including both long and thick types, with an appropriate level of strength, and can also be used for cutting.
· The tightness of these fittings, which previously relied on the skills and experience of workers, is universalized for improved construction quality and stability.
· If the cutting blade gets worn from use and can no longer cut well, it can be replaced with a new blade, so you can use this product for a long time with high reliability.
· Blade replacement can be carried out easily on site.
· Improved design enables the cutter blade lever to be operated with your thumb while carrying out zip tie cutting operations, so work can be completed easily with one hand.
· The design of the main body has been drastically revised to allow tie work to be easily completed even in confined spaces.
Days to Ship: | 8 Days or more |
---|
Tymate Binding Tool MK8-LT Double Action Tool
Hellermann Tyton
A binding tool for use with a short Insulok and halogen-free wiring. Because it can be tightened softly, it is optimal for bundling of wires that have a thin coating.
[Features]
· Enables quick, reliable, and stable bundling.
- Because it can be tightened softly, it is optimal for bundling of wires that have a thin coating, such as halogen-free wires.
- Also recommended for use with fluorine resin, polypropylene, and short type (SHT18 and T18 type) ties.
· Weight: 298g.
- Insulok tie width: 1.8 - 2.5 mm
Days to Ship: | 8 Days or more |
---|
Hellermann Tyton
- Dedicated tie tool for Kabelrap, the strong, vibration-resistant zip tie that uses a unique extension lock system.
[Features]
- A special tool for tightening Kabelrap, inserting the securing pin, and cutting the tie.
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Features |
Length(mm) |
Brand | MISUMI | MISUMI | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton |
---|---|---|---|---|---|---|
Product Series | ||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more |
Features | Standard Type | Soft Lever Type | Standard Type | Standard Type | Standard Type | Standard Type |
Length(mm) | - | - | - | - | 174 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy