(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wiring Connection Screwdrivers

Screwdrivers (for wiring connection) are tools used for screw tightening and removal. The main shapes of the screwdriver tip are cross-head (+) and straight-slot (-). Select according to the head of the screws to be tightened or removed. Screwdriver types include an electrician's screwdriver, precisi ...Readmore

Screwdrivers (for wiring connection) are tools used for screw tightening and removal. The main shapes of the screwdriver tip are cross-head (+) and straight-slot (-). Select according to the head of the screws to be tightened or removed. Screwdriver types include an electrician's screwdriver, precision screwdriver, insulation torque screwdriver and ratchet screwdriver. Use the type appropriate for each application, such as mounting precision devices or integrated power meters. Screwdrivers are made from materials such as chrome vanadium steel and stainless steel. A wide product lineup is available, including a type where the blade tip is magnetic to make it easy to pick up screws; a rubber ball type that makes it easy to apply force to the grip; and a type where areas other than the blade tip are insulated.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  1. 1
  • Screwdriver, Insulated Torque Screwdriver

    Screwdriver, Insulated Torque Screwdriver

    MISUMI

    Adjustable in the range of tightening torque value of 10 ~ 50 kgf/cm

    • Volume Discount
    Days to Ship: 8 Days or more
  • Driver for Adjustment of Ceramics

    Driver for Adjustment of Ceramics

    VESSEL

    Zirconia ceramic chip. This non-conductive and non-magnetic material is optimal for use in high frequency applications.[Features]- A zirconia ceramic chip.- This non-conductive and non-magnetic material is optimal for use in high frequency applications.- Adjustment work can be carried out smoothly.- The handle is treated with a static electricity prevention agent.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Insulated Torque Screwriver

    Insulated Torque Screwriver

    Nichifu

    When the chosen tightening torque value is reached, the clutch automatically cuts off and runs idle. The sound and sensation when this happens provides confirmation that tightening is complete.[Features]· This compact applicator is for continuous crimping on a chain-shape crimp terminal.· The dial can be used to adjust core pressure and coating pressure.

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Wiring Connection Screwdrivers