(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
Inexpensive Hex wrench for consumables with many replacements
Days to Ship: | Same day |
---|
Show Stock Products
Days to Ship: | Same day |
---|
Show Stock Products
Adjustable Spanner (Insulated Grip)
Lobtex
Standard long-selling type of adjustable spanner with insulated grip. Wide mouth opening and specifications of 300 mm on a 250 mm body.
[Features]
- 250 mm body and 300 mm specifications, with a wide mouth width of 36 mm.
- Test voltage of 20kV/minute (specified temperature range -20°C to 70°C).
- Compact and lightweight with a wide mouth of 36 mm.
Days to Ship: | 8 Days or more |
---|
Battery-Powered Vacuum Tweezers, 394
Hakko
[Features]
·It can also be used for spherical or small items
·Antistatic product
·Built-in vacuum pump, battery-powered type, and being soft to the touch that makes it comfortable to use for long hours
[Applications]
·For picking up various electronic parts (flat package, chip resistor, etc.)
Days to Ship: | 8 Days or more |
---|
Station Type Vacuum Tweezers, 392
Hakko
Vacuum type tweezers ideal for picking up various electronic components.
[Features]
·It can also be used for spherical or small items
·Antistatic product
·Recommended station type with excellent built-in vacuum pump, power supply system, and holding force
[Applications]
·For picking up various electronic parts (flat package, chip resistor, etc.)
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | MISUMI | MISUMI | Lobtex | Hakko | Hakko |
---|---|---|---|---|---|
Product Series | |||||
Days to Ship |
Same day
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 12 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy