(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Nichifu
Manual crimping tool convenient for crimping bare crimp terminals, bare crimp sleeves, crimp copper tube terminals, and other types of similar terminals.
[Features]
・Blue, pink, red, and yellow handle color options available.
・UL / CSA designated products: NH1 / NH9 / NH5 / NH11 / NH12 / NH13 / NH32 / NH60 / NH63 / NH69.
・JIS standard product: NH1 / NH9 / NH61 / NHE4.
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 8 Days or more |
---|
Crimp Terminal, Dedicated Crimping Tool, Manual Tools (CRIMPFOX6)
MISUMI
Manual Crimping Tools for Exclusive Bar Terminals. (Phoenix Contact Manufacturing)
Days to Ship: | 8 Days or more |
---|
MISUMI
Connector with 6 mm ~ 15 mm width that can be pressure welded
Days to Ship: | 8 Days or more |
---|
Dedicated Crimping Tools for Contacts for Use with CE01 Series Products
DDK
These are crimping tools for each CE01 contact size.
Days to Ship: | 8 Days or more |
---|
Molex
Molex hand crimping tools are designed to accurately crimp a variety of terminals to cables when used in conjunction with other Molex products.
[Features]
・Compatible with wires from 30 AWG (0.25mm) to 18 AWG (1.03mm).
Days to Ship: | 8 Days or more |
---|
Nippon Seisen
This crimp tool can be used with any of the Japan-made Rabbit Latch modular plug cables.
Days to Ship: | 8 Days or more |
---|
Manual One-Handed Crimp Tool (for Use with Solderless Terminals and P.B.-Shaped Sleeves)
Izumi Products
[Features]
• A crimping tool for connecting wires and connectors using bare crimp terminals or bare crimp sleeves for copper wire
• Features cutting, wire stripping, and screw cutting tools
[Applications]
• Crimping bare terminals and sleeves
Days to Ship: | 8 Days or more |
---|
XH Connector Genuine Manual Crimping Tool
MISUMI
Highly reliable integrated crimping tools (JST genuine product)
Days to Ship: | 8 Days or more |
---|
VH Connector Genuine Manual Crimping Tool
MISUMI
Highly reliable integrated crimping tools (JST genuine product)
Days to Ship: | 8 Days or more |
---|
PH Connector Genuine Manual Crimping Tool
MISUMI
Highly reliable integrated crimping tools (JST genuine product)
Days to Ship: | 8 Days or more |
---|
EL Connector Genuine Manual Crimping Tool
MISUMI
Highly reliable integrated crimping tools (JST genuine product)
Days to Ship: | Same day |
---|
Show Stock Products
SM/NH Connector Genuine Manual Crimping Tool
MISUMI
Highly reliable integrated crimping tools (JST genuine product)
Days to Ship: | 8 Days or more |
---|
5559/5557 Connector Genuine Manual Crimping Tool
MISUMI
A Molex made, highly reliable integrated manual crimping tool. It features a compact, high-density nylon connector with a 4.2mm pitch that widely used in a variety of equipment. The installed lock mechanism creates a bond that prevents the crimp from coming undone from vibrations. The tool meets UL No. E29179 and CSA No. LR19980 standards.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Dedicated Crimp Terminal Manual Tools (EP-150A)
MISUMI
Can crimp up to 150 mm2 wire size of a bare crimp terminal. UL/JIS standard products.(Largely same manufacturing make)
Days to Ship: | 8 Days or more |
---|
Dedicated Crimp Terminal Manual Tools (MTR-TOOL-NN)
MISUMI
Crimping Tools for MTR-Series Bare Crimp Terminal
Days to Ship: | 8 Days or more |
---|
Dedicated Crimp Terminal Manual Tools (MTR-TOOL-NY)
MISUMI
Crimping Tools for MTR-Series Insulation Crimp Terminal
Days to Ship: | 8 Days or more |
---|
Dedicated Crimp Terminal Manual Tools (MTR-TOOL-E)
MISUMI
Crimping Tools for MTR-Series Exclusive Bar Terminal
Days to Ship: | 8 Days or more |
---|
Dedicated Crimp Terminal Manual Tools (MTR-TOOL-CE)
MISUMI
Crimping Tools for MTR-Series Closed End Connector
Days to Ship: | 8 Days or more |
---|
Dedicated Crimp Terminal Manual Tools (MTR-TOOL-BR)
MISUMI
Crimping Tools for MTR-Series Plug-model Pin Terminal
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Han Waterproof Connector Crimper
MISUMI
Harting Contact Crimping Tool
For complete product overview and details on Manual Crimping Tool - 0999-000-0110H for E and D Contacts, Waterproof see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
Crimping and extraction tools used for JL05 connectors.
Days to Ship: | 8 Days or more |
---|
1625 Connector Genuine Manual Crimper
MISUMI
A Molex made, highly reliable integrated manual crimping tool. It features a compact, high-density nylon connector with a 3.68mm pitch that widely used in a variety of equipment. The installed lock mechanism creates a bond that prevents the crimp from coming undone from vibrations. The tool meets UL No. E29179 and CSA No. LR19980 standards.
Days to Ship: | 8 Days or more |
---|
3191 Connector Genuine Manual Crimper
MISUMI
Highly reliable Integrated Crimping Tools (MOLEX genuine product)
Days to Ship: | 8 Days or more |
---|
CB01 Waterproof Connector Genuine Manual Crimper
MISUMI
Highly reliable Integrated Crimping Tools (Sumimoto Tec Genuine Product)
Days to Ship: | 8 Days or more |
---|
e-CON Dedicated Press-fitting Tool
MISUMI
e-CON dedicated tool that can pressure weld with uniform force
Days to Ship: | 8 Days or more |
---|
Crimp Terminal, Dedicated Crimping Tool, Manual Tools (DS031)
MISUMI
Manual crimping tools for bare crimp terminals. UL Standard Products. (Daito Terminal Manufacturing)
Days to Ship: | 8 Days or more |
---|
Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-1)
MISUMI
Manual crimping tools for bare crimp terminals. CSA, UL/JIS standard products. (Nichifu Manufacturing)
Days to Ship: | 8 Days or more |
---|
Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-13)
MISUMI
Manual crimping tools for insulation crimp terminals, waterproofing for UL / CSA standard crimp ring products. (Nichifu Manufacturing)
Days to Ship: | 8 Days or more |
---|
Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-32)
MISUMI
Manual crimping tools for insulation crimp terminals, plug-in model terminal. UL/CSA standard products. (Nichifu Manufacturing)
Days to Ship: | Same day |
---|
Show Stock Products
Crimp Terminal, Dedicated Crimping Tool, Manual Tools (214A)
MISUMI
Manual crimping tools for bare crimp terminals. UL/JIS standard products.
Days to Ship: | 8 Days or more |
---|
Crimp Terminal, Dedicated Crimping Tool, Manual Tools (DS05N)
MISUMI
Manual crimping tools for insulation crimp terminals. UL/CSA standard products. (Daito Terminal Manufacturing)
Days to Ship: | 8 Days or more |
---|
Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-64)
MISUMI
Can crimp up to 150 mm 2 size wires for bare crimp terminals. (Nichifu Manufacturing)
Days to Ship: | 8 Days or more |
---|
Crimp Terminal, Dedicated Crimping Tool, Manual Tools (4GOU-D)
MISUMI
Tools for 2 mm 2 size wires for insulation crimp terminals. UL/CSA standard products.
Days to Ship: | 8 Days or more |
---|
Crimp Terminal, Dedicated Crimping Tool, Manual Tools (3GOU-D)
MISUMI
Tools for 1.25 mm 2 size wires for insulation crimp terminals. UL/CSA standard products.
Days to Ship: | 8 Days or more |
---|
Pressure Welding Tool/Crimping Tool, Bare Crimp Terminal for Bare Crimp Ring
MISUMI
Bare crimp terminal of 1.25 ~ 8.0 ㎜ , crimping possible by 2 crimping terminals.
Days to Ship: | 8 Days or more |
---|
MISUMI
One-touch, waterproof connector JN1 crimping tools. Manufactured by Japan Aviation Electronics (JAE).
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Crimp Tool (For connecting closed terminals with insulated coating)
Lobtex
[Features]
- Meets JIS standards for closed terminals with insulated coating (CE), and demonstrates JIS terminal conducting performance 100%.
Days to Ship: | 8 Days or more |
---|
Manual Hydraulic Crimp Tool AKH60N
Lobtex
• Lightweight and compact product with an overall length of just 360 mm. •Auxiliary lever makes it possible to perform terminal retention easily with one hand.
[Features]
▪ Connection band (sold separately) is used for the 3P phase terminal block of the TXWM100 and TXWM200. Can be placed on the power supply side or load side of a breaker produced by any manufacturer.
· When a standard stud terminal block is used, load on the breaker can be reduced, and therefore a JIS standard crimped terminal and a one rank higher wire can be used.
· If a branch terminal block (TXWM-D series) is used on the load side, branching is possible for up to 6 circuits with double wiring.
- The connection band is a 3P1 set, and compatible products are available to fit different breaker types
Days to Ship: | 8 Days or more |
---|
Lobtex
Internal molding check mechanism.
[Features]
- Powerful crimp with a small body
- Pocket-sized with a lightweight and compact design that fits the hand comfortably.
- Approximately 50% reduction in pattern load (compared to conventional 2 mm2.)
- Collar is neat.
- Mold check mechanism built in to the main body.
Days to Ship: | Same day or more |
---|
Show Stock Products
Crimping Tool for Copper Wires, for P.B. Use
Lobtex
•Handle operation is much lighter, and a mold confirmation mechanism is built-in to the main body for a more compact package.
[Features]
- Handle operation is much lighter.
- Mold confirmation mechanism is built in to the main body for a more compact package
- Compared to conventional parts, the handle is narrower (approximately 20 mm when open), enabling temporary pressure on the terminal to be applied with one hand.
Special Price | |
Days to Ship: | Same day |
Show Stock Products
Lobtex
[Features]
· Crimping operations for all sizes can be conducted easily by simply turning the rotary format female die.
· Includes an adjustment dial to enable crimping operations with simple operations tailored to the strengths of individual operators.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
|
|
| |||||||||||||||||||||||||||||||||||||||||||
Brand | Nichifu | MISUMI | MISUMI | MISUMI | DDK | Molex | Nippon Seisen | Izumi Products | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Lobtex | Lobtex | Lobtex | Lobtex | Lobtex |
Product Series | Crimp Terminal, Dedicated Crimping Tool, Manual Tools (CRIMPFOX6) | Dedicated Crimping Tools for Contacts for Use with CE01 Series Products | Manual One-Handed Crimp Tool (for Use with Solderless Terminals and P.B.-Shaped Sleeves) | Crimp Terminal, Dedicated Crimping Tool, Manual Tools (DS031) | Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-1) | Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-13) | Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-32) | Crimp Terminal, Dedicated Crimping Tool, Manual Tools (214A) | Crimp Terminal, Dedicated Crimping Tool, Manual Tools (DS05N) | Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-64) | Crimp Terminal, Dedicated Crimping Tool, Manual Tools (4GOU-D) | Crimp Terminal, Dedicated Crimping Tool, Manual Tools (3GOU-D) | Pressure Welding Tool/Crimping Tool, Bare Crimp Terminal for Bare Crimp Ring | Crimp Tool (For connecting closed terminals with insulated coating) | |||||||||||||||||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day
Show Stock Products | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy