(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire Stripping Tools

A wire stripper is a tool used to strip off the external coating of cables or the insulated coating of electric wires when connecting wires to each other. Wire stripper types include a wire stripper used mainly for stripping insulated coating, a cable stripper used for stripping insulated coating and external ...Readmore

A wire stripper is a tool used to strip off the external coating of cables or the insulated coating of electric wires when connecting wires to each other. Wire stripper types include a wire stripper used mainly for stripping insulated coating, a cable stripper used for stripping insulated coating and external coating, and an electrician's knife. Select each tool according to the type and size of the applicable cable. Manual types are available where the coating is stripped with a knife or the coating is gripped and removed with a blade. Automatic types are available where the coating is stripped simply by gripping a handle, without damaging the cable. Universal types are also available that have a scale function or can be used to cut or bend cables, in addition to stripping the coating. Also, while most tools are made for right-handed users, left-handed wire strippers are also available to make them easy to use for left-handed users.  ▲ Close

Days to Ship
  • All
  • Same day
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  1. 1
  • Cable Cutter and Wire Stripping Tool with Automatic Adjustment Functionality

    Cable Cutter and Wire Stripping Tool with Automatic Adjustment Functionality

    Pressmaster

    This convenient tool can cut and strip almost any wire without the need for troublesome adjustments using the included automatic adjustment function. Reliable European brand.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Wire stripper (P-967)

    Wire stripper (P-967)

    Hozan

    Very light at just 80 g. Fits perfectly in even a very small hand. • Length: 163 mm, • Weight: 80 g[Features]· It is slender, with an ergonomic design.· A stopper with a spring provides a click enabling operation with the hand and full locking.· Pliers at its tip can be used to bend and pull wires.· Weight: 80 g.

    • Volume Discount
    Days to Ship: 9 Days or more
  • One Touch Wire Stripper

    One Touch Wire Stripper

    VESSEL

    A dedicated tool for stripping vinyl coating off of vinyl wires. Coatings can be stripped off perfectly in a single quick operation.[Features]- A dedicated tool for stripping vinyl coating off of vinyl wires.- Coatings can be stripped off perfectly in a single quick operation.- The plastic grip fits the user's hands well, preventing fatigue.- Available in 6 different types for use with different wires.- Can be used for wiring for applications including TV, radio, and...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • Wire stripper (P-963)

    Wire stripper (P-963)

    Hozan

    Very light (at just 80 g) ergonomic design. Wires supported: 32, 30, 28, and 26 single wires; 34, 32, 30, and 28 strand wires.[Features]- Slender, ergonomic design.- A spring-loaded stopper provides a "clicky" feeling and allows for full hand operation and locking.- Pliers at the tip for bending and pulling wires.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Wire stripper (P-968)

    Wire stripper (P-968)

    Hozan

    Very light at just 80 g. Fits perfectly in even a smaller hand. Overall length: 163 mm, Weight: 80 g.[Features]· Slender, ergonomic design.· A stopper that uses a spring provides the feeling of a click enabling operation at hand and full locking.· Because there are pliers at its tip, it can be used to bend and pull wires.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Wire stripper (P-960)

    Wire stripper (P-960)

    Hozan

    Very light at just 80 g. Fits perfectly in even a smaller hand. Wires handled: 0.3 mm2, 0.5 mm2, 0.75 mm2, 1.25 mm2, 2 mm 2[Features]· Slender, ergonomic design.· A stopper that uses a spring provides the feeling of a click enabling operation at hand and full locking.· Because there are pliers at its tip, it can be used to bend and pull wires.· Weight: 80 g.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Wire Stripper (P-90 Series Main Body)

    Wire Stripper (P-90 Series Main Body)

    Hozan

    The P-90 series cuts and strips wire coatings at the same time.[Features]- This product can be used to quickly strip all kinds of wires.▪ You can strip the external coating or insulating coating of VCTFK (elliptical cords/oval cords) (P-90-F).· Strip gauge included.▪ Strip length can be set from 4 to 25 mm

    • Volume Discount
    Days to Ship: Same day or more

    Show Stock Products

  • Stripping Tool For PVC Cables

    Stripping Tool For PVC Cables

    Weidmuller

    A PVC cable stripper with a special blade design, which can strip sheathing from single wires, twisted wires and thin twisted wires without damaging the core wires.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Wire stripper

    Wire stripper

    VESSEL

    Compact, handheld type. The blade is sharpened with a precision diamond whetstone, enabling high precision stripping operations.[Features]- Lightweight (100 g), compact, handheld type.The blade is sharpened with a precision diamond whetstone, enabling high precision stripping operations.Grip comes with a conversion table for AWG, mm, and mm2.

    • Volume Discount
    Days to Ship: 7 Days or more
  • Oden Wire Stripping Tool

    Oden Wire Stripping Tool

    Pressmaster

    This convenient tool can strip wires easily and precisely. Delivering the reliability of a trusted European brand at a reasonable price.

    • Volume Discount
    Days to Ship: 8 Days or more
  • TOR Wire Stripping Tool

    TOR Wire Stripping Tool

    Pressmaster

    This convenient tool can strip wires safely and easily. Reliable European brand.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Wire Stripper - Rubber Grip Handles

    Wire Stripper - Rubber Grip Handles

    Jefcom

    Because the blade pressure board covers the entire surface, this product does not feel like a molded shape when used, and the grip is covered all the way to the tip for easy handling, making this wire stripper is a pleasure to use.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Coaxial Cable Stripper

    Coaxial Cable Stripper

    Three Peaks

    [Features]- Cuts, strips, and works the cores of coaxial cables.- Includes a coil spring.

    • Volume Discount
    Days to Ship: 7 Days or more
  • Cable Stripper ND-800 Series

    Cable Stripper ND-800 Series

    Jefcom

    Spins freely, just pull vertically, simple construction allows peeling without requiring skill

    • Volume Discount
    Days to Ship: 9 Days or more

Loading...

  1. 1

Related Categories to Wire Stripping Tools