(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Kowa Kasei
The KD series grey wiring duct is made of standard rigid vinyl chloride plastic. It comes in a variety of lengths, width and side hole shapes to meet any wire bundling application.
[Features]
・Vinyl material is rated 94V-0 self-extinguishing.
・H, L, LL, and T-shaped side hole variations available.
・RoHS compliance.
Days to Ship: | 6 Days or more |
---|
Special Frame M6 Series Duct Frame AFD-3060A
NIC Autotec
Designed for specific purposes such as ducts, conveyors, oil pans, shelves, and hinges. Used after some alterations, including flat bars and equilateral angles.
Days to Ship: | 13 Days or more |
---|
Shinohara Electric
Environment-friendly, halogen-free eco-duct.
[Features]
Taking environmental considerations into account, halogen free resin is used which does not cause toxic gas to be released during incineration.
The flame-retardant version has the same properties as one that is certified as self-extinguishing UL94V-0.
Specific gravity is approximately 20% lighter than PVC.
The inside surface hole of the ED-duct has been chamfered on the inner surface.
Compared with conventional PVC, the ED duct has excellent heat resistance.
Days to Ship: | 20 Days or more |
---|
Seiwa Electric
Made from ABS resin.
[Features]
・The upper surface of the duct includes a clear acrylic cover, preventing internal accumulation of dust, and making it easy to view stored components.
・Optional end caps are also available (giving the unit a crisp and clean appearance), and both ends of the duct have wiring openings in the bottom to allow wiring to feed down.
・Allows clutter-free storage of AC adapters and cable taps.
Days to Ship: | 8 Days or more |
---|
Wire duct adhesive tape【10 Pieces Per Package】
Hellermann Tyton
· A cable duct for easy mounting and dismounting of cables without requiring a cover. The duct has a wide slit for easy wire identification/branching and is compact in size in comparison to normal ducting.
[Features]
· A cable duct for saving space without requiring a cover.
· A cable duct for easy mounting and dismounting of cables without requiring a cover.
· Select from screw type and adhesive tape type mountings.
· The Heladuct has a wide slit for enabling easy wire identification and branching.
· In addition, in comparison to normal cable ducting, the compact design contributes to saving space.
· Please use for wiring switchboards, power distribution boards, and office furniture.
Days to Ship: | 8 Days or more |
---|
Wire duct screw【10 Pieces Per Package】
Hellermann Tyton
· Wiring duct which enables simple mounting and dismounting of cables and does not require a cover. · Flat duct has a wide slit so wire identification and branching can easily be performed.
[Features]
· Wiring duct that enables space saving without any need for a cover.
· Wiring duct enabling simple mounting and dismounting of cables that do not require a cover.
· Can select from screw secured and adhesive tape secured types.
· Flat duct has a wide slit so wire identification and branching can easily be performed.
In addition, compared to normal wiring ducts, a compact design is used, contributing to space savings.
Please use for wiring included in power boards, power distribution boards or office furniture
Days to Ship: | 8 Days or more |
---|
Non-halogen Polypropylene duct【10 Pieces Per Package】
Kowa Kasei
Uses eco-friendly materials that do not contain halogen substances. Has superior anti-oiliness and heat resistance. Possible to lighten equipment by using light weight resin.
[Features]
Environmental considerations (uses materials that do not contain halogen substances).
Has superior oil and heat resistance.
Possible to lighten equipment by using light weight resin.
Economical compared to conventional eco-duct.
Side hole widened to 12.5mm.
Possible to simply cut with a recommended tool such as a birdie cutter (a burr is generated with a saw blade cut).
Please use a cutter specialized for resin cutting.
Days to Ship: | 17 Days or more |
---|
Special Frame M6 Series Cable Duct Casing Frame
NIC Autotec
The Special Frame has been developed for specific applications, such as ducts, conveyors, oil pans, shelves, and hinges, etc. A frame that is designed to be used with some additional adjustments to be made, such as flat bar and equilateral angle adjustments, etc., before using.
Days to Ship: | 12 Days or more |
---|
Special Frame M6 Series Duct Frame AFD-3060B
NIC Autotec
The Special Frame has been developed for specific applications, such as ducts, conveyors, oil pans, shelves, and hinges, etc. A frame that is designed to be used with some additional adjustments to be made, such as flat bar and equilateral angle adjustments, etc., before using.
Days to Ship: | 12 Days or more |
---|
Special Frame M6 Series Duct Frame AFD-3090A
NIC Autotec
Designed for specific purposes such as ducts, conveyors, oil pans, shelves, and hinges. Used after some alterations, including flat bars and equilateral angles.
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Width(mm) |
Height(mm) |
Total length(mm) |
Material |
Color |
Brand | Kowa Kasei | NIC Autotec | Shinohara Electric | Seiwa Electric | Hellermann Tyton | Hellermann Tyton | Kowa Kasei | NIC Autotec | NIC Autotec | NIC Autotec |
---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||
CAD |
|
|
|
|
|
| ||||
Days to Ship | 6 Days or more | 13 Days or more | 20 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 17 Days or more | 12 Days or more | 12 Days or more | 12 Days or more |
Width(mm) | 20 ~ 100 | 60 | 30 ~ 80 | 110 ~ 200 | 11 ~ 30 | 11 ~ 40 | 30 ~ 80 | 50 | 60 | 90 |
Height(mm) | 30 ~ 100 | 30 | 40 ~ 80 | 100 ~ 120 | 14 ~ 30 | 14 ~ 40 | 40 ~ 100 | 7.4 | 30 | 36 |
Total length(mm) | 2000 | 15 to 3000 | 2000 | 1000 | 500 | 500 | 2000 | 15 to 2000 | 15 to 3000 | 15 to 3000 |
Material | Hard Vinyl Chloride | Other | Modified PPE | Other | Polypropylene | Polypropylene | Other | Other | Other | Other |
Color | Gray | Other | Ivory | Ivory | White | White | Ivory | Other | Other | Other |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy