(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Metal conduits are straight or flexible metal pipes that are used in electrical, gas or water pipe construction. They are used to protect wires and cables, as well as lay piping for gas or water, but also have various additional functionalities, including aesthetic design, allowing easy replacement of hid ...Readmore
Metal conduits are straight or flexible metal pipes that are used in electrical, gas or water pipe construction. They are used to protect wires and cables, as well as lay piping for gas or water, but also have various additional functionalities, including aesthetic design, allowing easy replacement of hidden wiring, etc. Common types of metal conduits include those for electrical work, such as threadless cable conduits or flexible metal cable conduits, and feature high durability and impact resistance. For this reason, they can be used in any environment, both indoors and outdoors, underground, exposed, etc. Flexible metal cable conduits allow easy bending by the hand and alterations at worksite, and they can be installed onto various locations. Products such as stainless steel tubes that are resistant to rust are also available and can be selected according to operating environment. ▲ Close
Days to Ship |
|
---|
Flexible Conduit (fireproof structure)
Shimada Electric
[Features]
- Can be used in Class 1 and Class 2 hazardous locations.
[Use]
- Wire tube accessory for explosion-proof electrical work.
- Useful for connections that require flexibility (from an electric motor terminal to a conduit, etc.).
Days to Ship: | 8 Days or more |
---|
K-Flex vinyl sheath with metal flexible wire conduit tube (high resistance to oil and movement)
Sankei Manufacturing
K-Flex type KPF is a metal flexible wire conduit with high resistance to oil and movement.
[Features]
· K-Flex type KPF is the standard product for high oil resistance.
· #10–#54 are designed for applications involving movement.
· Low-cost KIV is recommended for fixed piping where no oil is present.
· Due to superior flexibility K-Flex can slightly elongate.
· Allow a slight margin for insertion of cable into piping.
· The brown vinyl coating product has been specified by the Metropolitan Police Department for communication devices (Model KPF*BR). There are five inventory classifications in #22–#54.
· For electrical wires, use cables/vinyl cord, etc.
· For accessories, please use KM type (standard type) or K2-type.
Days to Ship: | 8 Days or more |
---|
Sankei Manufacturing
A JIS C 8309-compliant flexible metal wire tube for indoor use. Non-waterproof.
[Features]
- A pleated pipe structure featuring an galvanized steel outer later, steel intermediate later, and water resistant paper inner layer.
- Does not fall into the Japanese category for special electrical supplies, allowing you to embed it in concrete and run low-voltage indoor wiring, similar to steel wire tubing in normal, dry.
- Can be used for IV wires or cables.
- Use with standard Plica accessories.
- Burrs at the ends of Plicatubes may cut hands. Handle with care.
Days to Ship: | 8 Days or more |
---|
Hagi
[Features]
· Stainless steel flexible tube.
· Strongly resistant to lateral pressure and tensile loads, this tube does not stretch even if it is pulled.
· Protects fragile optical fibers and sensor leads from breaking due to tensile loading, shock, heat, welding sparks, repeated bending, and lateral pressure, etc.
[Applications]
· Measuring instruments, various communication equipment, lighting fixtures, etc.
· Fiber scopes.
· Optical fibers/commercial sensor leads/wire protection.
Days to Ship: | Same day or more |
---|
Show Stock Products
Stainless Steel Tubing (Fixed Bend)
MISUMI
Stainless steel fixed bend tubing that is sturdier than general purpose conduit. Its features an increased tensile and torsional strength coupled with an ability to retain its bent position that make it ideal for applications where electrical cables need to be protected from such harsh environments where extreme external pressure, cutting fluids, lubricants, etc. are present.
Days to Ship: | 11 Days or more |
---|
Sankei Manufacturing
[Features]
· K-Flex type KMS fixed tubing for use around oil-using machinery, automated machinery, etc.
· The low cost type KMV is recommended for oil-free locations, such as food plants, paper-making factories, and sewage treatment facilities.
· Can be used in mobile tubings with moderate movement, but please use type KPF in applications with more movement.
· Please use for electrical wiring, cables/vinyl cords etc.
Days to Ship: | 8 Days or more |
---|
Sankei Manufacturing
Vinyl-covered metal flexible conduit for outdoor use which complies with JIS C 8309 standards. Vinyl sheath is weather and water resistant.
[Features]
· Structure employs a pleated pipe with galvanized steel strip as the outer layer, a steel strip as the intermediate layer, and water resistant paper as the inner layer.
· Not a designated electrical product so embedding in concrete is supported and and the product can be used for low-voltage indoor wiring, similar to steel wire tubing in dry areas, excluding specially designated special areas.
· Wires used can be IV wiring / cabling, etc.
· Please use standard Brica accessories.
Note that hand, etc. injury may be caused by the burrs at the end of the Brica tube.
Please take sufficient precautions during handling
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | Shimada Electric | Sankei Manufacturing | Sankei Manufacturing | Hagi | MISUMI | Sankei Manufacturing | Sankei Manufacturing |
---|---|---|---|---|---|---|---|
Product Series | K-Flex vinyl sheath with metal flexible wire conduit tube (high resistance to oil and movement) | ||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 11 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy