(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A resin pipe is a wiring part used for conduit and protection of electric cables. Main applications include wiring, protection, repair, etc. of electric cables in various industrial equipment, industrial buildings, communication equipment, etc. The resin used as the material includes polyethylene, nylo ...Readmore
A resin pipe is a wiring part used for conduit and protection of electric cables. Main applications include wiring, protection, repair, etc. of electric cables in various industrial equipment, industrial buildings, communication equipment, etc. The resin used as the material includes polyethylene, nylon, polypropylene, etc., and most of them are lightweight and have high heat resistance and corrosion resistance. Product shapes include double tubes with slits, gate tubes with uneven surfaces, flexible tubes that can be bent in multiple directions, and cable raceway ducts used as wiring protection covers, etc. In addition, there are products that have excellent weather resistance and are suitable for outdoor wiring protection, products that are used by taking out the required length from the box case, and multicolor products that can color-code wiring by circuit, etc., and it is possible to select a product according to the application. ▲ Close
Days to Ship |
|
---|
Sanfleki ROBO (standard type high-strength)
Sankei Manufacturing
Type NS is a standard type polyamide flexible conduit tube with superior compressive strength.
[Features]
· Type NS is a standard type with excellent compression strength.
· Optimally suited for general conduit applications.
· The JISC8461 strength classification is light (#12 size is very light).
· The light gray Munsell value is N7.
· Sanfleki ROBO itself is not suitable for torsional movement.
· If you require this kind of conduit, please use the rotating type accessories.
· Sanfleki ROBO accessories have a strong connection tensile strength. However, compared to metal-fabricated products, these are not as strong. Therefore, please be careful when moving high-tensile loads.
· Sanfleki ROBO and its accessories are non-conductive. Therefore, unlike metal-fabricated conduit, no electrical bonding is required and there are no issues with grounding of electrical equipment.
· Sanfleki ROBO is manufactured from polyamide. Therefore, under normal-use conditions, it has a high resistance to chemicals, such as general alkalis, alcohols, ethers, ketones, hydrocarbons, hydrogen halogenides, lubricating oils, petroleum, detergents, cutting oils, and water, etc.
· Polyamide resin is not particularly resistant to direct sunlight or weatherproof. Therefore, please use indoors.
· Please use with vinyl coated cables and electric wires.
· Please use with the N2 type Sanfleki ROBO accessories (e.g.: N2BG).
Days to Ship: | 9 Days or more |
---|
Flexible Tubing - Resin, Black
MISUMI
Slit-less plastic protection tube with easily mountable dedicated connector
Days to Ship: | 10 Days or more |
---|
Corrugated tubes (small box type)
Kowa Kasei
A slit is provided for easy storage. Made of lightweight, flame-retardant polypropylene.
[Features]
· A slit has been added for easy wire housing.
· Cutting can be done easily using a knife, etc.
· Lightweight, superior shock resistance, and excellent strength of stability.
Days to Ship: | 7 Days or more |
---|
Corrugated Tube (wrap wound type)
Kowa Kasei
A slit is provided for easy storage. Made of lightweight, flame-retardant polypropylene.
[Features]
· A slit has been added for easy wire housing.
· Cutting can be done easily using a knife, etc.
· Lightweight, superior shock resistance, and excellent strength of stability.
Days to Ship: | 8 Days or more |
---|
Flexible Tubing - 6 Nylon, Waterproof
AVC
Wire protection tubes with no slits can be fully waterproof.
[Features]
· The cable is protected from cuts due to sharp edges and damage from external toxic materials; thus extending cable life.
· Combining with the gland that is used with corrugated tubes prevents water and dust penetration.
· For various machinery equipment, vehicles, control systems, movable parts of machinery, motors, internal combinations in distribution boards and control boxes, industrial building, lighting fixtures/equipment, communications equipment, instrumentation, display devices, various plants, and general electrical facilities, etc.
Days to Ship: | 8 Days or more |
---|
Flexible Tubing - Polypropylene, Flame-Retardant
Denka Electron
Resin tube for easily protecting and banding together wires.
[Features]
· Since slits are processed in the direction in which it extends, storing wire material is easy.
· Items over 30 m are packaged in boxes, so every last meter can be used on site.
· The boxed packaging enables easy management of stock.
Insertions can be made afterwards thanks using the slits.
[Applications]
· Convenient for wiring protection in offices, factories and company buildings.
· Can be used for bundling the wiring within machines.
· Protects the wires from strong impacts, and can be used for organizing computer wiring.
Days to Ship: | 8 Days or more |
---|
Mirai Industry
TL Tube (corrugated). This product is used in pipe-laying for phone lines, coaxial cable, and communication lines.
[Features]
·A corrugated TL tube.
· Now with improved flexibility.
Days to Ship: | 8 Days or more |
---|
Mirai Industry
This PF tube uses a two-layer design for excellent weatherproofing properties. This is the Miraflex (PFD) Series.
[Features]
・This pipe uses a two-layer design for excellent weatherproofing properties.
・The black model is even more weatherproof, and is optimal for applications such as outdoor wiring at solar power plants.
Days to Ship: | 7 Days or more |
---|
Mirai Industry
Includes colored lines to make identification clear at a glance. This CD pipe is optimal for distinguishing between categories such as low current and high current, and is a dedicated model for use with concrete environments. Miraflex CD (CD) Series
[Features]
·Includes colored lines to make identification clear at a glance. Optimal for distinguishing between categories such as low current and high current.
Days to Ship: | 8 Days or more |
---|
Mirai Industry
A standard type PF pipe. Mirafureki-SS PFS series.
[Features]
· Sizes 16 to 28 are for weak to strong currents, and other application categories are conveniently color coded. (Order by attaching the line color to the end of the product No.: Red (R), Yellow (Y), Green (G), and White (W).)
Days to Ship: | 8 Days or more |
---|
Flexible Tubing - Oil-Resistant, 10 m Length
ESCO
[Product Specifications]
・Material-Zinc plated steel sheet is formed into a tube with square lock structure and covered with oil-resistant vinyl coating.
・Oil-resistant
・For factory machinery
・ID (mm)…15.8
・OD (mm)…21.1
・Length…10m
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Type |
Shape |
Operating Temperature (Minimum)(℃) |
Operating Temperature (Maximum)(℃) |
Required Internal Diameter Size(mm) |
Required Bend Radius(mm) |
Color |
Protection Function (Environmental Resistance) |
Brand | Sankei Manufacturing | MISUMI | Kowa Kasei | Kowa Kasei | AVC | Denka Electron | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||
Days to Ship | 9 Days or more | 10 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Specifications |
| ||||||||||
Type | Corrugated Tube | Flexible/Standard | Corrugated Tube | Corrugated Tube | Corrugated Tube | Corrugated Tube | Corrugated Tube | Corrugated Tube | Corrugated Tube | Corrugated Tube | - |
Shape | - | Without Slit | With Slit | With Slit | - | With Slit | Without Slit | Without Slit | Without Slit | Without Slit | - |
Operating Temperature (Minimum)(℃) | -5 (Fixed) / -40 (Adjustable) | -40 | -20 | -20 | -40 | -40 | - | - | - | - | - |
Operating Temperature (Maximum)(℃) | 65 (Fixed) / 115 (Adjustable) | 120 | 60 | 60 | 105 | 100 | - | - | - | - | - |
Required Internal Diameter Size(mm) | 15.3 ~ 33.5 | 6.5 ~ 48 | 5 ~ 28 | 5 ~ 28 | 6.6 ~ 40 | 7.4 ~ 25 | 14 ~ 18 | 16 ~ 36 | 16 ~ 54 | 14 ~ 54 | - |
Required Bend Radius(mm) | 45 (Fixed) / 90 (Adjustable) ~ 105 (Fixed) / 210 (Adjustable) | 10 (Fixed) / 40 (Adjustable) ~ 90 (Fixed) / 200 (Adjustable) | - | - | - | - | - | - | - | - | - |
Color | Black | Black | Black | Black | Black | Black | Black | Black / Beige / Milky White / Grey | - | Black / Beige / Milky White / Grey | - |
Protection Function (Environmental Resistance) | Waterproof / Oil Resistance / Flame Retardance | Flame Retardance | Flame Retardance | Flame Retardance | Waterproof | Flame Retardance | - | Flame Retardance / Weatherability | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy