(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Toyo Giken
Togi flat tubes are non-slip and can even be written on. The tubes have been realized economically with improved quality within the BOX, with safety improvements, and can also be used with any crimp style terminal, without the selection of wires.
[Features]
· After inserting into the wire, there is no slippage as the force of the wire insertion keeps it in place. Further conventional slippage prevention is not necessary.
· The flat front surface can be easily written on using marker pen.
· Improve quality within the BOX. The tubing can be easily hot marked, resulting in markings that are easy to read with an attractive appearance.
· Sufficient thickness and excellent electrical insulation offer improved safety.
· Safe usage.
Days to Ship: | Same day or more |
---|
Show Stock Products
Denka Electron
A halogen-free type protective tube. A tube that can be used for marking.
[Features]
· A non-shrinking, irradiated soft flame-retardant polyolefin tube that does not contain harmful substances, such as specific bromine and nitrogen.
· The material is a crosslinked soft flame-retardant polyolefin resin.
· A completely halogen-free, flame-retardant (no chlorinated/specific brominated flame retardants), non-shrinkable tube.
· Appropriate for marking — lettering is not easily erased.
· Usable for automotive products, harness insulation, protection and prevention against corrosion/electrolytic corrosion.
· Usable for wire terminals and contacts, and prevention against corrosion/electrolytic corrosion.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Denka Electron
Generic plastic tubing (transparent).
[Features]
Denka plastic tubing supports clear printing.
Standard colors: white, transparent and black. Other colors are also available.
Days to Ship: | 6 Days or more |
---|
Denka Electron
[Features]
Generic vinyl tube.
・White color used in mark tube.
Days to Ship: | 6 Days or more |
---|
Denka Electron
Oval shaped PVC tube.
[Features]
Special PVC tube with a natural elliptical opening shape.
· Several different wire sizes are supported by each tube size, reducing management costs.
Because of its strong rebound properties, wire material of 2mm or less can be firmly tucked in place.
Can be fixed in place so that markings face a particular direction
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Shape |
Operating Temperature (Minimum)(℃) |
Operating Temperature (Maximum)(℃) |
Required Internal Diameter Size(mm) |
Required Thickness(mm) |
Color |
Protection Function (Environmental Resistance) |
Brand | Toyo Giken | Denka Electron | Denka Electron | Denka Electron | Denka Electron | Denka Electron |
---|---|---|---|---|---|---|
Product Series | ||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 6 Days or more | 6 Days or more | 8 Days or more |
Shape | Flat Type | Round | Round | Round | Round | Flat Type |
Operating Temperature (Minimum)(℃) | - | -55 | -20 | -20 | -20 | -10 |
Operating Temperature (Maximum)(℃) | - | 110 | 60 | 60 | 60 | 70 |
Required Internal Diameter Size(mm) | 2.3 ~ 4.5 | 3.0±0.2 ~ 6.0±0.5 | 2.0±0.15 ~ 6.0±0.2 | 2.0±0.15 ~ 6.0±0.2 | 2.0±0.15 ~ 6.0±0.2 | 1.5×2.9 ~ 3.4×10.8 |
Required Thickness(mm) | - | 0.35 | 0.4 ~ 0.5 | 0.4 ~ 0.5 | 0.4 ~ 0.5 | - |
Color | White | White | Black | Transparent | White | White |
Protection Function (Environmental Resistance) | - | Flame Retardance / Corrosion Resistance | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy