(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Denka Electron
[Features]
· A protective sleeve for nylon material hydraulic hoses.
· A braided nylon sleeve with excellent flexibility.
· For use as a hydraulic pressure protective cover for hydraulic rubber hoses in industrial machinery, etc.
· Tightly woven nylon braid — prevents leakage of hydraulic fluid from ruptured hoses.
· Superior weather/heat/chemical/abrasion resistance, durability, and flame-retardant performance.
Days to Ship: | 8 Days or more |
---|
Protective Braided Tubing - Tin-Plated Copper, Flexible
Kowa Kasei
Sleeves for noise countermeasures that offer excellent elasticity and flexibility
[Features]
· Because of the excellent elasticity, when compressed the diameter expands approximately 1.5–4 times.
· Excellent flexibility and shield countermeasures for moveable parts.
· Exhibits excellent shielding by weaving conductive threads.
· There are four sizes from φ 15 to φ 19 and coating that are perfect for the wiring is available.
· Fits on any shape using a flexible material to create an attractive appearance.
· No moisture or heat is allowed within because of the mesh type.
Days to Ship: | 8 Days or more |
---|
Protective Braided Tubing - Helagaine HEGPX Series
Hellermann Tyton
Material combustion test certified product for trains and motor vehicles. For prevention of various types of wire wear and damage when bundling.
[Features]
· Wiring protective sleeve with superior flexibility and give thanks to the braided polyester mono-filament with superior wear resistance and flexibility.
· A gap is created by the braided structure, so heat and moisture will not be locked in, and identification and inspection of the attached wiring can easily be performed.
· Internal diameter spreads up to 3 times with compression, meaning one size supports a wide range of wire bundle diameters.
· Lightweight and resilient with easy sliding for easy cable feed.
· Standard grade and flame retardant grade products are combustion test certified for trains and motor vehicles.
Days to Ship: | 8 Days or more |
---|
Protective Braided Tubing - Polyester Mono Filament
SK Koki
This net-like tube fits any shape. Optimal for robots and other mobile equipment.
Days to Ship: | 8 Days or more |
---|
Protective Braided Tubing - FLS Series, Tin-Plated, Heat-Resistant, Flexible
Denka Electron
Highly flexible EMC-tolerant shielded braided tube which is wrapped in tin-plated copper foil to heat resistant threads.
[Features]
Shield tubing which is reticulated by wrapping bell-plated copper foil onto a heat resistant polyester.
Because of the excellent extensibility and the fact that the shield is made thin by the use of copper foil, the shielding is optimal for wires that are used for elbow parts or moving parts.
Two-fold extensibility means that additional wiring can be added after initial installation.
Days to Ship: | 6 Days or more |
---|
Protective Braided Tubing - MT Series, Polyester, Flexible
Kameda Denki
Polyester fiber and braided, wiring protection tube. · Excellent flexibility, elasticity, and stretching properties due to braided structure.
[Features]
・Uses special fibers of polyester, for smoothness and superior strength.
・Due to braided structure, is approximately three times stretchier than conventional tubes, which allows for excellent workability in wiring bundling.
(Note) Depending on series number, the extent to which it can be stretched will vary.
・Excellent heat and cold resistance due to high properties of fabric material (-75°C to +150°C).
・Due to the excellent elasticity of the sheath, the interior can be checked even after coatding, and the cause of faulty wiring can be identified.
・Useful in preventing condensation inside coating due to air permeability.
Days to Ship: | 8 Days or more |
---|
Protective Braided Tubing - FLMX Series, Polyester, Non-Extensible
Denka Electron
Braided sleeve with slit (black) hard type.
[Features]
·Lightweight, supple and flexible, it fits nicely on the wire rod you are protecting. It is a tube with a design that maintains the tubular sleeve shape even when bent and is excellent in preventing the wire rod from popping out
·The self-winding shape allows you to easily bind the wire rods by hand. After binding, it will return to a circle with shape memory
·The finish will be harder than the FLM-FR tube
Days to Ship: | 12 Days or more |
---|
Protective Braided Tubing - FLA Series, Insulated, Flexible
Denka Electron
[Features]
·Because it is fiberglass, it is very flexible and can be bent freely. Suitable for protecting around engines, pipes, and cables
·With aluminum coating, it can also be used as a noise prevention tube
·It has a high heat insulating effect and is suitable for protecting engines, pipes, and cables
·A tube with an excellent shielding effect
·It can be easily cut with scissors and can be bent
·It can also be used to prevent contact with piping and burns
Days to Ship: | 12 Days or more |
---|
Denka Electron
It is a stretchable mesh tube that can be inserted later because it is opened and closed with a hook-and-loop tape. Can be easily tied by hand.
[Features]
·A sleeve that is ideal for binding and protecting equipment that is fixed at both ends
·It is also suitable for branching wiring and post-assembly insertion, and can be used to improve workability and appearance
·Since the elasticity is more than approx. twice the natural diameter, it is easy to add a wire rod from the middle. Even in places where there is a protrusion of the connector, it can be tightly bound due to its good elasticity
·UL standard product (File no: E347759)
Days to Ship: | 12 Days or more |
---|
Denka Electron
A cover tube that is ideal for protecting hydraulic hoses and can be inserted later
[Features]
・ Since it is a strong hook-and-loop fastener opening and closing type, it can be easily installed on site.
・ A highly flexible sleeve braided with nylon thread.
・ It can be used as a protective cover for hydraulic rubber hoses and hydraulic hoses for industrial machines, etc.
・ Since the stitches are fine and there are no gaps, the hydraulic oil can be prevented from bursting.
・ Since it is very light, it is easy to install and the work time can be shortened compared to the installation of sunny hoses, etc.
・ It is also possible to attach from the top of the spring or bundle several hoses.
・ A protective sleeve with excellent weather resistance, heat resistance, chemical resistance, flame retardancy and durability, and abrasion resistance.
・ It can be used for protecting the hose and shatter resistant in all places.
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Shape |
Operating Temperature (Minimum)(℃) |
Operating Temperature (Maximum)(℃) |
Required Internal Diameter Size(㎜) |
Color |
Protection Function (Environmental Resistance) |
Brand | Denka Electron | Kowa Kasei | Hellermann Tyton | SK Koki | Denka Electron | Kameda Denki | Denka Electron | Denka Electron | Denka Electron | Denka Electron |
---|---|---|---|---|---|---|---|---|---|---|
Product Series | Protective Braided Tubing - FLS Series, Tin-Plated, Heat-Resistant, Flexible | Protective Braided Tubing - FLMX Series, Polyester, Non-Extensible | ||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more |
Shape | Tube-shaped | Tube-shaped | Tube-shaped | Tube-shaped | - | Tube-shaped | Slit Type | Tube-shaped | Tube-shaped | Tube-shaped |
Operating Temperature (Minimum)(℃) | -60 | -20 | -70 | - | - | -75 | -75 | -60 | -70 | -60 |
Operating Temperature (Maximum)(℃) | 125 | 60 | 125 | - | - | 150 | 125 | 200 | 125 | 125 |
Required Internal Diameter Size(㎜) | - | 3 ~ 19 | 6.4 ~ 19.1 | 3 ~ 30 | - | 3 ~ 27 | - | - | - | - |
Color | Black | Silver | Black | Black | Silver | Black | Black | Silver | Black | Black |
Protection Function (Environmental Resistance) | Flame Retardance / Weatherability / Chemical Resistance / Heat Resistance / Abrasion Resistance / Other | - | Abrasion Resistance | Flame Retardance | Heat Resistance / Other | Heat Resistance / Other | - | Heat Resistance / Other | - | Flame Retardance / Weatherability / Chemical Resistance / Heat Resistance / Abrasion Resistance / Other |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy