(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Hellermann Tyton
Nylon construction ensures excellent abrasion resistance compared to polyethylene products. Conductor and branch can be controlled freely, making it ideal for installation of curved elements in wire bundles.
[Features]
· Wear and damage prevention as well as binding for various types of wire.
Nylon construction ensures excellent abrasion resistance compared to polyethylene products.
Using a technique that gives a glossy surface finish for nylon products (standard upgrade), aesthetics are improved compared to conventional products
Days to Ship: | 8 Days or more |
---|
Kameda Denki
Wound to wire bundle for bundling and protection. · Features superior heat resistance.
[Features]
Nylon 6 spiral features excellent heat and flame resistance compared to polyethylene.
Days to Ship: | 8 Days or more |
---|
Kameda Denki
Protects electric wire bundles in wound tie. Thin, flexible type.
[Features]
・Flexible (thin) type spiral tube.
・Large aperture diameter no larger than 50φ.
Days to Ship: | 8 Days or more |
---|
Spiral Tube - Polyethylene, Weatherproof Options
Kameda Denki
Wound to wire bundle for bundling and protection.
[Features]
Enables protection of wire bundle curvature, door crossover wires, inter-board crossover wires, etc. via low-effort and rapid installation, with beautiful results
· Electric wiring can be taken out from any position.
· Black version is weather resistant, so it can be used outdoors
Days to Ship: | Same day or more |
---|
Show Stock Products
Spiral Tube【5 Pieces Per Package】
Toyo Giken
TSP spiral tube is flexible and resilient. For easy wire bundling work. Available in two colors: milky white translucent and black.
[Features]
Excellent in flexibility and resiliency, making wire bundling work easier.
Available in two colors: milky white translucent and black. Available in 9 sizes (inner diameter 2.6 mm to 25 mm).
Days to Ship: | 8 Days or more |
---|
Hellermann Tyton
Enables simultaneous binding of wires as well as wear protection. Conductor and branch can be controlled freely, which is ideal for installation of curved elements in wire bundles. · Also convenient when wiring changes as it can be removed and reused.
[Features]
· Various types of wire wear and damage prevention and binding.
· Spiral tube that can simultaneously bundle wires and protect from wear.
· Conductor - branching can be freely performed, optimal for attaching the curved portion of a wire bundle.
· Also convenient when wiring is changed as it can be removed and reused.
· Plastic elasticity used for tightening force.
Days to Ship: | 8 Days or more |
---|
Spiral Tube - 6 Nylon, Weatherproof, Clear
Hellermann Tyton
Nylon construction ensures excellent abrasion resistance compared to polyethylene products. Conductor and branching can be controlled freely, making it ideal for installation of the curved elements in wire bundles. Weatherproof grade that supports outdoor use.
[Features]
· Wear and damage prevention as well as binding for various types of wire.
Nylon construction ensures excellent abrasion resistance compared to polyethylene products.
Days to Ship: | 8 Days or more |
---|
Spiral Tube - Polyethylene, Weatherproof, Black
Hellermann Tyton
Enables simultaneous binding of wires as well as wear protection. Conductor and branch can be controlled freely, which is ideal for installation of curved elements in wire bundles. · Weatherproof grade that supports outdoor use.
[Features]
· Various types of wire wear and damage prevention and binding.
· Spiral tube that can simultaneously bundle wires and protect from wear.
· Conductor - branching can be freely performed, optimal for attaching the curved portion of a wire bundle.
· Also convenient when wiring is changed as it can be removed and reused.
· Plastic elasticity used for tightening force.
Days to Ship: | 8 Days or more |
---|
Spiral tube 12, nylon type, weatherproof grade
Hellermann Tyton
[Features]
· Various types of wire wear and damage prevention and binding.
· Nylon spiral 12 offers excellent chemical resistance, weather resistance, low temperature tolerance, and oil resistance.
· As resistance to calcium chloride is strong, please use for outdoor environments especially where contact with anti-freeze products is possible.
Days to Ship: | 8 Days or more |
---|
Spiral tube fluoroplastic heat resistance and chemical resistance grade
Hellermann Tyton
Compared to similar products made of polyethylene and nylon, the spiral tube features excellent heat resistance (200°C), chemical resistance, cold resistance and weather resistance, as well as and high resistance to radiation.
[Features]
· Used for binding and to prevent damage and wear to various types of wiring.
Compared to polyethylene and nylon products, the fluorocarbon resin spiral tube features excellent heat resistance, chemical resistance, cold resistance, weather resistance, and resistance to radiation.
Days to Ship: | 8 Days or more |
---|
Spiral tube made of polyethylene thin type
Hellermann Tyton
Thin type spiral tube with improved workability. The conductor and branch can be controlled freely, which makes it ideal for installation of curved elements included in wire bundling.
[Features]
· Can be used for bundling and preventing wear and damage in various types of wiring.
A thin-type spiral is also available to further improve workability.
Days to Ship: | 8 Days or more |
---|
SK Koki
[Features]
· For bundling application wires and protecting electrical wires, hoses—installed using a dedicated tool.
Days to Ship: | 8 Days or more |
---|
Spiral Tube - Wire Protectors, Multiple Colors
Mirai Industry
[Features]
· Spiral tube available in 6 colors.
· For use in bending sections of bundled wires, wiring bridging doors, protection of wiring to boards, robot telescopic cylinder sections, branching where many wires are bundled, and to organize wiring etc.
· Useful for identification of wiring.
Days to Ship: | 8 Days or more |
---|
Denka Electron
This spiral tube can be wrapped easily to protect wire materials. The black version has superior weatherproofing properties, and can even be used for long operations in outdoor environments.
[Features]
・This is a tube that wraps around wire materials to provide protection.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Color |
Material |
Product Type |
Brand | Hellermann Tyton | Kameda Denki | Kameda Denki | Kameda Denki | Toyo Giken | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | SK Koki | Mirai Industry | Denka Electron |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Spiral tube fluoroplastic heat resistance and chemical resistance grade | |||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Color | Translucent White | Black / Natural | Black / Natural | Black / Natural | Translucent | Translucent White | Black / Milky White to Light Green (Changes With Temperate/Humidity) | Black | Black | Translucent | Translucent White | Black / Translucent / White | Black / Yellow / Natural / Red | Black / Translucent white |
Material | Nylon | Nylon | Polyethylene | Polyethylene | Polyethylene | Polyethylene | Nylon | Polyethylene | Nylon | Fluoropolymer (FEP) ~ Fluoropolymer (PFA) | Polyethylene | Nylon ~ Polyethylene | - | Polyethylene |
Product Type | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy