(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Electrical Tubing Accessories - Wire Bundle Protector
SK Koki
[Features]
· Slit Tube Specialized Tool
* (Catalog print errors)
We are extremely sorry for any inconvenience. An error appeared in the MISUMI-VONA Wiring Catalogue 2015 (P.1797).
Please note that this product is not sold in "single units" but in “units of 10”.
Days to Ship: | 6 Days or more |
---|
Electrical Tubing Accessories - Mark Tube Stoppers, Nylon 66
WAGO
Having problems with the mark tube coming loose when using spring terminal blocks?
Use a mark tube stopper to make it harder for the tube to drop out.
[Features]
- Secures mark tubes in general wiring applications.
- Reduces mark tube drop out when crimp terminals are not used. (Is not fully fixed)
[Specifications]
- Material: Nylon 66
- Color: Natural
- Compatible wire size: 0.3 to 0.5mm² / AWG22-20 (MS-3-050N)
- Compatible wire size: 0.35 to 1.25mm² /AWG20-16 (MS-4-125N)
- Compatible wire size: 1.25 to 3.5mm² / AWG16-10 (MS5-350N)
Days to Ship: | 6 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | SK Koki | WAGO |
---|---|---|
Product Series | Electrical Tubing Accessories - Mark Tube Stoppers, Nylon 66 | |
Days to Ship | 6 Days or more | 6 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy