(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.

Heat Shrink Tubing

A heat shrink tube is a tube that shrinks when heated. The material of heat shrink tubing is polyolefin, fluoropolymer, etc., and heat shrinks when heat is applied with a heat gun, etc. When selecting the tube size, select a tube with an inner diameter after complete shrinkage that is slightly smaller than the object to be coated, but you also need to pay attention to the application and the thickness of the tube.
Days to Ship
  • All
  • Same day
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 15 Days or Less
  • 27 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Internal diameter (before contraction)(mm)
Wall Thickness (after shrinking)(mm)
Shrinkage factor
Material
Color
Flame retardant
Adhesive
Tube length(mm)
Special function/application
Representative standards

    Heat-shrink tubing (heat resistant and flame retardant silicon)

      Heat shrinkable tube TREDUX MA47

        Heat shrinkable shielding tube

          Heat shrinkable tube HIS-3 series

            Heat shrinkable tube TREDUX (Tredux) standard

              Heat shrinkable tube (6:1 shrinkage)

                Heat shrinkable tube TC26 series

                  Heat shrinkable tube TCN20 series

                    Heat shrinkable tube TREDUX HA47

                      Heat shrinkable tube HIS-A

                        Heat shrinkable tube (3:1 shrinkage)

                          Heat shrinkable tube (4:1 shrinkage)

                            Heat shrinkable tube (yellow)

                              Heat shrinkable tube (gray)

                                Heat shrinkable tube (blue)

                                  Heat shrinkable tube (red)

                                    Heat shrinkable tube (heat resistant and 150°C and black)

                                      Heat Shrink Tube (heat resistance: 150°C, transparent)

                                        Heat Shrink Tube (heat resistance: 200°C)

                                          Heat-shrinkable tube (white).

                                            · General purpose heat shrink tube.

                                              Raychem (Raychem) shrinkable tubing V2

                                                HOL tube - heat-shrink tubing (for high voltage/thickness type)

                                                  HOS tube heat-shrink tubing (for high voltage)

                                                    Non-halogen SETC tube heat-shrink tubing (fully non-halogen)

                                                    Brand

                                                    Shin-Etsu Chemical

                                                    Hellermann Tyton

                                                    Kowa Kasei

                                                    Hellermann Tyton

                                                    Hellermann Tyton

                                                    Denka Electron

                                                    Hellermann Tyton

                                                    Hellermann Tyton

                                                    Hellermann Tyton

                                                    Hellermann Tyton

                                                    Denka Electron

                                                    Denka Electron

                                                    Denka Electron

                                                    Denka Electron

                                                    Denka Electron

                                                    Denka Electron

                                                    Denka Electron

                                                    Denka Electron

                                                    Denka Electron

                                                    Denka Electron

                                                    Denka Electron

                                                    TE Connectivity

                                                    Denka Electron

                                                    Denka Electron

                                                    Denka Electron

                                                    Product Series

                                                    Heat-shrink tubing (heat resistant and flame retardant silicon)【10-25 Pieces Per Package】

                                                    Heat shrinkable tube TREDUX MA47【2-6 Pieces Per Package】

                                                    Heat shrinkable shielding tube【10 Pieces Per Package】

                                                    Heat shrinkable tube HIS-3 series

                                                    Heat shrinkable tube TREDUX (Tredux) standard【2-20 Pieces Per Package】

                                                    Heat shrinkable tube (6:1 shrinkage)【1-10 Pieces Per Package】

                                                    Heat shrinkable tube TC26 series

                                                    Heat shrinkable tube TCN20 series

                                                    Heat shrinkable tube TREDUX HA47【1-6 Pieces Per Package】

                                                    Heat shrinkable tube HIS-A

                                                    Heat shrinkable tube (3:1 shrinkage)

                                                    Heat shrinkable tube (4:1 shrinkage)【5-10 Pieces Per Package】

                                                    Heat shrinkable tube (yellow)【10 Pieces Per Package】

                                                    Heat shrinkable tube (gray)【10 Pieces Per Package】

                                                    Heat shrinkable tube (blue)【10 Pieces Per Package】

                                                    Heat shrinkable tube (red)【10 Pieces Per Package】

                                                    Heat shrinkable tube (heat resistant and 150°C and black)

                                                    Heat Shrink Tube (heat resistance: 150°C, transparent)

                                                    Heat Shrink Tube (heat resistance: 200°C)

                                                    Heat-shrinkable tube (white).【10 Pieces Per Package】

                                                    · General purpose heat shrink tube.【10 Pieces Per Package】

                                                    Raychem (Raychem) shrinkable tubing V2

                                                    HOL tube - heat-shrink tubing (for high voltage/thickness type)

                                                    HOS tube heat-shrink tubing (for high voltage)

                                                    Non-halogen SETC tube heat-shrink tubing (fully non-halogen)【10 Pieces Per Package】

                                                    Days to Ship 8 Days or more 8 Days or more 7 Days or more Same day or more

                                                    Show Stock Products

                                                    8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 7 Days or more 8 Days or more 8 Days or more 8 Days or more 7 Days or more 7 Days or more 11 Days or more 7 Days or more 6 Days or more 8 Days or more 7 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more
                                                    Internal diameter (before contraction)(mm)1.4-2.2 ~ 15.0-19.012 ~ 756.6 ~ 191.5 ~ 241.5 ~ 101.619 ~ 44.421 ~ 52.515.913 ~ 853 ~ 243.5 ~ 40.14.3 ~ 521.5 ~ 101.5 ~ 101.5 ~ 101.5 ~ 101.6 ~ 9.51.6 ~ 6.43.2 ~ 12.71.5 ~ 101.5 ~ 101.5 ~ 32.130 ~ 10025 ~ 1002
                                                    Wall Thickness (after shrinking)(mm)1.2 ~ 1.81.5 ~ 30.56 ~ 0.760.45 ~ 1.20.45 ~ 1.43.2 ~ 7.40.8 ~ 10.692.4 ~ 4.31 ~ 2.41 ~ 2.41 ~ 2.40.33 ~ 0.560.33 ~ 0.560.33 ~ 0.560.33 ~ 0.560.2 ~ 0.280.2 ~ 0.280.76 ~ 1.10.33 ~ 0.560.33 ~ 0.560.33 ~ 0.89320.44
                                                    Shrinkage factor2:1 to less than 3:13:1 to less than 4.12:1 to less than 3:13:1 to less than 4.12:1 to less than 3:14:1 or more2:1 to less than 3:12:1 to less than 3:13:1 to less than 4.13:1 to less than 4.12:1 to less than 3:1 / 3:1 to less than 4.14:1 or moreless than 2:1less than 2:1less than 2:1less than 2:1less than 2:1 / 2:1 to less than 3:12:1 to less than 3:1less than 2:1 / 2:1 to less than 3:12:1 to less than 3:12:1 to less than 3:1less than 2:12:1 to less than 3:12:1 to less than 3:12:1 to less than 3:1
                                                    MaterialSiliconPolyolefinOtherPolyolefinPolyolefinPolyolefinPolyolefinPolyolefinPolyolefinPolyolefinPolyolefinPolyolefinPolyolefinPolyolefinPolyolefinPolyolefinFluororesinFluororesinOtherPolyolefinPolyolefinOtherPolyolefinPolyolefinPolyolefin
                                                    ColorOtherBlackBlackBlackBlackBlackBlackBlackBlackBlackBlackBlackYellowOtherOtherRedBlackOtherBlackWhiteGreenBlackRedOtherWhite
                                                    Flame retardantPresentNonePresentPresentPresentNoneNonePresentNonePresentPresentPresentPresentPresentPresentPresentNoneNonePresentPresentPresentPresentNoneNonePresent
                                                    AdhesiveNonePresentPresentNoneNonePresentNoneNonePresentPresentPresentPresentNoneNoneNoneNoneNoneNoneNoneNoneNoneNoneNoneNoneNone
                                                    Tube length(mm)1000100010003000 ~ 1000010001000 ~ 1000030000 ~ 600006000010003000 ~ 100005000 ~ 100005000 ~ 1000010001000100010005000 ~ 100005000 ~ 100001000 ~ 100001000100050000 ~ 2000001000 ~ 3000020001000
                                                    Special function/applicationHeat resistant-Heat resistant / Other-------------Heat resistant / Chemical resistantHeat resistant / Chemical resistantHeat resistant / Chemical resistant------
                                                    Representative standardsUL-ULULUL--UL-ULULULULULULULULULULULULUL / CSA--UL

                                                    Loading...

                                                    1. 1

                                                    Related Categories to Heat Shrink Tubing