(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
300V UL Standard Intermittently Bonded Rainbow Cable
MISUMI
Days to Ship: | 8 Days or more |
---|
UL Standard Twisted Pair Model
MISUMI
For Flat Model Signal with UL Standard
Days to Ship: | 7 Days or more |
---|
MISUMI
For complete product overview and details on Ribbon Cables - 300V, UL Standard see the sections below:
Days to Ship: | 8 Days or more |
---|
300V UL Standard Shielded Sheathed Cable
MISUMI
Days to Ship: | 8 Days or more |
---|
Oki Densen
[Features]
•Sudare-type OKIFLEX rolled up and covered with PVC sheath, optimal for wiring between equipment and/or racks
•Inside is just sudare-type OKIFLEX, so simply cut the sheath open to allow immediate termination with a connector or branch as required.
•The PVC sheath allows the cable to be routed directly from the inside of a rack to the outside, eliminating the need for intermediate connectors.
•High external induction resistance shield option also available
•Environmentally friendly product
•No brominated flame retardants (PBDE, PBB) or heavy metals such as Pb, Cr6+, Cd, or Hg in the insulator or sheath
Days to Ship: | 9 Days or more |
---|
300V UL Standard Intermittently Bonded Cable
MISUMI
Days to Ship: | 8 Days or more |
---|
300V UL Standard Rainbow Ribbon Cable
MISUMI
Days to Ship: | 8 Days or more |
---|
300V UL Standard with Sheath Model
MISUMI
Days to Ship: | 8 Days or more |
---|
Oki Densen
[Features]
・Outer diameter is narrower than conventional parts so it is compact and lightweight with increased flexibility.
・Terminal processing work is easy because there is no interstitial material.
・Sheath material striping length is just 2/3 to 1/2 the usual length when processing the ends by batch crimping with connectors, and the OKIFLEX spreads out flat to the proper degree, because both ends of the OKIFLEX are formed to be at the outside of the circumference.
・Good reliability of the contact to the connector because the pitch precision does not degrade.
· Shield type with high external induction resistance also available.
· This product is an environment compatible product.
・Insulator and sheath material contain no specific bromine-based flame retardants (PBDE, PBB) or heavy metals such as lead, hexavalent chromium, cadmium, and mercury.
Days to Ship: | 9 Days or more |
---|
Folding-Screen Style OKIFLEX for 3 A
Oki Densen
The conductor (AWG24) used is thicker than normal types. Optimal for the wiring of vending machines and drive circuits that drive a relatively large current. Folding screen-style.
Days to Ship: | 11 Days or more |
---|
Twisted Pair Type OKIFLEX【1-10 Pieces Per Package】
Oki Densen
Twisted pair construction consisting of 2-core wires twisted about each other. The continuous construction consists of flat and twisted pair sections, making this cable suitable for fixed wiring in which it is rounded or bended.
[Features]
・Its good noise resistance and cross-talk properties make it ideal for the wiring of high-speed signal circuits.
・Bulk connection based on the U-contact is possible at the welded portion, for good workability and no wiring errors.
· This product is an environment compatible product.
・The insulation does not contain special brominated flame-retardant materials (PBDE, PBB) or heavy metals (Pb, Cr6+, Cd, Hg).
Days to Ship: | 10 Days or more |
---|
Oki Densen
Folding screen-style.
[Features]
· An AWG30 (7/0.1 mm) tin plated copper wire is used in the conductor in order to work with devices requiring miniaturization. The conventional 1.27 mm pitch flat cable has been set to a half-pitch (0.635 mm).
· Can easily be pressure welded to a high-density IDC connector (1.27 mm pitch), reducing mounting space, and enabling multiple connections.
・Like the regular OKIFLEX series, it is available as a bridge type and as folding screen type.
▪ The F mark printed goods are available through build-to-order.
· This product is an environmentally compatible product.
・The insulation does not contain special brominated flame-retardant materials (PBDE, PBB) or heavy metals (Pb, Cr6+, Cd, Hg).
Days to Ship: | 11 Days or more |
---|
High Density (0.635 mm Pitch) Bridge Type OKIFLEX
Oki Densen
Easily pressure welded to high-density IDC connectors (1.27 mm pitch), reducing mounting space, and facilitating multiple connections. Bridge type.
[Features]
•Half-pitch (0.635 mm) cable, achieving half of the pitch of conventional 1.27 mm flat cables by using AWG30 (7/0.1 mm) tin-plated copper wire in response to demands for cable size reduction.
•Easily pressure welded to high-density IDC connectors (1.27 mm pitch), reducing mounting space, and facilitating multiple connections.
•Available in bridge and sudare configurations, as with existing OKIFLEX series
•F-mark certified products can be made to order
•Environmentally friendly product
•No brominated flame retardants (PBDE, PBB) or heavy metals such as Pb, Cr6+, Cd, or Hg in the insulating material
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Total length(m) |
Conductor cross section(mm2) |
AWG size(AWG) |
Number of cores(Core) |
Logarithm |
Finished outer diameter(mm) |
Rated voltage |
Shield |
Representative standards |
Sheath (outer coating) color |
Sheath (outer coating) material |
Insulation body materials |
|
|
|
|
|
| ||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | Oki Densen | MISUMI | MISUMI | MISUMI | Oki Densen | Oki Densen | Oki Densen | Oki Densen | Oki Densen |
Product Series | |||||||||||||
Days to Ship | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 11 Days or more | 10 Days or more | 11 Days or more | 11 Days or more |
Specifications |
|
|
|
|
|
|
| ||||||
Total length(m) | 1 ~ 61 | 30.5 | 1 ~ 61 | 1 ~ 100 | 100 | 1 ~ 61 | 1 ~ 61 | 1 ~ 100 | 100 | 61 | - | - | 61 |
Conductor cross section(mm2) | 0.08 | 0.08 | 0.08 | 0.08 | - | 0.08 | 0.08 | 0.08 | - | - | - | - | - |
AWG size(AWG) | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 24 | 28 | 30 | 30 |
Number of cores(Core) | 6 ~ 64 | - | 6 ~ 64 | 10 ~ 50 | 10 ~ 64 | 10 ~ 50 | 6 ~ 64 | 10 ~ 60 | 60 | 16 ~ 50 | 10 ~ 64 | 26 ~ 100 | 10 ~ 100 |
Logarithm | - | 8 | - | - | - | - | - | - | - | - | 5P ~ 32P | - | - |
Finished outer diameter(mm) | 7.62 ~ 81.28 | 20.3 | 7.62 ~ 81.28 | 12.7 ~ 63.5 | 12.7 ~ 81.3 | 12.7 ~ 63.5 | 7.62 ~ 81.28 | 12.7 ~ 76.2 | 76.2 | 25.44 ~ 79.5 | 12.7 ~ 81.3 | 16.51 ~ 63.5 | 6.35 ~ 63.5 |
Rated voltage | 300V | 300V | 300V | 300V | Low current circuits | 300V | 300V | 300V | Low current circuits | 300V | Low current circuits | Low current circuits | Low current circuits |
Shield | None | None | None | Present | Present / None | None | None | None | Present | None | None | None | None |
Representative standards | UL | UL | UL | UL | UL | UL | UL | UL | UL | UL | UL | UL | UL |
Sheath (outer coating) color | - | - | - | - | Ash | - | - | - | Ash | - | - | - | - |
Sheath (outer coating) material | - | - | - | - | PVC (PVC) | - | - | - | PVC (PVC) | - | - | - | - |
Insulation body materials | - | - | - | - | PVC (PVC) | - | - | - | PVC (PVC) | PVC (PVC) | PVC (PVC) | PVC (PVC) | PVC (PVC) |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy