(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coaxial Cables

Coaxial cables are cables mainly used for connecting the TV and wireless devices to antennas, connecting measuring instruments, or for sending audio and video signals. The cables come in different types including 5C (7.7 mm outer diameter, 5 mm insulation) with thick insulation used for outd ...Readmore

Coaxial cables are cables mainly used for connecting the TV and wireless devices to antennas, connecting measuring instruments, or for sending audio and video signals. The cables come in different types including 5C (7.7 mm outer diameter, 5 mm insulation) with thick insulation used for outdoors and wiring to wall terminals, 4C (6 mm outer diameter, 4 mm insulation) that is easier to bend and suited for indoor applications, RG type that features good insulation resistance, high dielectric strength and good mechanical strength and is suitable for a wide range of uses, and must be selected according to application. Coaxial cables made with special materials include fluoropolymer cables for excellent heat resistance and cold resistance, environmentally friendly materials for less environmental impact and other properties, and more. Because the cables are available in a wide variety, the pricings also vary greatly.  ▲ Close

Days to Ship
  • All
  • 6 Days or Less
  • 8 Days or Less
  1. 1
  • Flexible Coaxial Cable 50/75Ω

    Flexible Coaxial Cable 50/75Ω

    MISUMI

    Flexible model with excellent bending characteristics         

    • Volume Discount
    • Flex-Resistant
    • Strand Wire
    • Single Shield
    Days to Ship: 6 Days or more
  • RG Type High Frequency Coaxial Cable

    RG Type High Frequency Coaxial Cable

    Fujikura

    Fujikura Product - A cable that features high insulation resistance as well as water and aging resistance. Also boasts a high dielectric strength and light weight for easy handling.[Features]•The RG type high frequency coaxial cable is available in a number of different types. Generally made using polyethylene insulation. Offers the following characteristics:•High insulation resistance.•High dielectric strength voltage.•Lightweight and ea...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • DFS Single-Core High-Frequency Coaxial Cable

    DFS Single-Core High-Frequency Coaxial Cable

    Junkosha

    [Features]•Manufactured by Junkosha, Inc.•fluoropolymer coaxial cable•Impedance: 50 Ω, fine wire, ideal for weight reduction•High-speed, high-density signal transmission characteristics, excellent cold resistance, flame resistance, chemical resistance, and weather resistance

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Coaxial Cables