(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Hook-Up Wires - Single Core, PSE Supported, 600V
MISUMI
600 V General-Use, Single-core Wire
Days to Ship: | Same day |
---|
Show Stock Products
Hook-Up Wires - Polyflex, 600/1500V, MLFC Series
Hitachi Cable
[Features]
· Excellent heat resistance (110°C) and flame retardance.
· Excellent flexibility.
· Terminals are easily removable.
Days to Ship: | 8 Days or more |
---|
Hook-Up Wires - Silicone, Insulated, for LCDs
Nissei Electric
High-voltage silicone rubber heat-resistant single core wire
· Suitable for direct current high-voltage lead wires and LCD lead wires.
· Ideal for backlight lead wire for LCDs.
· Products available with withstand voltages of 3 KV to 20 KV.
· Silicone rubber used for insulation provides excellent flexibility and heat resistance.
Days to Ship: | 8 Days or more |
---|
Hook-Up Wires - DY-SOFT Compatible
Dyden
Highly Flexible and Durable Wire for Internal Wiring of Equipment
[Features]
・Excellent flexibility thanks to the use of fine wires with the conductor and highly flexible vinyl insulation.
・This wire’s excellent flexibility allows efficient wiring, even within the narrow confines inside equipment, with the reduced bending radius allowing saving on for space.
・Its excellent heat resistance, flame retardancy, and oil resistance make this wire ideal for internal wiring of equipment.
・This wire offers particularly high heat resistance, capable of withstanding 110°C for 40, 000 hours.
・This product complies with Japanese standards (Electrical Appliance and Material Safety Law), international standards (UL/cUL, CE mark), and can be used with export equipment.
・Uses a rated current of 600 V (450/750 V).
Days to Ship: | 8 Days or more |
---|
600V Single Core Hook-Up Wire (PSE)
MISUMI
Robust and economical wires designed for general internal wiring of electrical equipment. Designed to meet the engineering needs of control panel manufacturing, electrical equipment and a variety of other demanding applications.
[Features]
• PVC jacket to insulate and protect the wire
• Tinned copper conductor wire
• Thinner wire design adding to its flexibility and making wiring easier
• Heat resistance up to 60°C
• Wire thickness ranges from 4/0 AWG to 16 AWG
• Finished product as thin as 2.7 mm
• 6 colors to choose from
• Select lengths up to 200 m (656 ft)]
Days to Ship: | 7 Days or more |
---|
KQE 60 V Cross-linked Polyethylene Insulation
MISUMI
For weak current circuit, general use, single-core wire
Days to Ship: | 8 Days or more |
---|
Hook-Up Wires - FA Fluorine, Heat-Resistant
MISUMI
600 V heat-resistant single-core wire
Days to Ship: | 8 Days or more |
---|
Hook-Up Wires - JUFLON PTFE Cable
Junkosha
[Features]
· Manufactured by Junkosha, Inc.
· Optimal for internal wiring and control wiring of electronic equipment such as computers and electronic automatic exchange.
▪ PTFE resin wire.
Days to Ship: | 8 Days or more |
---|
Kuramo Electric
Fixed Type CE, UL,
Application/Application
• Wiring to Internal and External Electrical Equipment
Wiring to Internal and External Electrical Equipment
• Wiring in Oil Environments
Wiring in Oil Environments
• Wiring to Locations Requiring Noise Resistance (Shielded Type: CE-362SB)
Wiring to Locations Requiring Noise Resistance (Shielded Type: CE-362SB)
Features
• Global-Standard Cables Designed to CE & CCC (2.5 mm2 or Less) & UL/cUL &
Global-Standard Cables Designed to CE & CCC (2.5 mm2 or Less) & UL/
cUL &
• Noise Resistance (Shielded Type: CE-362SB)
Noise Resistance (Shielded Type: CE-362SB)
• Low Transfer Impedance (250m Ω /m or Less at 30MHz) (Shielded Type: CE-362SB)
Low Transfer Impedance (250m Ω /m or Less at 30MHz) (Shielded Type: CE-362SB)
• Oil Resistance, heat Resistance (105°C), and Flexibility
Oil Resistance, Heat resistance (105°C), and Flexible
Temperature Range
• Fixed: -30 to 90°C*
* If you use it at temperature less than 0°C, you should be careful of shocks, flexure, vibration and so on.
If you use it at temperature less than 0°C, you should be careful about shocks,
flexure, vibration and so on.
Bending Radius
• Fixed: Recommended 4 Times or More the Cable Diameter
Fixed: 4 times or More the Cable Diameter
• Conformity
Days to Ship: | 9 Days or more |
---|
Hook-Up Wires - Single Core, Ductile, 300V
MISUMI
Value-Series 300 V General-Use, Single-core Wire
Days to Ship: | Same day |
---|
Show Stock Products
Hook-Up Wires - Single Core, Ductile, PSE Supported, 300V
MISUMI
300 V general use single-core wire
Days to Ship: | Same day |
---|
Show Stock Products
Hook-Up Wires - Canadian Standard, 600V
MISUMI
600 V Overseas, Standard, Single-Core Wire
Days to Ship: | 5 Days or more |
---|
Hook-Up Wires - 250V, Heat-Resistant
MISUMI
For weak current circuit, ultra-heat resistant, single-core electric wire
Days to Ship: | 5 Days or more |
---|
Power Supply Cables - CE-362SB
Kuramo Electric
Fixed type cable which achieves a CE, UL,
Utility/Use
• Wiring to the inside and the outside of the electrical equipment
Wiring to internal and external electrical equipment
• Wiring exposed to oily environments
Wiring in oily environment
• Wiring to locations which require noise resistance (shielded type: CE-362SB)
Wiring to the portion which requires noise resistance (Shielded type: CE-362SB)
Features
• Global-standard cables designed to CE&CCC (2.5 mm2 or less) &UL/cUL &
Global-standard cables designed to CE&CCC (2.5 mm2 or less) &UL/cUL &
• Noise resistance (Shielded type: CE-362SB)
Noise resistance (Shielded type: CE-362SB)
• Low transfer impedance (250m Ω /m or less at 30MHz)(Shielded type: CE-362SB)
Low transfer impedance (250m Ω /m or less at 30MHz)(Shielded type: CE-362SB)
• Oil resistance, heat resistance (105°C), flexibility
Oil resistance, heat resistance (105°C), flexible
Temperature range
• Fixed: -30 to 90°C *
* If you use it at a temperature of less than 0℃ , you should be careful about shocks, flexure, vibration and so on.
If you use it at a temperature of less than 0℃ , you should be careful about shocks,
flexure, vibration and so on.
Bending radius
• Fixed: recommended 4 times or more of the cable diameter
Fixed: 4 times or more of the cable diameter
• Conformity
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Total length(m) |
Conductor cross section(mm2) |
AWG size(AWG) |
Finished outer diameter(mm) |
Rated voltage |
Shield |
Properties |
Representative standards |
Sheath (outer coating) color |
Sheath (outer coating) material |
Insulation body materials |
Brand | MISUMI | Hitachi Cable | Nissei Electric | Dyden | MISUMI | MISUMI | MISUMI | Junkosha | Kuramo Electric | MISUMI | MISUMI | MISUMI | MISUMI | Kuramo Electric |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||||||
Days to Ship |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Same day
Show Stock Products |
Same day
Show Stock Products | 5 Days or more | 5 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
|
|
| ||||||
Total length(m) | 50 ~ 100 | 10 ~ 100 | - | 1 ~ 100 | 10 ~ 100 | 10 ~ 400 | 10 ~ 200 | 10 ~ 100 | 10 ~ 100 | 10 | 10 | 1 ~ 153 | 1 ~ 99 | 10 ~ 100 |
Conductor cross section(mm2) | 0.5 | 0.75 ~ 200 | - | 5.52 ~ 56.57 | 2 | 0.75 | 0.75 ~ 3.5 | 0.079 ~ 1.964 | 0.5 ~ 50 | 1.25 | 1.25 | 8 ~ 108 | 1.25 ~ 5.5 | 0.5 ~ 6 |
AWG size(AWG) | 20 | - | - | 1 ~ 10 | 14 | 18 | 12 ~ 18 | - | 1 ~ 20 | 16 | 16 | 1 ~ 8 | 10 ~ 16 | 10 ~ 20 |
Finished outer diameter(mm) | 2.5 | 3.25 ~ 26 | 3 | 5.4 ~ 15.6 | 3.4 | 1.7 | 1.9 ~ 3.3 | 0.86 ~ 2.4 | 6.2 ~ 38 | 3.1 | 3.1 | 7.2 ~ 20 | 3.4 ~ 5.2 | 8.5 ~ 20.5 |
Rated voltage | 600V | 600V | For High Voltages | 600V | 600V | Low current circuits | 600V | 600V | 600V | 300V | 300V | 600V | Low current circuits | 600V |
Shield | None | None | None | None | None | None | None | None | None | None | None | None | None | Present |
Properties | - | Heat resistance / Cold resistance | Heat resistance / Cold resistance / Weatherproof | Oil resistance / Heat resistance | - | - | Heat resistance / Cold resistance / Chemical resistance | - | Oil resistance / Heat resistance | - | - | Heat resistance | Heat resistance | Oil resistance / Heat resistance |
Representative standards | - | PSE | - | UL / CE / CSA(c-UL) | PSE | - | PSE | - | PSE / UL / CE / CSA(c-UL) / CCC | PSE | PSE | UL / CSA(c-UL) | - | PSE / UL / CE / CSA(c-UL) / CCC |
Sheath (outer coating) color | Others | - | White / Pink | Black / Others | Red | Others | Black / White / Red / Yellow / Green / Blue / Others | - | Gray | Others | Red | Others | Others | Gray |
Sheath (outer coating) material | Others | - | - | - | PVC | Others | Others | - | Others | Others | PVC | Others | Others | Others |
Insulation body materials | - | Fluorine | Rubber | - | - | - | - | Others | Others | - | - | - | - | Others |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy