(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Robot Cables

Robot cables are used in wiring robot arms and cable carriers. Compared to general-purpose components, these cables feature excellent durability characteristics, such as heat resistance, oil resistance and flex resistance. There are 3 main types of robot cables: cables for moving parts such as robotic arms and cable carriers, cables for fixed applications suitable for use in a cleanroom environment, and network cables with excellent flex resistance and shielding. Robot cables feature conductors coated in insulation and additionally jacketed with PVC resin or heat-resistant vinyl compound. Cables feature different characteristics, such as flexibility of the insulator or heat resistance, and must be selected to suit the operating environment and machinery.
Days to Ship
  • All
  • Same day
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
Days to Ship
Specifications
Total length(m)
Conductor cross section(mm2)
AWG size(AWG)
Number of cores(Core)
Logarithm
Finished outer diameter(mm)
Rated voltage
Shield
Sheath Characteristic
Representative standards
Sheath Color
Ground wire
Sheath Material
Insulation body materials

    300 V Bendable Power Automation Cable - PVC Sheath, PSE, NARVCTF Series

      30 V Mobile Signal Automation Cable - PVC Sheath, UL, NA20276R Series

        Automation Cable - 300 V, PVC Sheath, UL/CSA, EXT-Type II/2517 LF Series

          300 V Slim Diameter Shielded UL Signal Cable - PVS Sheath, SS300RSB Series

            100 V Maximum Highly Flexible Multi-Pair Automation Cable - 26 AWG, Shielded, PVC Sheath, SPMC-SR Series

              Robot Cable - 300 V, PVC Sheath, UL/CSA, EXT-3D Series

                600 V Automation Cable - Earthquake Resistant, UL/CE/CCC, MASWG-CP6 Series

                • New Products

                Flexible Signal Automation Cable - 30 V, PVC Sheath, UL, MASW- CSNT Series

                • New Products

                Signal Cable - 30 V, Shielded, PVC Sheath, UL, MASW- CSNTS Series

                  600 V Mobile Power Cable - PVC Sheath, PSE, NARVCT Series

                    Mobile Signal Automation Cable - 30 V, Shielded, PVC Sheath, UL/CSA, EXTType2SB Series

                      600 V Earthquake Resistant Power Cable - PVC Sheath, PSE/UL, NA2501T Series

                        Robot Cable - 300 V, PVC Sheath, UL/CSA, RMFEV(CL3) Series

                          300 V UL & CL3 Signal Cable - PVC Sheath, SSCL3R Series

                          • New Products

                          300 / 500 V Power Automation Cable - PVC Sheath, CCC/UL/CE/PSE, MASWG-BP3KK Series

                            UL2570 FA Mobile Power Cable

                              300 V High-Flex Signal Cable - PVC Sheath, UL/CE/CSA, NA3UCR Series

                                Mobile Signal Automation Cable - 300 V, PVC Sheath, UL/CSA, KDF Series

                                  300 V Robot & Conveyor Automation Cable - PVC Sheath, VCTF-43Z Series

                                    Shielded Robot Cable - 300 V, PVC Sheath, UL/CSA, RMFEV(CL3) Series

                                      Automation Cable - 600 V, PVC Sheath, UL/CSA, EXT-Type II/2501 LF

                                        Shielded UL & CL3 Signal Cable - 300 V, PVC Sheath, UL, SSCL3RSB Series

                                          300 V Small Diameter High-Flex Mobile Signal Cable - Shielded, PVC Sheath, UL, NA3HRSB Series

                                          • New Products

                                          300 V High-Flex Heat Resistant Signal Cable - Shielded, PVC Sheath, UL, MASW-AS3SKK Series

                                          • New Products

                                          Flexible Signal Automation Cable - 30 V, PVC Sheath, UL, MASW-BSBD Series

                                            Signal Automation Cable - 300 V, Shielded, PVC Sheath, UL/CSA, KDFSB Series

                                              150 V Mobile Signal Cable - PVC Sheath, UL, NAMF Series

                                                30 V Shielded Mobile Signals Automation Cable - PVC Sheath, UL, NA20276RSB Series

                                                • Spec Expansion

                                                Mobile Power Automation Cable - PVC Sheath, UL, NA3CTR/NA6CTR Series

                                                  Automation Cable - 300 V, PVC Sheath, UL/CSA, KDF-L Series

                                                    Automation Cable - 300 V, Shielded, PVC Sheath, UL/CSA, EXT-Type II/2517 LF Series

                                                      Low-Flex Automation Cable - 600 V, 16 AWG, PVC Sheath, BR-VCT-SSD Series

                                                        300 V Instrumentation Cable - Shielded, Vinyl Sheath, UL/CSA, RX Series

                                                          Turbo Flex (TBF) #600

                                                            300 V Slim Diameter UL Signal Cable - PUR Sheath, SS3FUR Series

                                                              300 V Slim Diameter UL Signal Cable - PVC Sheath, Economy Model, SS300R Series

                                                                Mobile Signal Automation Cable - 600 V, Shielded, PVC Sheath, UL, NA6UCLRSB Series

                                                                  300 V Highly Flexible Mobile Signal Cable - PVC Sheath, UL, NA3HR Series

                                                                    300 V Automation Cable - Earthquake Resistant, UL/CE/CCC, MASWG-CP3 Series

                                                                    • New Products

                                                                    Mobile Signal Automation Cable - CCC/UL/CE/PSE, MASWG-CP3KK Series

                                                                    • New Products

                                                                    High-Flex Power Automation Cable - CCC/UL/CE/PSE, MASWOLG-BP3KK Series

                                                                    • New Products

                                                                    Flexible Signal Automation Cable - 300 V, PVC Sheath, UL, MASW-AS3KK Series

                                                                    • New Products

                                                                    Flexible Signal Automation Cable - 30 V, Shielded, PVC Sheath, UL, MASW- BSSBD Series

                                                                      NARVCTSB PSE Compliant with Shield

                                                                        Mobile Power Cable - 600 V, PVC Sheath, VCT531BX Series

                                                                        Brand

                                                                        MISUMI

                                                                        MISUMI

                                                                        Taiyo Cabletec

                                                                        MISUMI

                                                                        Kaneko Cord

                                                                        Taiyo Cabletec

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        Dyden

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        Kuramo Electric

                                                                        Dyden

                                                                        Taiyo Cabletec

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        Kuramo Electric

                                                                        Taiyo Cabletec

                                                                        Mitsuboshi Cable

                                                                        JMACS

                                                                        Teikoku

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        MISUMI

                                                                        Product Series

                                                                        300 V Bendable Power Automation Cable - PVC Sheath, PSE, NARVCTF Series

                                                                        30 V Mobile Signal Automation Cable - PVC Sheath, UL, NA20276R Series

                                                                        Automation Cable - 300 V, PVC Sheath, UL/CSA, EXT-Type II/2517 LF Series

                                                                        300 V Slim Diameter Shielded UL Signal Cable - PVS Sheath, SS300RSB Series

                                                                        100 V Maximum Highly Flexible Multi-Pair Automation Cable - 26 AWG, Shielded, PVC Sheath, SPMC-SR Series

                                                                        Robot Cable - 300 V, PVC Sheath, UL/CSA, EXT-3D Series

                                                                        600 V Automation Cable - Earthquake Resistant, UL/CE/CCC, MASWG-CP6 Series

                                                                        Flexible Signal Automation Cable - 30 V, PVC Sheath, UL, MASW- CSNT Series

                                                                        Signal Cable - 30 V, Shielded, PVC Sheath, UL, MASW- CSNTS Series

                                                                        600 V Mobile Power Cable - PVC Sheath, PSE, NARVCT Series

                                                                        Mobile Signal Automation Cable - 30 V, Shielded, PVC Sheath, UL/CSA, EXTType2SB Series

                                                                        600 V Earthquake Resistant Power Cable - PVC Sheath, PSE/UL, NA2501T Series

                                                                        Robot Cable - 300 V, PVC Sheath, UL/CSA, RMFEV(CL3) Series

                                                                        300 V UL & CL3 Signal Cable - PVC Sheath, SSCL3R Series

                                                                        300 / 500 V Power Automation Cable - PVC Sheath, CCC/UL/CE/PSE, MASWG-BP3KK Series

                                                                        UL2570 FA Mobile Power Cable

                                                                        300 V High-Flex Signal Cable - PVC Sheath, UL/CE/CSA, NA3UCR Series

                                                                        Mobile Signal Automation Cable - 300 V, PVC Sheath, UL/CSA, KDF Series

                                                                        300 V Robot & Conveyor Automation Cable - PVC Sheath, VCTF-43Z Series

                                                                        Shielded Robot Cable - 300 V, PVC Sheath, UL/CSA, RMFEV(CL3) Series

                                                                        Automation Cable - 600 V, PVC Sheath, UL/CSA, EXT-Type II/2501 LF

                                                                        Shielded UL & CL3 Signal Cable - 300 V, PVC Sheath, UL, SSCL3RSB Series

                                                                        300 V Small Diameter High-Flex Mobile Signal Cable - Shielded, PVC Sheath, UL, NA3HRSB Series

                                                                        300 V High-Flex Heat Resistant Signal Cable - Shielded, PVC Sheath, UL, MASW-AS3SKK Series

                                                                        Flexible Signal Automation Cable - 30 V, PVC Sheath, UL, MASW-BSBD Series

                                                                        Signal Automation Cable - 300 V, Shielded, PVC Sheath, UL/CSA, KDFSB Series

                                                                        150 V Mobile Signal Cable - PVC Sheath, UL, NAMF Series

                                                                        30 V Shielded Mobile Signals Automation Cable - PVC Sheath, UL, NA20276RSB Series

                                                                        Mobile Power Automation Cable - PVC Sheath, UL, NA3CTR/NA6CTR Series

                                                                        Automation Cable - 300 V, PVC Sheath, UL/CSA, KDF-L Series

                                                                        Automation Cable - 300 V, Shielded, PVC Sheath, UL/CSA, EXT-Type II/2517 LF Series

                                                                        Low-Flex Automation Cable - 600 V, 16 AWG, PVC Sheath, BR-VCT-SSD Series

                                                                        300 V Instrumentation Cable - Shielded, Vinyl Sheath, UL/CSA, RX Series

                                                                        Turbo Flex (TBF) #600

                                                                        300 V Slim Diameter UL Signal Cable - PUR Sheath, SS3FUR Series

                                                                        300 V Slim Diameter UL Signal Cable - PVC Sheath, Economy Model, SS300R Series

                                                                        Mobile Signal Automation Cable - 600 V, Shielded, PVC Sheath, UL, NA6UCLRSB Series

                                                                        300 V Highly Flexible Mobile Signal Cable - PVC Sheath, UL, NA3HR Series

                                                                        300 V Automation Cable - Earthquake Resistant, UL/CE/CCC, MASWG-CP3 Series

                                                                        Mobile Signal Automation Cable - CCC/UL/CE/PSE, MASWG-CP3KK Series

                                                                        High-Flex Power Automation Cable - CCC/UL/CE/PSE, MASWOLG-BP3KK Series

                                                                        Flexible Signal Automation Cable - 300 V, PVC Sheath, UL, MASW-AS3KK Series

                                                                        Flexible Signal Automation Cable - 30 V, Shielded, PVC Sheath, UL, MASW- BSSBD Series

                                                                        NARVCTSB PSE Compliant with Shield

                                                                        Mobile Power Cable - 600 V, PVC Sheath, VCT531BX Series

                                                                        Days to Ship Same day or more

                                                                        Show Stock Products

                                                                        5 Days or more 10 Days or more 5 Days or more 8 Days or more 10 Days or more 5 Days or more 8 Days or more 8 Days or more Same day or more

                                                                        Show Stock Products

                                                                        7 Days or more 5 Days or more 8 Days or more 7 Days or more 8 Days or more Quote 5 Days or more 7 Days or more 8 Days or more 8 Days or more 10 Days or more 5 Days or more 6 Days or more 8 Days or more 5 Days or more Quote 5 Days or more 5 Days or more 5 Days or more 8 Days or more 10 Days or more 8 Days or more 11 Days or more 10 Days or more 8 Days or more 8 Days or more 5 Days or more 6 Days or more 7 Days or more 8 Days or more 8 Days or more 8 Days or more 5 Days or more 5 Days or more 7 Days or more
                                                                        Specifications
                                                                        • PSE Law
                                                                        • Oil-Resistant
                                                                        • Strand Wire
                                                                        • Thinned Wire Conductor
                                                                        • 300 V
                                                                        • VW-1
                                                                        • ULAWM
                                                                        • Oil-Resistant
                                                                        • Strand Wire
                                                                        • Thinned Wire Conductor
                                                                        • Twisted Pair
                                                                        • 30 V
                                                                          • VW-1
                                                                          • ULAWM
                                                                          • Oil-Resistant
                                                                          • Thinned Wire Conductor
                                                                          • Single Shield
                                                                          • Twisted Pair
                                                                          • Small Diameter
                                                                          • 300 V
                                                                              • CE-Compliant
                                                                              • CCC
                                                                              • VW-1
                                                                              • ULAWM
                                                                              • Oil-Resistant
                                                                              • Strand Wire
                                                                              • 600 V
                                                                              • European Standards 300 / 500 V
                                                                              • VW-1
                                                                              • ULAWM
                                                                              • For Signal
                                                                              • Oil-Resistant
                                                                              • 30 V
                                                                              • VW-1
                                                                              • ULAWM
                                                                              • For Signal
                                                                              • Oil-Resistant
                                                                              • Single Shield
                                                                              • 30 V
                                                                              • PSE Law
                                                                              • Oil-Resistant
                                                                              • Strand Wire
                                                                              • Thinned Wire Conductor
                                                                              • 600 V
                                                                              • c-UL
                                                                              • VW-1
                                                                              • ULAWM
                                                                              • Oil-Resistant
                                                                              • Strand Wire
                                                                              • Thinned Wire Conductor
                                                                              • Single Shield
                                                                              • Twisted Pair
                                                                              • 30 V
                                                                              • c-UL
                                                                              • VW-1
                                                                              • PSE Law
                                                                              • ULAWM
                                                                              • For Power Supply
                                                                              • Oil-Resistant
                                                                              • Strand Wire
                                                                              • Thinned Wire Conductor
                                                                              • 600 V
                                                                                • VW-1
                                                                                • ULAWM
                                                                                • UL LISTED
                                                                                • Oil-Resistant
                                                                                • Strand Wire
                                                                                • Thinned Wire Conductor
                                                                                • 300 V
                                                                                • c-UL
                                                                                • CE-Compliant
                                                                                • CCC
                                                                                • VW-1
                                                                                • PSE Law
                                                                                • ULAWM
                                                                                • For Power Supply
                                                                                • European Standards 300 / 500 V
                                                                                • VW-1
                                                                                • ULAWM
                                                                                • Strand Wire
                                                                                • Thinned Wire Conductor
                                                                                • 600 V
                                                                                • c-UL
                                                                                • CE-Compliant
                                                                                • VW-1
                                                                                • ULAWM
                                                                                • Heat-Resistant
                                                                                • Oil-Resistant
                                                                                • Strand Wire
                                                                                • Thinned Wire Conductor
                                                                                • 300 V
                                                                                • European Standards 300 / 500 V
                                                                                • c-UL
                                                                                • VW-1
                                                                                • ULAWM
                                                                                • UL LISTED
                                                                                • Heat-Resistant
                                                                                • Oil-Resistant
                                                                                • Strand Wire
                                                                                • Thinned Wire Conductor
                                                                                • Twisted Pair
                                                                                • 300 V
                                                                                      • VW-1
                                                                                      • ULAWM
                                                                                      • UL LISTED
                                                                                      • Oil-Resistant
                                                                                      • Strand Wire
                                                                                      • Thinned Wire Conductor
                                                                                      • Single Shield
                                                                                      • Twisted Pair
                                                                                      • 300 V
                                                                                      • VW-1
                                                                                      • ULAWM
                                                                                      • Heat-Resistant
                                                                                      • Oil-Resistant
                                                                                      • Strand Wire
                                                                                      • Thinned Wire Conductor
                                                                                      • Single Shield
                                                                                      • Twisted Pair
                                                                                      • 300 V
                                                                                      • VW-1
                                                                                      • ULAWM
                                                                                      • For Signal
                                                                                      • Oil-Resistant
                                                                                      • Single Shield
                                                                                      • Twisted Pair
                                                                                      • 300 V
                                                                                      • VW-1
                                                                                      • ULAWM
                                                                                      • For Signal
                                                                                      • Strand Wire
                                                                                      • 30 V
                                                                                      • c-UL
                                                                                      • VW-1
                                                                                      • ULAWM
                                                                                      • UL LISTED
                                                                                      • Oil-Resistant
                                                                                      • Strand Wire
                                                                                      • Thinned Wire Conductor
                                                                                      • Single Shield
                                                                                      • Twisted Pair
                                                                                      • 300 V
                                                                                      • VW-1
                                                                                      • ULAWM
                                                                                      • Oil-Resistant
                                                                                      • Strand Wire
                                                                                      • Thinned Wire Conductor
                                                                                      • Twisted Pair
                                                                                      • 150 V
                                                                                      • VW-1
                                                                                      • ULAWM
                                                                                      • Oil-Resistant
                                                                                      • Strand Wire
                                                                                      • Thinned Wire Conductor
                                                                                      • Single Shield
                                                                                      • Twisted Pair
                                                                                      • 30 V
                                                                                      • VW-1
                                                                                      • ULAWM
                                                                                      • Motor
                                                                                      • Flex-Resistant
                                                                                      • Oil-Resistant
                                                                                                • VW-1
                                                                                                • ULAWM
                                                                                                • Oil-Resistant
                                                                                                • Strand Wire
                                                                                                • Thinned Wire Conductor
                                                                                                • 300 V
                                                                                                • VW-1
                                                                                                • ULAWM
                                                                                                • Oil-Resistant
                                                                                                • Strand Wire
                                                                                                • Thinned Wire Conductor
                                                                                                • Small Diameter
                                                                                                • 300 V
                                                                                                • CE-Compliant
                                                                                                • VW-1
                                                                                                • PSE Law
                                                                                                • UL LISTED
                                                                                                • Heat-Resistant
                                                                                                • Oil-Resistant
                                                                                                • Strand Wire
                                                                                                • 600 V
                                                                                                • European Standards 300 / 500 V
                                                                                                • VW-1
                                                                                                • ULAWM
                                                                                                • Heat-Resistant
                                                                                                • Oil-Resistant
                                                                                                • Strand Wire
                                                                                                • Thinned Wire Conductor
                                                                                                • Twisted Pair
                                                                                                • 300 V
                                                                                                • CE-Compliant
                                                                                                • CCC
                                                                                                • VW-1
                                                                                                • ULAWM
                                                                                                • Oil-Resistant
                                                                                                • Strand Wire
                                                                                                • 300 V
                                                                                                • European Standards 300 / 500 V
                                                                                                • c-UL
                                                                                                • CE-Compliant
                                                                                                • CCC
                                                                                                • VW-1
                                                                                                • PSE Law
                                                                                                • ULAWM
                                                                                                • For Power Supply
                                                                                                • European Standards 300 / 500 V
                                                                                                • c-UL
                                                                                                • CE-Compliant
                                                                                                • CCC
                                                                                                • VW-1
                                                                                                • PSE Law
                                                                                                • ULAWM
                                                                                                • For Power Supply
                                                                                                • Oil-Resistant
                                                                                                • European Standards 300 / 500 V
                                                                                                • VW-1
                                                                                                • ULAWM
                                                                                                • For Signal
                                                                                                • Oil-Resistant
                                                                                                • Twisted Pair
                                                                                                • 300 V
                                                                                                • VW-1
                                                                                                • ULAWM
                                                                                                • For Signal
                                                                                                • Single Shield
                                                                                                • Twisted Pair
                                                                                                • 30 V
                                                                                                • PSE Law
                                                                                                • Oil-Resistant
                                                                                                • Strand Wire
                                                                                                • Thinned Wire Conductor
                                                                                                • Single Shield
                                                                                                • 600 V
                                                                                                • Oil-Resistant
                                                                                                • Strand Wire
                                                                                                • Braided Conductor
                                                                                                • 600 V
                                                                                                Total length(m)1 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 991 ~ 1001 ~ 1001 ~ 1001 ~ 991 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 991 ~ 1001 ~ 991 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 991 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 1001001 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 99
                                                                                                Conductor cross section(mm2)0.5 ~ 20.12 ~ 0.50.518 ~ 2.080.08 ~ 0.50.150.204 ~ 2.080.5 ~ 2.50.2 ~ 0.50.2 ~ 0.50.75 ~ 20.2 ~ 0.30.75 ~ 3.50.2 ~ 1.250.2 ~ 0.50.75 ~ 1.50.75 ~ 1.250.5 ~ 20.30.5 ~ 20.2 ~ 1.250.823 ~ 2.080.2 ~ 0.50.2 ~ 0.50.2 ~ 0.30.12 ~ 0.50.20.12 ~ 0.50.12 ~ 0.50.3 ~ 140.2 ~ 20.518 ~ 1.31.250.2 ~ 0.53.50.12 ~ 0.30.2 ~ 0.50.75 ~ 5.50.2 ~ 0.50.5 ~ 2.50.75 ~ 2.50.5 ~ 10.2 ~ 0.30.12 ~ 0.50.75 ~ 1.251.25
                                                                                                AWG size(AWG)14 ~ 2020 ~ 2614 ~ 2020 ~ 282614 ~ 2414 ~ 2120 ~ 2420 ~ 2414 ~ 1822 ~ 2412 ~ 1816 ~ 2420 ~ 2416 ~ 1916 ~ 1814 ~ 202314 ~ 2016 ~ 2414 ~ 1820 ~ 2420 ~ 2423 ~ 2420 ~ 262521 ~ 2720 ~ 266 ~ 2214 ~ 2516 ~ 201621 ~ 251222 ~ 2620 ~ 2410 ~ 1820 ~ 2414 ~ 2114 ~ 1918 ~ 2223 ~ 2420 ~ 2616 ~ 1816
                                                                                                Number of cores(Core)2 ~ 202 ~ 242 ~ 102 ~ 406 ~ 502 ~ 242 ~ 42 ~ 202 ~ 302 ~ 162 ~ 163 ~ 42 ~ 502 ~ 202 ~ 42 ~ 62 ~ 306 ~ 102 ~ 102 ~ 502 ~ 112 ~ 202 ~ 204 ~ 102 ~ 40122 ~ 402 ~ 304 ~ 62 ~ 42 ~ 104 ~ 204 ~ 1042 ~ 122 ~ 2042 ~ 202 ~ 42 ~ 122 ~ 126 ~ 402 ~ 402 ~ 42 ~ 4
                                                                                                Logarithm01 ~ 12-1 ~ 203P ~ 25P1P ~ 12P--1 ~ 15-1 ~ 8-1P ~ 25P----3 ~ 5-1P ~ 25P-1 ~ 101 ~ 102 ~ 51.5 ~ 1561 ~ 201 ~ 15----2P ~ 5P----1 ~ 10---3 ~ 201 ~ 20--
                                                                                                Finished outer diameter(mm)6.3 ~ 16.23.7 ~ 11.56.1 ~ 13.54.2 ~ 10.87 ~ 13.33.9 ~ 13.96 ~ 11.33.8 ~ 9.534.3 ~ 10.239.3 ~ 20.14.9 ~ 11.59.7 ~ 14.24.1 ~ 16.14.1 ~ 97.2 ~ 9.15.8 ~ 96.7 ~ 18.17.3 ~ 8.77.2 ~ 174.6 ~ 22.39.6 ~ 19.34.7 ~ 11.54.2 ~ 16.26.3 ~ 7.34 ~ 12.68.23.3 ~ 15.94.2 ~ 13.95.5 ~ 29.13.7 ~ 8.86.7 ~ 14.511.1X17.6 ~ 21.8X28.37 ~ 10.513.73.9 ~ 7.94.1 ~ 8.611.4 ~ 16.43.65 ~ 15.76.3 ~ 11.66.5 ~ 10.96.3 ~ 11.86 ~ 11.54.2 ~ 189.9 ~ 11.311 ~ 12.5
                                                                                                Rated voltage300VLow current circuits300V300VOthers300V600VLow current circuitsLow current circuits600VLow current circuits600V / 300V300V300VOthers600V300V300V300V300V600V300V300V300VLow current circuits300VLow current circuitsLow current circuits600V / 300V300V300V600V300V600V300V300V600V300V300VOthersOthers300VLow current circuits600V600V
                                                                                                ShieldNoneNoneNonePresentPresentPresent / NoneNoneNonePresentNonePresentNoneNoneNoneNoneNoneNoneNoneNonePresentNonePresentPresentPresentNonePresentNonePresentNoneNonePresentNonePresentNoneNoneNonePresentNoneNoneNoneNoneNonePresentPresentNone
                                                                                                Sheath CharacteristicOil resistanceOil resistanceOil resistance / Heat resistanceOil resistance-Oil resistance / Heat resistanceOil resistanceOil resistanceOil resistanceOil resistanceOil resistanceOil resistanceOil resistanceOil resistance-Oil resistanceOil resistanceOil resistanceOil resistance / Heat resistanceOil resistanceOil resistance / Heat resistanceOil resistanceOil resistanceOil resistance-Oil resistanceOil resistanceOil resistanceOil resistanceOil resistanceOil resistance / Heat resistanceOil resistance / Heat resistanceOil resistance / Heat resistanceOil resistance / Heat resistance / Cold resistanceOil resistance / Abrasion resistanceOil resistanceOil resistanceOil resistanceOil resistance-Oil resistanceOil resistance-Oil resistanceOil resistance
                                                                                                Representative standardsPSEULUL / CSA(c-UL)UL-UL / CSA(c-UL)UL / CE / CCCULULPSEUL / CSA(c-UL)PSE / UL / CSA(c-UL)ULULPSE / UL / CE / CCCULUL / CE / CSA(c-UL)UL / CSA(c-UL)PSE / UL / CSA(c-UL)ULUL / CSA(c-UL)ULULULULUL / CSA(c-UL)ULULULUL / CSA(c-UL)UL / CSA(c-UL)-UL / CSA(c-UL)PSEUL / CSA(c-UL)ULPSE / UL / CEULUL / CE / CCCPSE / UL / CE / CCCPSE / UL / CE / CCCULULPSE-
                                                                                                Sheath ColorBlueBlueBlueBlackBlackBlueBlackBlackBlackBlue-BlueBlackBlackBlackBlackBlueBlackBlackBlackBlueBlackBlueBlackBlackBlackBlueBlueBlueBlackBlue-BlackBlackBlackBlackBlueBlueBlackBlackBlackBlackBlackBlueBlack
                                                                                                Ground wire--None-NoneColored YG (yellow/green) / NoneColored YG (yellow/green)----GY (green/yellow)----GY (green/yellow)-GY (green/yellow) / None-Colored YG (yellow/green) / None-------GY (green/yellow)NoneNone-NoneNoneGY (green/yellow)-GY (green/yellow)-GY (green/yellow)------
                                                                                                Sheath MaterialPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCOthersOthers-Urethane-basedPVCPVCPVCPVCPVCPVCPVCPVCPVCPVC
                                                                                                Insulation body materialsPVCPVCPVCPVCPVCOthersPVCPVCPVCPVCPVCPVCFluorinePVCPVCFluorinePVCFluorinePVCFluorinePVCPVCFluorineFluorinePVCFluorineFluorinePVC-FluorinePVCOthersPolyethylene typeOthersFluorinePVCPVCFluorinePVCPVCPVCFluorinePVCPVCPVC

                                                                                                Loading...

                                                                                                Related Categories to Flexible Robot Cables