(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PLC Cables

A PLC cable is a cable that connects a USB port to a computer for transferring programs, etc. In addition to a cable with connectors on both ends and a cable with a connector only on one side, there is also a set of a terminal block and a cable. Many products with a terminal block are push-in conne ...Readmore

A PLC cable is a cable that connects a USB port to a computer for transferring programs, etc. In addition to a cable with connectors on both ends and a cable with a connector only on one side, there is also a set of a terminal block and a cable. Many products with a terminal block are push-in connection type ones and can be easily connected. A cable with an angled hood can to be pulled out diagonally. There are also PLC cables that enable downsizing and space saving. When using a cable, it is necessary to check the length, number of pins, and compatible models. An input unit signal name, an output unit signal name, a connector pin number, etc. are printed on the name plate. There are also wire marker sleeves with PLC signal names and cables with spade terminals.  ▲ Close