Oriental Motor AC Servo Motor Cables
An oriental motor is a cable for connecting AC servo motors and peripheral devices. There are two main types: power supply cables and encoder cables. Both products are used to connect servo amplifiers and servo motors. However, for the encoder cable, it is possible to select a product for connecting the servo amplifier and the controller. Generally, when cable refraction occurs repeatedly, use a flex-resistant cable with high bending resistance, otherwise use a fixed cable. For the cable shape, in addition to products for direct connection with connectors attached to both ends, there are also cut-off products that can be easily routed by eliminating the connector on one side. The length of the cable can be specified in units of 0.1 m within the range.
-
Days to Ship: |
10 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Specifications |
---|
Supported equipment
|
---|
Length(m)
|
---|
Loading...
Specification/Dimensions
-
Supported equipment
Only MISUMI PLC/touch panel compatible product has search function. Please refer to PLC / touch panel supported optional cables for other manufacturers.
-
Metric / Inch
-
Length(m)
Narrow search by specifying Manufacturer
Related Categories to Oriental Motor AC Servo Motor Cables
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy