(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Servo Motor Cables

AC servo motor cables connect the motor with the driver, or driver with the controller, etc. Motor cables connect the motor and the driver and are available in 2 types, connecting cable and relay cable. Relay cables are used when distance is required between the motor and the driver, or connected t ...Readmore

AC servo motor cables connect the motor with the driver, or driver with the controller, etc. Motor cables connect the motor and the driver and are available in 2 types, connecting cable and relay cable. Relay cables are used when distance is required between the motor and the driver, or connected to a connecting cable when the cable length is insufficient. Driver cables are used to connect the driver and controller; they come in various types such as the EMP cable, connecting cable set, general-purpose cable, etc., and should be selected according to application. General-purpose cables come in various types, in addition to input/output types, such as the shielded cable with connector compatible with half-pitch connectors.  ▲ Close