(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
TCV Cap【50-1,000 Pieces Per Package】
Shinagawa Shoko
Insulation for terminals crimped onto vinyl electric cable; optimal for color-based sorting. 6 color variations.
[Features]
- 9 color variations
Days to Ship: | 8 Days or more |
---|
Insulation Cap (Terminal Crimp Cover)【50-100 Pieces Per Package】
MISUMI
Insulation cap for 6-color crimp terminal set. Package sale of 50-piece set and 100-piece set
Days to Ship: | 8 Days or more |
---|
Insulation Cap (Terminal Screw Cover)【50 Pieces Per Package】
MISUMI
Insulation cap that can be mounted to the terminal screw part with one touch. 1 package contains 50 pieces
Days to Ship: | 8 Days or more |
---|
Connector (T Type)【5-100 Pieces Per Package】
Nichifu
This connector has dimples and serrations.
[Features]
· A single dimple and two serrations (dimple: T-11–T365, serration: T7/T450–T700) are applied to the inside of the connector to enhance contact reliability.
· The inside and outside of the connector are chamfered on three sides to prevent wire damage.
· The compression position is indicated by four stamped markings.
Days to Ship: | 8 Days or more |
---|
Insulation Cap【20-1,000 Pieces Per Package】
Kasuga Electric Works
[Features]
Effective for insulation treatment and color-coding of exposed crimped parts on crimp terminals.
· Operating temperature range: -20°C to 60°C.
Days to Ship: | 8 Days or more |
---|
T-Type Connector Cover【50-100 Pieces Per Package】
Nichifu
T Cover
[Features]
· This cover can simply be placed on from above, making insulation easy, unlike taping, and it is easy to peel off as well.
· 2 levels of tightening to match the outer diameter of the wire.
Days to Ship: | 12 Days or more |
---|
Cap for The BT 0.75 Series【1,000 Pieces Per Package】
Nichifu
· VC cap (cap for BT 0.75)
[Features]
· This chain terminal crimping machine is designed to efficiently crimp all types of chain terminals with a simple replacement of the applicator. This machine is also designed for easy, error-free operation.
· In addition, the crimping machine has been certified and carefully designed to ensure that there will be no vibration or noise that will cause fatigue to the machine operator.
Days to Ship: | 8 Days or more |
---|
Cap for The TC 1.25–5.5 Series【500-1,000 Pieces Per Package】
Nichifu
[Features]
· VC cap (cap for BT 0.75)
Days to Ship: | Same day or more |
---|
Show Stock Products
· Bullet Terminal Insulation Cap【1,000 Pieces Per Package】
Nichifu
Bullet Cap
[Features]
· Insulation can withstand voltage of 1500 V or greater (per Electrical Safety Law Enforcement Order).
· The caps are hard and do not distort. Caps have a uniform thickness providing a stable insulation performance.
· Caps are transparent, making it easier to check the status of the wire connection.
· Uses environmentally-friendly, eco-insulation material (polypropylene).
Days to Ship: | 8 Days or more |
---|
Joint Covers【10 Pieces Per Package】
Nichifu
Fits to hanger bolts
[Features]
· Simply cover and secure with cable ties.
· Shortens work time.
· No excessive force is applied to wiring connections, which makes it extremely safe.
· A vertical groove is established in the rear surface of the cover for fitting to hanger bolts.
· The covers are soft type, which makes them less bulky to carry.
· These covers are optimally suited for lead cables inside double ceilings.
Days to Ship: | Same day or more |
---|
Show Stock Products
Insulation Cap for Flat Chain Terminals【1,000 Pieces Per Package】
Nichifu
[Features]
· Insulation cap for chain terminals
Days to Ship: | 8 Days or more |
---|
Nickel Sleeve (NHB Type) for Straight Butt Connection【100 Pieces Per Package】
Fuji Terminal Industry
Manufactured from nickel strip with excellent heat and corrosion resistance. Maximum operating temperature: 300℃
Days to Ship: | 8 Days or more |
---|
Insulated Closed-End Type Crimp Terminal (CE Type)【100 Pieces Per Package】
Fuji Terminal Industry
This is a closed-end connector, mainly used for internal wiring of electrical equipment.
Days to Ship: | 8 Days or more |
---|
Fuji Terminal Industry
Naked crimp sleeve for copper wiring.
[Features]
•A naked crimp sleeve for copper wiring.
Type B for Straight-Wire Butts, Type P for Straight-Wire Overlaps
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Type |
Color |
Length(mm) |
Width(mm) |
Brand | Shinagawa Shoko | MISUMI | MISUMI | Nichifu | Kasuga Electric Works | Nichifu | Nichifu | Nichifu | Nichifu | Nichifu | Nichifu | Fuji Terminal Industry | Fuji Terminal Industry | Fuji Terminal Industry |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Insulation Cap (Terminal Crimp Cover)【50-100 Pieces Per Package】 | Insulation Cap (Terminal Screw Cover)【50 Pieces Per Package】 | Cap for The TC 1.25–5.5 Series【500-1,000 Pieces Per Package】 | Insulation Cap for Flat Chain Terminals【1,000 Pieces Per Package】 | Nickel Sleeve (NHB Type) for Straight Butt Connection【100 Pieces Per Package】 | Insulated Closed-End Type Crimp Terminal (CE Type)【100 Pieces Per Package】 | ||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
| |||||||||||||
Type | Cap | Cap | Cap | - | - | Cover | Cap | Cap | Cap | Cover | Cap | Sleeve | - | Sleeve |
Color | Blue / Yellow / Red / Black / White / Green | Blue / Yellow / Red / Black / White / Green | - | - | - | Black | Transparent | Transparent | Transparent | Transparent | Transparent | - | - | - |
Length(mm) | 13 ~ 39 | 13 ~ 54 | 16 ~ 31 | - | - | 89 ~ 144 | 14 | 16 ~ 19 | 14 ~ 34 | 128 ~ 168 | 24 | 15 | - | 8 ~ 21 |
Width(mm) | - | - | 10 ~ 15.4 | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy