(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Crimp Terminal - Ring, Bare【5-100 Pieces Per Package】
Nichifu
A naked crimp terminal with a round contact surface (tongue section) and mounting holes for screw fixing.Use within the wire joining range.
[Features] Dedicated for copper wires.
· Each specification, namely the crimp terminal wire joining range and performance, supports JIS standard wiring (IV, KIV, VSF).
[Material] Terminal: oxygen-free copper (C1020) / tin electroplated
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Crimp Terminal - Spade, Bare【100 Pieces Per Package】
Nichifu
Open-ended forked, or Y-shaped, bare crimp terminals used to connect electric wires to equipment while eliminating the need for wire folding.
[Features]
・ The round butted seam at the center of the connector allows for easy wire alignment when using a crimping tool.
・Compatible with wire between 24-6 AWG.
・Can be used with 600V PSE VCT cable.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Crimp Terminal - Ferrules, Insulated, with Collar
WAGO
[Features]
· Compliant to DIN46228.
· Described in many user specifications documents.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
MISUMI
250 Series Supported. Exposed attachment plug connection terminal. 1 pack contains 100 pieces
Days to Ship: | 8 Days or more |
---|
Crimp Terminal - Bullet, Insulated, Receptacle, MTRBR【100 Pieces Per Package】
MISUMI
Plug, pin terminal that is excellent for intermediary wiring applications inside equipment. 1 pack contains 100 pieces
Days to Ship: | Same day |
---|
Show Stock Products
MFL/MTFL/MTRE Series Crimp Terminal - Ferrules, Insulated【100 Pieces Per Package】
MISUMI
New release of 5 mm terminal length perfect for the small terminal block
Days to Ship: | Same day or more |
---|
Show Stock Products
110 Series Crimp Terminal - Blade, Quick-Disconnect, Insulated, Receptacle 【100 Pieces Per Package】
MISUMI
110 series plug-model terminal made by reliable Japanese manufacturers. CSA standard products. 1 pack contains 100 pieces
Days to Ship: | 8 Days or more |
---|
Crimp Terminal - Ferrules, Insulated【100-500 Pieces Per Package】
Weidmuller
Ferrules with covers (H sleeves) (wire: 0.25 to 185 mm2 (AWG 24-350MCM), DIN 46228 compliant)
[Features]
· Wire range: 0.14 to 150 mm2 (AWG26-AWG6.)
Material: Copper (tin plated).
Collar part: Polypropylene.
Heat resistance temperature: 105°C.
Conforming standards: Based on DIN46228 section 4
Days to Ship: | 6 Days or more |
---|
Crimp Terminal - Close-End Splice, Insulated, MTRCE【100 Pieces Per Package】
MISUMI
Closed-terminal connector convenient for internally wiring electronic devices. 1 pack contains 100 pieces
Days to Ship: | Same day |
---|
Show Stock Products
Crimp Terminal - Ring, Bare【15-1,000 Pieces Per Package】
MISUMI
Broad line-up and JIS Standards, round bare crimp terminal. 100 pieces per pack. Boxed sales available.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
110 Series Crimp Terminal - Blade, Quick-Disconnect, Insulated, Receptacle【100 Pieces Per Package】
MISUMI
110 series plug-model terminal made by reliable Japanese manufacturers. 1 pack contains 100 pieces
Days to Ship: | 8 Days or more |
---|
MISUMI
250 series plug-model terminal made by reliable Japanese manufacturers. UL/CSA standard products. 1 pack contains 100 pieces
Days to Ship: | 8 Days or more |
---|
TMEV Series Crimp Terminal - Spade, Insulated【100 Pieces Per Package】
Nichifu
A fork type crimp terminal with insulation sleeve on the terminal.
[Features]
· Terminal: oxygen-free copper (tin electroplated)
· Sleeve: oxygen-free copper tube (tin electroplated)
· Insulator: PVC or nylon
· Rated voltage: 300 V
· Operating temperature range / flame retardancy
· (PVC) -40°C to 75°C UL94V-0
· (Nylon) -40°C to 105°C UL94V-2
[Applications]
· Convenient for crimping work.
Days to Ship: | Same day or more |
---|
Show Stock Products
Crimp Terminal - Ring, Insulated, MTRNR【100 Pieces Per Package】
MISUMI
Round terminal with insulation attached using reliable screws. 1 pack contains 100 pieces
Days to Ship: | 8 Days or more |
---|
MTRNA Series Crimp Terminal - Pin, Insulated 【100 Pieces Per Package】
MISUMI
It is convenient for connecting terminal blocks, etc. using a single line of stranded wire. 1 pack contains 100 pieces
Days to Ship: | 8 Days or more |
---|
MTRBR Series Crimp Terminal - Pin, Insulated 【100 Pieces Per Package】
MISUMI
Plug, pin terminal that is excellent for intermediary wiring applications inside equipment. 1 pack contains 100 pieces
Days to Ship: | Same day |
---|
Show Stock Products
Crimp Terminal - Spade, Bare【1-1,000 Pieces Per Package】
MISUMI
An enhanced line-up to match a variety of terminal pitches. A reliable Made in Japan product. UL Standard Compliant
Days to Ship: | Same day or more |
---|
Show Stock Products
Crimp Terminal - Bullet, Insulated, Receptacle, PC-F【100 Pieces Per Package】
MISUMI
Plug model pin terminal made by highly reliable Japanese manufacturers. 1 pack contains 100 pieces
Days to Ship: | Same day |
---|
Show Stock Products
TMEV Series Crimp Terminal - Ring, Insulated【100 Pieces Per Package】
Nichifu
An easy entry type round crimp terminal with an insulating cover.
[Features]
· The TME type is a crimp terminal with a wire-insertion guide inside the insulating cover.
The stripped core wire inserts smoothly along the guide into the tube without needing to be twisted.
The TME type has a terminal stopping wall inside the insulator, which allows the terminal to be inserted into a fixed position.
The core wire position allows for consistently stable and reliable crimping.
[Applications]
· Convenient for different types of wiring work etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Heat-Resistant Closed-End Connectors for Disaster Prevention【100 Pieces Per Package】
Nichifu
[Features]
· Conventional time-consuming taping method is not required, thus saving work time.
· Passes the heat resistance test stipulated in Fire Department Notice No. 11, where 380°C is reached after 15 minutes.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
187 Series Supported. Exposed attachment plug connection terminal. 1 pack contains 100 pieces
Days to Ship: | 8 Days or more |
---|
Crimp Terminal - Blade, Quick-Disconnect, Insulated, Plug/Receptacle【100 Pieces Per Package】
MISUMI
250 Series Supported Flat Model Terminals. Insulation part optional model
Days to Ship: | 6 Days or more |
---|
MISUMI
187 series plug-model terminal made by reliable Japanese manufacturers. CSA standard products. 1 pack contains 100 pieces
Days to Ship: | 8 Days or more |
---|
Crimp Terminal - Bullet, Insulated, Plug【100 Pieces Per Package】
MISUMI
Plug model pin terminal made by highly reliable Japanese manufacturers. 1 pack contains 100 pieces
Days to Ship: | Same day |
---|
Show Stock Products
Crimp Terminal - Bullet, Insulated, Waterproof, Plug【100 Pieces Per Package】
MISUMI
IP57 compliant waterproof plug model pin terminal. 1 pack contains 100 pieces
Days to Ship: | Same day or more |
---|
Show Stock Products
Crimp Terminal - Ring, Bare, Heat-Resistant【100 Pieces Per Package】
Nichifu
A heat-resistant round, or ring shaped, bare crimp terminal ideal for use when connecting heater or heating electric wires to equipment.
[Features]
・Max heat resistance up to 400 °C.
・Nickle plated finish.
・Compatible with wire between 23 AWG (0.6mm) to 1 AWG (7.0mm).
・Can be used with 600V PSE VCT cable.
Days to Ship: | Same day or more |
---|
Show Stock Products
RD Series Crimp Terminal - Lug, Bare, Two-Hole, 【5-50 Pieces Per Package】
Nichifu
[Features]
· Bare crimping terminal: round RD type
Days to Ship: | 8 Days or more |
---|
BT Series Crimp Terminal - Blade, Quick-Disconnect, Bare【100 Pieces Per Package】
Nichifu
A blade type crimp terminal made of oxygen-free copper (tin electroplated) material.
[Features]
· Crimp terminal (BT type) with coupling section insulated by an insulator.
· MA type 250 series.
[Applications]
· Convenient as a blade type naked crimp terminal for different types of wiring.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Crimp Terminal - Butt Splice, Bare, Linear Superposition【8-500 Pieces Per Package】
Daido Solderless Terminal
For copper wire, bare crimp sleeve, linear superposition sleeve (P type)
Days to Ship: | 8 Days or more |
---|
Crimp Terminal - Ring, Bare【1-1,000 Pieces Per Package】
JST
Universal bare crimp terminal with one mounting hole.
[Features]
·Made of oxygen-free copper unique to JST.
·Excellent conductivity and viscosity for unparalleled electrical and mechanical performance not seen in other copper materials.
·Treated with corrosive-proof tin plating that is well-affixed for low electrical resistance and further improved performance.
[Applications]
·Mainly for inside power equipment and cross-wiring equipment.
Days to Ship: | 6 Days or more |
---|
Crimp Terminal - Butt Splice, Bare, P type【100 Pieces Per Package】
JST
Overlap sleeve (P type / general purpose connector).
Days to Ship: | 8 Days or more |
---|
Crimp Terminal - Ferrules, Dual Insulated
WAGO
A wire ferrule is a connector that is crimped to the end of stranded wires using a crimping tool in order to make it into a solid one.Can be used when there are not enough terminal connections.
[Features]
• Ferrule Body Material: electrolytic copper/tin plating.
• Insulating Material: polypropylene.
• Color Options: red, blue, yellow, white, black and gray.
• Wire Diameter Compatibility: 1.5 - 6.5 mm.
Days to Ship: | 6 Days or more |
---|
Crimp Terminal - Ring, Bare, MTRR Series【100 Pieces Per Package】
MISUMI
Reliable screw, round terminal for secure attachment. Value-for-money product. Tool is MTR-TOOL-NN. 1 pack contains 100 pieces
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Crimp Terminal - Spade, Bare, MTRF【100 Pieces Per Package】
MISUMI
Y-shaped terminal that can be attached by loosening the screws and plugging in. Value-for-money product. Tool is MTR-TOOL-NN. 1 pack contains 100 pieces
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
MTR Series Crimp Terminal - Pin, Bare【100 Pieces Per Package】
MISUMI
Rod-shaped terminal convenient for plug model terminal block. 1 pack contains 100 pieces
Days to Ship: | Same day or more |
---|
Show Stock Products
Crimp Terminal with Insulation-Superposition Crimp Ring (Value Product)【100 Pieces Per Package】
MISUMI
Superposition Crimp Ring with Insulation. 1 pack contains 100 pieces
Days to Ship: | 8 Days or more |
---|
MISUMI
187 Series Supported. Attachment, insulated plug connection terminal. 1 pack contains 100 pieces
Days to Ship: | 8 Days or more |
---|
Crimp Terminal - Butt Splice, Bare, B Series【100 Pieces Per Package】
MISUMI
Butt crimp model crimping ring made by Japanese manufacturers. JIS, CSA standard products. 1 pack contains 100 pieces
Days to Ship: | 8 Days or more |
---|
CB Series Crimp Terminal - Lug, Bare【50-100 Pieces Per Package】
MISUMI
Breaker terminal made by highly reliable Japanese manufacturers. UL Supported Products
Days to Ship: | 8 Days or more |
---|
BVF Series Crimp Terminal - Spade, Insulated【100 Pieces Per Package】
MISUMI
Y-model crimp terminal with insulation made by Japanese manufacturers complying with various standards. 1 pack contains 100 pieces
Days to Ship: | Same day or more |
---|
Show Stock Products
Crimp Terminal - Ferrules, Insulated【100 Pieces Per Package】
MISUMI
Exclusive bar terminal with DIN standard compliant insulation color.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
187 series plug-model terminal made by reliable Japanese manufacturers. CSA standard products. 1 pack contains 100 pieces
Days to Ship: | 8 Days or more |
---|
Crimp Terminal - Bullet, Insulated, Waterproof, Receptacle【100 Pieces Per Package】
MISUMI
Waterproof plug model pin terminal made by highly reliable Japanese manufacturers. 1 pack contains 100 pieces
Days to Ship: | 8 Days or more |
---|
Crimp Terminal - Bullet, Insulated, Plug/Receptacle【100 Pieces Per Package】
Nichifu
PC/PCE series detachable, exposed, pin type crimp terminal for use in relay connections.
[Features]
・Red, blue, and clear color options available.
・Compatible with wires ranging from 14 AWG (1.7mm) to -11 AWG (30mm).
・ Temperature range: -40°C to +105°C.
・ Flame resistance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Crimp Sleeve - Butt Connector, B Type【5-100 Pieces Per Package】
Nichifu
B type for naked crimp sleeve butt welding
[Features]
· Easy-entry design (blade terminals with insulation covers)
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Shape |
Series |
Inner diameter A(Φ) |
Outer diameter B(mm) |
Overall length C(mm) |
Applicable wire size(AWG) |
Features |
Insulation material |
Insulation coating (color) |
Representative standards |
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||
Brand | Nichifu | Nichifu | WAGO | MISUMI | MISUMI | MISUMI | MISUMI | Weidmuller | MISUMI | MISUMI | MISUMI | MISUMI | Nichifu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nichifu | Nichifu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nichifu | Nichifu | Nichifu | Daido Solderless Terminal | JST | JST | WAGO | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nichifu | Nichifu |
Product Series | Crimp Terminal - Bullet, Insulated, Receptacle, MTRBR【100 Pieces Per Package】 | MFL/MTFL/MTRE Series Crimp Terminal - Ferrules, Insulated【100 Pieces Per Package】 | 110 Series Crimp Terminal - Blade, Quick-Disconnect, Insulated, Receptacle 【100 Pieces Per Package】 | Crimp Terminal - Ferrules, Insulated【100-500 Pieces Per Package】 | Crimp Terminal - Close-End Splice, Insulated, MTRCE【100 Pieces Per Package】 | 110 Series Crimp Terminal - Blade, Quick-Disconnect, Insulated, Receptacle【100 Pieces Per Package】 | TMEV Series Crimp Terminal - Spade, Insulated【100 Pieces Per Package】 | Crimp Terminal - Ring, Insulated, MTRNR【100 Pieces Per Package】 | MTRNA Series Crimp Terminal - Pin, Insulated 【100 Pieces Per Package】 | MTRBR Series Crimp Terminal - Pin, Insulated 【100 Pieces Per Package】 | Crimp Terminal - Bullet, Insulated, Receptacle, PC-F【100 Pieces Per Package】 | TMEV Series Crimp Terminal - Ring, Insulated【100 Pieces Per Package】 | Heat-Resistant Closed-End Connectors for Disaster Prevention【100 Pieces Per Package】 | Crimp Terminal - Blade, Quick-Disconnect, Insulated, Plug/Receptacle【100 Pieces Per Package】 | Crimp Terminal - Bullet, Insulated, Plug【100 Pieces Per Package】 | Crimp Terminal - Bullet, Insulated, Waterproof, Plug【100 Pieces Per Package】 | Crimp Terminal - Ring, Bare, Heat-Resistant【100 Pieces Per Package】 | RD Series Crimp Terminal - Lug, Bare, Two-Hole, 【5-50 Pieces Per Package】 | BT Series Crimp Terminal - Blade, Quick-Disconnect, Bare【100 Pieces Per Package】 | Crimp Terminal - Butt Splice, Bare, Linear Superposition【8-500 Pieces Per Package】 | Crimp Terminal - Butt Splice, Bare, P type【100 Pieces Per Package】 | Crimp Terminal - Ring, Bare, MTRR Series【100 Pieces Per Package】 | MTR Series Crimp Terminal - Pin, Bare【100 Pieces Per Package】 | Crimp Terminal with Insulation-Superposition Crimp Ring (Value Product)【100 Pieces Per Package】 | Crimp Terminal - Butt Splice, Bare, B Series【100 Pieces Per Package】 | CB Series Crimp Terminal - Lug, Bare【50-100 Pieces Per Package】 | BVF Series Crimp Terminal - Spade, Insulated【100 Pieces Per Package】 | Crimp Terminal - Ferrules, Insulated【100 Pieces Per Package】 | Crimp Terminal - Bullet, Insulated, Waterproof, Receptacle【100 Pieces Per Package】 | Crimp Terminal - Bullet, Insulated, Plug/Receptacle【100 Pieces Per Package】 | Crimp Sleeve - Butt Connector, B Type【5-100 Pieces Per Package】 | ||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 6 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 6 Days or more | 8 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 6 Days or more | 8 Days or more | 6 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||
Type | Bare crimp terminal | Bare crimp terminal | Crimp terminal with insulation | Insertion Connector | Insertion Connector | Crimp terminal with insulation | Insertion Connector | Crimp terminal with insulation | Crimp terminal with insulation | Bare crimp terminal | Insertion Connector | Insertion Connector | Crimp terminal with insulation | Crimp terminal with insulation | Crimp terminal with insulation | Insertion Connector | Bare crimp terminal | Insertion Connector | Crimp terminal with insulation | Crimp terminal with insulation | Insertion Connector | Insertion Connector | Insertion Connector | Insertion Connector | Insertion Connector | Bare crimp terminal | Bare crimp terminal | Bare crimp terminal | Bare crimp terminal | Bare crimp terminal | Bare crimp terminal | Crimp terminal with insulation | Bare crimp terminal | Bare crimp terminal | Bare crimp terminal | Crimp terminal with insulation | Insertion Connector | Bare crimp terminal | Bare crimp terminal | Crimp terminal with insulation | Crimp terminal with insulation | Insertion Connector | Insertion Connector | Insertion Connector | Bare crimp terminal |
Shape | Circular Type | Y-type | Others | Others | Others | Bar mold | - | Sleeve ring type | Enclosed type | Circular Type | - | - | Y-type | Circular Type | Bar mold | Others | Y-type | - | Circular Type | Enclosed type | Others | Sleeve ring type / Others | - | - | - | Circular Type | Circular Type | Blade type | Sleeve ring type | Circular Type | Sleeve ring type | Others | Circular Type | Y-type | Bar mold | Sleeve ring type | Others | Sleeve ring type | - | Y-type | Bar mold | - | - | Others | Sleeve ring type |
Series | - | - | - | 250 | Pin terminal | - | 110 | Others | - | - | 110 | 250 | - | - | - | Pin terminal | - | Pin terminal | - | - | 187 | 250 | 187 | Pin terminal | Pin terminal | - | - | - | - | - | - | - | - | - | - | - | 187 | - | - | - | - | 187 | Pin terminal | Pin terminal | - |
Inner diameter A(Φ) | 2.2 ~ 28 | 2.2 ~ 8.4 | - | - | - | 0.8 ~ 1.7 | - | 0.6 ~ 5.8 | 2.3 ~ 4 | 3.2 ~ 21 | - | - | 2.2 ~ 4.3 | 3.2 ~ 6.4 | - | - | 3.2 ~ 6.4 | - | 2.2 ~ 13 | - | - | - | - | - | - | 3.2 ~ 10.5 | 11 ~ 16 | - | - | 1 ~ 28 | 1.7 ~ 7.7 | - | 3.2 ~ 5.3 | 3.2 ~ 5.3 | - | - | - | - | 5.3 ~ 8.4 | 3.2 ~ 6.4 | - | - | - | - | 1.4 ~ 28 |
Outer diameter B(mm) | 5.2 ~ 50.5 | 4.7 ~ 16 | - | 7.6 | 2.05 ~ 3.9 | 1.1 ~ 2 | 3.2 | 2 ~ 9.6 | 8 ~ 10 | 5.2 ~ 36 | 5.5 | 6.8 | 5.2 ~ 9 | 5.5 ~ 12 | 2 ~ 2.7 | 2 ~ 4 | 5.2 ~ 12.5 | 3.95 | 5.2 ~ 19 | 9.6 ~ 12.3 | 6 | 6.3 ~ 12 | 5 | 2 ~ 4 | 7.4 | 5.5 ~ 22 | 22 ~ 50.5 | - | - | 2 ~ 37.6 | 3.3 ~ 11.3 | - | 5.5 ~ 8 | 5.7 ~ 8.1 | 2 ~ 2.7 | 1.7 ~ 3.6 | 5 | 1.3 ~ 3.4 | 12.4 ~ 16 | 5.2 ~ 12.5 | 0.8 ~ 1.8 | 5 | 5.6 | 1.7 ~ 2.4 | 2.6 ~ 37 |
Overall length C(mm) | 11.9 ~ 105 | 11.7 ~ 31.7 | - | 21 | 24.8 ~ 25.2 | 6.7 ~ 14.3 | 19.5 | 10 ~ 24 | 21 ~ 25.5 | 12 ~ 82 | 19.5 | 21 | 17.5 ~ 25.7 | 17.5 ~ 29.5 | 22.5 ~ 27.5 | 26.8 ~ 27 | 12.5 ~ 23.5 | 26.2 | 17.5 ~ 34 | 20 ~ 22 | 19 | 19.2 ~ 36 | 19.5 | 26.5 ~ 27.7 | 22 | 12 ~ 42.3 | 77.3 ~ 124 | 12.8 ~ 24.5 | 7.5 ~ 37 | 11.5 ~ 105.7 | 8 ~ 13.5 | - | 12.5 ~ 15.8 | 16 | 17.5 ~ 20.5 | 18 ~ 21.5 | 20 | 12 ~ 15 | 32.3 ~ 49 | 17.5 ~ 30.7 | 12.5 ~ 14 | 19.5 | 22 | 24.5 ~ 31.5 | 11.5 ~ 72 |
Applicable wire size(AWG) | 1/0 ~ 500 to 600MCM | 6 ~ 24 to 20 | 1/0 ~ 24 to 22 | 16 ~ 14 ~ 20 ~ 16 | 16 ~ 14 ~ 20 ~ 18 | 16 ~ 26 | 18 ~ 16 | 6 ~ 26 | 13 ~ 10 ~ 17 ~ 13 | 1/0 ~ 250 – 300 MCM | 18 ~ 16 | 18 ~ 16 | 12 to 10 ~ 24 to 20 | 12 ~ 10 ~ 20 ~ 16 | 12 ~ 10 ~ 20 ~ 16 | 16 ~ 14 ~ 20 ~ 18 | 12 ~ 10 ~ 28 | 14 ~ 18 ~ 16 | 12 to 10 ~ 24 to 20 | - | 16 ~ 14 ~ 20 ~ 16 | 16 ~ 14 ~ 22 ~ 16 | 14 ~ 18 ~ 16 | 14 ~ 20 ~ 18 | 14 ~ 18 ~ 16 | - | 2 ~ 500 to 600MCM | 12 to 10 ~ 22 to 18 | 1/0 ~ 500 to 600MCM | #1/0 ~ #600/650MCM | - | 10 ~ 22 | 16 ~ 14 ~ 20 ~ 16 | 16 ~ 14 ~ 20 ~ 16 | 12 ~ 10 ~ 22 ~ 16 | 12 ~ 10 ~ 20 ~ 16 | 16 ~ 14 ~ 20 ~ 16 | 12 ~ 10 ~ 24 ~ 20 | 1/0 ~ 4 | 12 ~ 10 ~ 26 ~ 24 | 16 ~ 24 | 14 ~ 18 ~ 16 | 14 ~ 18 ~ 16 | 14 ~ 20 to 18 | 1/0 ~ 500 to 600MCM |
Features | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Heat-resistant | - | - | - | - | Waterproof | Heat-resistant | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Waterproof | - | - |
Insulation material | - | - | Others | Vinyl | Nylon | Nylon | Vinyl | - | Nylon | - | Nylon | Vinyl | Vinyl | Vinyl | Vinyl | Nylon | - | Nylon | Vinyl | Others | Vinyl | - | Nylon | Nylon | Nylon | - | - | - | - | - | - | Others | - | - | - | Vinyl | Vinyl | - | - | Vinyl | - | Vinyl | Nylon | Nylon | - |
Insulation coating (color) | - | - | Red / Blue / Yellow / White / Others | Red / Blue | Red / Blue / Transparency | Red / Blue / White / Others | Red | Red / Blue / Green / Yellow / White / Others | White | - | Transparent red | Red | Red / Blue / Yellow | Red / Blue / Yellow | Red / Blue / Yellow | Red / Blue / Transparency | - | Red / Blue | Red / Blue / Yellow | Transparent red | Red / Blue | - | Transparent red / Translucent blue | Blue / Transparency | Red / Blue | - | - | - | - | - | - | Red / Blue / Yellow / White / Others | - | - | - | Red / Blue / Yellow | Red / Blue | - | - | Red / Blue / Green / Yellow | Red / Yellow / White / Others | Red / Blue | Red / Blue | Red / Blue / Transparency | - |
Representative standards | UL / JIS / CSA | UL / CSA | - | - | - | - | UL / CSA | UL / CSA | - | UL / JIS / CSA | UL / CSA | UL / CSA | UL / CSA | - | - | - | UL / CSA | - | UL / JIS / CSA | - | - | - | UL / CSA | - | - | - | UL / JIS / CSA | UL / CSA | JIS / CSA | UL / JIS / CSA | UL / JIS / CSA | - | - | - | - | - | - | UL / JIS / CSA | UL / CSA | UL / CSA | - | UL / CSA | - | - | UL / JIS / CSA |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy