(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A connector set is a group of connectors sold in a set. Connectors come in a wide variety of types and have many applications. Examples include amplifier main circuit connectors, motor power connectors, sequence input/output connectors and encoder wiring connector kits. Some connector se ...Readmore
A connector set is a group of connectors sold in a set. Connectors come in a wide variety of types and have many applications. Examples include amplifier main circuit connectors, motor power connectors, sequence input/output connectors and encoder wiring connector kits. Some connector sets consist not only of connectors but also of connector hoods, while others include locking bolts for wire-to-wire connection that can be attached or removed with a single action, or high-quality power supply accessories. The connector set operating methods and applications vary according to the connector type. These parts are sold in a set, therefore be sure to check in advance that the connectors are suitable for the installation location. ▲ Close
Days to Ship |
|
---|
Universal Mate-N-Lok Complete Set (Housing / Contact)【5 Pieces Per Package】
MISUMI
Reduction in labor-hours for selection. Housings and connectors are sold as a set.
Days to Ship: | 8 Days or more |
---|
Dsub Connector, Complete Set (Hood/Connector)
MISUMI
Selection workload reduction. Connector / Hood package deal
Days to Ship: | 8 Days or more |
---|
MDR-Connector Complete Set (Connector/Connector Hood)
MISUMI
Selection workload reduction. Connector / Hood package deal
Days to Ship: | 8 Days or more |
---|
Locking Bolt for Fixing Bracket Mounting
Provertha
Enables one-touch attachment and detachment of the Dsub connector. Allows one-touch replacement of connectors already installed on a panel.
Days to Ship: | 6 Days or more |
---|
Locking Bolt for Relay Connection
Provertha
Enables one-touch attachment and detachment of the Dsub connector. Please use when newly relaying the one-touch D-sub hood.
Days to Ship: | 6 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
|
| ||||
Brand | MISUMI | MISUMI | MISUMI | Provertha | Provertha |
Product Series | Universal Mate-N-Lok Complete Set (Housing / Contact)【5 Pieces Per Package】 | ||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 6 Days or more |
Specifications |
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy