(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Conversion adapters are components that allow devices with different connectors to be connected or cables to be extended. Conversion adapters include gender changers, in-line adapters, USB conversion adapters, and more. Gender changers convert male/female connections in connectors to ...Readmore
Conversion adapters are components that allow devices with different connectors to be connected or cables to be extended. Conversion adapters include gender changers, in-line adapters, USB conversion adapters, and more. Gender changers convert male/female connections in connectors to extend cables, etc. Display conversion adapters, keyboard conversion adapters and USB conversion adapters connect the computer to the display, keyboard and USB cable, respectively. They are made with metals such as nickel and copper with differing transmission properties. Various connector types are available and should be selected according to connector type and standard, as well as device. ▲ Close
Days to Ship |
|
---|
Connection Adapters - Coaxial, Multiple Ends
MISUMI
Adapter for extending coaxial harnesses of the same kind.
Days to Ship: | Same day or more |
---|
Show Stock Products
Connection Adapters - BNC Relay Compatible
To-Conne
This is a BNC connector relay adapter.
Days to Ship: | 8 Days or more |
---|
Connection Adapters - Converter for Coaxial Harnesses
MISUMI
A conversion adapter for inter-connecting coaxial harnesses of different shapes
Days to Ship: | 8 Days or more |
---|
Connection Adapters - Coaxial, Various Configurations
Yuetsu Seiki
This conversion adapter is used to connect different shapes of connectors, and a wide variety of types is offered. Select for a variety of applications, including measurement and conversion.
Days to Ship: | 8 Days or more |
---|
Connection Adapters - Conveters for Various Ends
DDK
[Features]
•Conversion adapter can be used to connect connectors of different series to each other.
•Each adapter has coupling sites for two or more connectors, and their properties conform to each coupled connector.
Days to Ship: | 6 Days or more |
---|
Connection Adapters - M Connector Relay Compatible
To-Conne
M Connector - Relay Adapter
For complete product overview and details on Connection Adapters - M Connector Relay Compatible see the sections below:
Days to Ship: | 6 Days or more |
---|
Connection Adapters - Connector, SMA Relay Compatible
To-Conne
SMA Connector - Relay Adapter
For complete product overview and details on Connection Adapters - Connector, SMA Relay Compatible see the sections below:
Days to Ship: | 8 Days or more |
---|
Connection Adapters - Coaxial, Double-Ended
To-Conne
Conversion connector.
[Features]
•Conversion connector for joining connectors of different types.
Days to Ship: | 8 Days or more |
---|
Connection Adapters - Coaxial Relay Compatible
Tajimi Electronics
[Features]
· The TMA (SMA) series of small super-high frequency coaxial connectors provides stable transmission at up to 18 GHz DC.
· An adapter extends the same type of coaxial harness.
Days to Ship: | 8 Days or more |
---|
Connection Adapters - BNC Plug Compatible
Densan
[Features]
- An adapter for BNC plugs.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Application |
Classification |
Attachment Method |
Impedance |
Brand | MISUMI | To-Conne | MISUMI | Yuetsu Seiki | DDK | To-Conne | To-Conne | To-Conne | Tajimi Electronics | Densan |
---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||
CAD |
|
| ||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Application | - | - | - | - | - | - | - | - | Relay (Homogeneous Connection) | - |
Classification | - | - | - | - | - | - | - | - | BNC / SMA | - |
Attachment Method | - | - | - | - | - | - | - | - | Bayonet Lock / Thread Lock | - |
Impedance | - | - | - | - | - | - | - | - | 50 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy