(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Connector Accessories - Strain Relief, 57FE Series
DDK
57FE series strain relief
•Material: Polycarbonate resin (UL94V-0)
Days to Ship: | 85 Days or more |
---|
Connector Accessories - Jumper, Insulated, MCS-MIDI Series Compatible
WAGO
[Features]
• Commoning by adjoining jumpers.
• The connector plug remains commoned even after it is disconnected.
• By using this jumper bar, no additional on-site cables are required.
• Easy-to-configure connector circuitry supporting a variety of applications.
[Specifications]
• Applicable pin pitch: 5/5.08 mm • Terminals: 2 • Rated current: 12 A
Days to Ship: | 7 Days or more |
---|
Connector Accessories - Strain Relief Housing, MCS-MINI 734 Series Compatible
WAGO
MCS-MINI 734 series for the cable stop connector cover.
[Specifications]
•Application: CAGE CLAMP® connector for male and female connectors
•Applicable pin pitch: 2 types, 3.5 mm and 3.81 mm
Days to Ship: | 8 Days or more |
---|
Connector Accessories - MCS-MIDI Series Wire
WAGO
A tool for use with 231, 232, 721, 722, 723, 731, 732, and 769 Series spring connectors. Connecting and disconnecting wires is made easy by using this tool.
Days to Ship: | 6 Days or more |
---|
Connector Accessories - Reinforcement Cover, CM10 Series
DDK
This is a CM10 series reinforcement cover
Days to Ship: | 8 Days or more |
---|
Connector Accessories - Sensor Tool, Murrlektronik Compatible
Murrelektronik
This tool allows efficient connection of MURR connectors. Use the product together with MURR-manufactured connector.
Days to Ship: | 8 Days or more |
---|
Connector Accessories - Installation/Removal Tool for MICRO/MINI/MIDI/X-COM
WAGO
You can use the operation tool for easy wiring and unwiring.
[Specifications]
•Applicable series: 733/734/769
Days to Ship: | 6 Days or more |
---|
Connector Accessories - Retention Fitting, Metal Panel
TE Connectivity
Metal panel fixing tool for D3100/D3200 relays.
[Features]
・Used for fixing free-hanging tab housings to a panel surface.
Days to Ship: | 7 Days or more |
---|
Connector Accessories - Insertion Prevention key
TE Connectivity
Improper insertion prevention key for D3100 / D3200
[Features]
· (Used to prevent improper insertion.)
· Used to prevent insertion mistakes when lining up and using connectors with the same number of leads
Days to Ship: | 6 Days or more |
---|
Connector Accessories - Plug Terminator, Non-Reflective
Yuetsu Seiki
[Features]
· Termination solutions are offered for various types of connectors.
· Dummy loads are available in nominal impedances of either 50 Ω or 75 Ω.
· These terminators are designed with low reflection coefficients and low loss, and can be used in a wide range of different measurement systems.
Days to Ship: | 8 Days or more |
---|
Connector Accessories - Adapter, Double Branch
Weidmuller
[Features]
· M12, 2 branch adapter
Days to Ship: | 9 Days or more |
---|
Connector Accessories - Cable Bushing, NJC Series Compatible
Nanaboshi Electric Manufacturing
[Features]
· A cable bushing for use with the NJC Series.
Days to Ship: | 6 Days or more |
---|
Connector Accessories - Cable Bushing, SR Series Compatible
Nanaboshi Electric Manufacturing
[Features]
・ This is a cable bushing for the NR Series.
Days to Ship: | 8 Days or more |
---|
Connector Accessories - Mounting Brackets, MR Series
Honda Tsushin Kogyo
Accessories for the MR series.
[Features]
· Dual screw and a spring lock mechanism that can withstand any shock.
· Dust-proof mechanism with excellent environmental resistance.
· Optimal for device miniaturization via improvement of robustness, compactness, weight and density.
· A relay type case is also provided
Days to Ship: | 7 Days or more |
---|
Connector Accessories - Push-in Rivets, D3000 Series Compatible
TE Connectivity
These are used to secure the panel type of tab housing to the panel.
[Features]
・ Used to secure the panel type of tab housing to the panel (Use as an easy mounting type. Not suitable for items with many electrodes or in cases of frequent insertion and removal.)
Days to Ship: | 12 Days or more |
---|
Connector Accessories - Sequential Clip, D5000 Series Compatible
TE Connectivity
An accessory for the D5000 series.
[Features]
•For make-first, break-last connectors.
Days to Ship: | 6 Days or more |
---|
Connector Accessories - Dynamic HTS Module Frame
TE Connectivity
Dynamic connector frame, developed for heavy duty applications.
Days to Ship: | 8 Days or more |
---|
Connector Accessories - Housing Hood Kits, 17JE Series
DDK
The 17JE series hood kit.
[Features]
•Each hood is made of plastic, making them lightweight and compact.
•The plastic is nickel plated to provide effective EMI shielding.
Days to Ship: | 6 Days or more |
---|
Connector Accessories - Back Shell, CE02 Series, D/MS D190 Compatible
DDK
This is a CE02-6A, D/MS (D190) series back shell
Days to Ship: | 8 Days or more |
---|
Connector Accessories - Back Shell, CE05 Series, D/MS D190 Compatible
DDK
CE05 series back shell.
[Features]
•Waterproof back shells for holding cable when a conduit is not used.
Days to Ship: | 8 Days or more |
---|
Connector Accessories - Back Shell, CE05 Series Compatible, Angled, Waterproof
DDK
This is a waterproof angle back shell for round connector
Days to Ship: | 8 Days or more |
---|
Connector Accessories - Gasket, D/MS Series Compatible
DDK
A gasket for Use with the D/MS Series
Days to Ship: | 6 Days or more |
---|
Connector Accessories - CL07 Series, Waterproof【100 Pieces Per Package】
Sumiko Tec
3 types of waterproof packing are available, to suit the coating of the wires used.
Days to Ship: | 8 Days or more |
---|
Connector Accessories - Relay Box Sensor, Murrelektronik Compatible
Murrelektronik
This is a connector relay box for MURR connectors. Please use when integrating wiring.
Days to Ship: | 12 Days or more |
---|
Connector Accessories - Blind Plug, Murrelektronik Compatible
Murrelektronik
This is a blind plug for MURR connectors. Use the product together with MURR-manufactured connector.
Days to Ship: | 8 Days or more |
---|
Connector Accessories - Panel Support, COB Series
ILME
Connector for internal control panel mounting. Made of flame-resistant thermoplastic resin. Supports DIN rail mounting.
[Features]
•Connectors made of flame-resistant thermoplastic resin for internal control panel mounting. Supports DIN rail mounting.
Days to Ship: | 9 Days or more |
---|
Connector Accessories - MIXO Modular Tool Set
ILME
MIXO Modular Accessories. Supports large currents up to 200 A, high voltage up to 5, 000 V, high density, air piping, LANs, USBs, and optical fiber, coaxial, and Dsub9Pin connectors.
[Features]
· MIXO modular accessories.
· Supports large currents up to 200 A, high voltage up to 5, 000 V, high density, air piping, LANs, USBs, and optical fiber, coaxial, and Dsub9Pin connectors.
Days to Ship: | 8 Days or more |
---|
Connector Accessories - Cable Clamp, Provertha D-Sub Compatible
Provertha
This is a cable clamp for the PROVERTHA D-sub hood. Please use this product with the PROVERTHA D-sub hood.
Days to Ship: | 7 Days or more |
---|
Connector Accessories - Cage Clamp Spring, One-Touch【5-10 Pieces Per Package】
JAPPY
[Features]
· Has an operation lever housed inside the main body, preventing accidental erroneous operation after the wires have been connected.
· New mechanism utilizing the Cage Clamp Spring®.
· No terminal crimping tool is required.
· One-touch wire connection via lever operation.
· OK for use with single wires and stranded wires.
· Optimally suited to indoor wiring construction and lighting wiring.
· Conforms to PSE mark.
· No tape wrapping is required.
Days to Ship: | 8 Days or more |
---|
Connector Accessories - Stud, 17L-002C Series
DDK
Stud (mating securing base).
[Features]
· Used when connecting hooded connectors together or to secure a connector to a panel.
Days to Ship: | 7 Days or more |
---|
Connector Accessories - CPC Cable Clamp
TE Connectivity
CPC (round, resin) connector series cable clamp.
Days to Ship: | 6 Days or more |
---|
Connector Accessories - Coating Key, MCS-MICRO 733 Series
WAGO
[Specifications]
• Application: To prevent mating errors
• Mounting: snap-on style
• Application: For MCS-MICRO 733 series male headers
Days to Ship: | 6 Days or more |
---|
Connector Accessories - Coating Key, MCS-MICRO 734 Series
WAGO
[Specifications]
• Application: To prevent mating errors
• Mounting: snap-in style
• Application: MCS-MINI 734 series for male headers
•For male headers: 734-130
•For lower-level Double Deck male headers: 734-400
Days to Ship: | 6 Days or more |
---|
Connector Accessories - Jumper, Insulated, 769 Series Compatible
WAGO
[Features]
• Adjoining jumpers can be used to enable commoning.
• A commoned connector plug stays in a commoned state even after being disconnected.
• If a jumper is used, additional cables are not needed on site.
• Because a simple circuit can be configured in the connector, a variety of applications can be supported.
Days to Ship: | 6 Days or more |
---|
Connector Accessories - Strain Relief Plate, MCS-MINI 734 Series Compatible
WAGO
Mounts to the MCS-MINI 734 Series connectors to relieve strain on the connected cables wires that are secured by Insulok cable ties.
[Specifications]
• Application: For use with CAGE CLAMP® and CAGE CLAMP® S male and female connectors
• Applicable pin pitch: 3.5 mm and 3.81 mm (2 types)
Days to Ship: | 6 Days or more |
---|
Connector Accessories - Locking Device, WINSTA MINI 890 Series, Snap-in Mounting
WAGO
Mounting (1 for either the plug or the socket) required for a locking device that maintains mating.
Days to Ship: | 6 Days or more |
---|
Connector Accessories - Locking Device, WINSTA MINI 770 Series, Snap-in Mounting
WAGO
Mounting (1 for either the plug or the socket) required for a locking device that maintains mating.
Days to Ship: | 6 Days or more |
---|
Connector Accessories - Screw for Spring Retainer
WAGO
The circuit board is used with screw-stop type spring connectors.
Days to Ship: | 6 Days or more |
---|
Connector Accessories - Dust Covers, 734, 721, and 231 Series Compatible
WAGO
Spring connector dust cover for the 734, 721, and 231 series. Simply placing the cover on the connector will provide a dust-blocking effect.
Days to Ship: | 8 Days or more |
---|
Connector Accessories - Covers for WINSTA 770 Series
WAGO
New spring-type 770 series connector lock-out cap, coding pin, dust cover, and more are available.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy