(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Connector Cable - Crimp Contact, 3191【50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
Contacts - PH Connector, Socket【100 Pieces Per Package】
MISUMI
Equipped with a belt-like structure; ensures stable contact reliability / vibration prevention. 1 pack contains 100 pieces
Days to Ship: | 8 Days or more |
---|
Contacts - Standard .09 Inch Connector, 1189/1381/1433 Series【100-10,000 Pieces Per Package】
Molex
Molex power connectors, available in 5.03 mm, 6.30 mm and 6.70 mm pitch types. (Compatible Housing: 3191NR1)
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Contacts - 5559/5557 Series【100 Pieces Per Package】
MISUMI
The locking lance helps prevent displacement caused by vibration
Days to Ship: | 8 Days or more |
---|
Contacts - 3191 Series【100 Pieces Per Package】
MISUMI
The locking lance helps prevent displacement caused by vibration. 1 pack contains 100 pieces.
Special Price | |
Days to Ship: | Same day |
Show Stock Products
Contacts - Connector, Crimped, Waterproof【100 Pieces Per Package】
MISUMI
Inexpensive, High Reliability Crimp Contact
Days to Ship: | 8 Days or more |
---|
Contacts - 1625 Series【100 Pieces Per Package】
MISUMI
The locking lance helps prevent displacement caused by vibration. 1 pack contains 100 pieces.
Days to Ship: | Same day or more |
---|
Show Stock Products
Contacts - JN2 for 20 Cores【100 Pieces Per Package】
MISUMI
One-touch waterproof connector JN1 contact
Days to Ship: | 8 Days or more |
---|
Contacts - D3000 Series【1-3,500 Pieces Per Package】
TE Connectivity
A D3000 series contact.
For complete product overview and details on Contacts - D3000 Series see the sections below:
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Contacts - MIXO Modular, High Voltage
ILME
· MIXO Modular Contacts. Supports large currents up to 200A, high voltage up to 5000V, high density, air piping, LANs, USBs, and optical fiber, coaxial, and Dsub9Pin connectors.
[Features]
▪ MIXO.
· MIXO modular contacts.
· Supports large currents up to 200 A, high voltage up to 5000 V, high density, air piping, LANs, USBs, and optical fiber, coaxial, and Dsub9Pin connectors.
Days to Ship: | 6 Days or more |
---|
Contacts - Standard .093 Inch Connector, 1190/1380/1434 Series【100 Pieces Per Package】
Molex
[Features]
Molex power connectors, available in 5.03 mm, 6.30 mm and 6.70 mm pitch types. (Compatible housing: 3191NP)
Special Price | |
Days to Ship: | Same day |
Show Stock Products
[Contact Pin]10 A, Crimp Connection, Cutting Pin
ILME
Since brass is machined with sub-micron accuracy, it boasts high strength, and there is no concern about pin breakage during desorption.
It is fitted in all directions of 360 degrees and has excellent vibration resistance.
Rated current: Compatible cable size up to 10 A
: AWG 26 to 14。
Type: Gold plating (weak current) / silver plating
Crimp tool: CCPZ MIL・CCPZ RN・CCPZ TP (Manual crimp tool)
CCPZ P (Semi-automatic crimp tool)
Days to Ship: | 6 Days or more |
---|
Connector Cable - Crimp Contact, EH【50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
Connector Cable - Crimp Contact, NH【50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
Connector Cable - Crimp Contact, EL【50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
Contacts - Crimped, Waterproof【100 Pieces Per Package】
MISUMI
Dedicated Harting Contact
For complete product overview and details on Contacts - Crimped, Waterproof see the sections below:
Days to Ship: | 8 Days or more |
---|
Contacts - MIL, Crimped JL05 Series【10-100 Pieces Per Package】
MISUMI
Contact for Bayonet Lock JL05
For complete product overview and details on Contacts - MIL, Crimped JL05 Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Contacts - D5200 Series【100 Pieces Per Package】
MISUMI
D5200 dedicated contact with excellent environmental resistance. 1 pack contains 100 pieces.
Days to Ship: | 8 Days or more |
---|
Contacts - Commercial Mate-N-Lok【100 Pieces Per Package】
MISUMI
Contact with excellent continuity / reliability when punching. 1 pack contains 100 pieces.
Days to Ship: | Same day or more |
---|
Show Stock Products
Contacts - Waterproof Connector, Socket, CB01【100 Pieces Per Package】
MISUMI
Contact for CB01 Waterproof Housing Only
Days to Ship: | 8 Days or more |
---|
Contacts - Easy Lock Connector, 110 Series【500 Pieces Per Package】
Nichifu
A highly reliable and secure connection is possible thanks to the new locking mechanism in the spring action part of the terminal (110 series)
[Features]
· The naked terminals are loaded into a chain by a connecting band.
· The crimping is completed by breaking the connecting band (blade type).
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 6 Days or more |
---|
Honda Tsushin Kogyo
HKP series contacts.
[Features]
· Based on our original design, the contacts have provide highly reliable contact.
· A wide range of connection combinations are possible from single circuit connections to multi-circuit connections.
· Wire connection work is performed using a crimping machine that can perform wire connections for 3, 000 terminals/H and a hand tool for small lots is also available.
· A UL-certified product is used as an insulator.
· Reworking wiring mistakes is also simplified using the removal tool.
▪ Mating with FFC, MFC, HSC, DIC series is supported
Days to Ship: | 6 Days or more |
---|
Contacts - Connector, XH【100 Pieces Per Package】
JST
2.5 mm pitch small-print connector for circuit boards.
[Features]
·A connector for circuit boards with a mount height of 9.8 mm developed in a smaller size based on the high reliability and versatility of the NH series.
·Materials / Surface treatment: Phosphor bronze / tin plating (reflow treatment)
[Applications]
·Wide range of use, such as industrial equipment and control panels.
Days to Ship: | 8 Days or more |
---|
Contacts - Wire to Wire Connector, 2.0mm Pitch, 50012 Series
Molex
[Features]
•Single-row Molex connector with few terminals (compatible housing 51006).
· Core wire sizes: AWG #24 through #28.
· Coating outer diameter: ∅ 0.9 to 1.15 mm.
· Strip length: 1.7 to 2.3 mm
Days to Ship: | 6 Days or more |
---|
Contacts - Connector Terminal, Compact
Molex
Molex models work with 7.0 A to 15.0 A currents and have a maximum pole number of 50. This product was developed mainly for industrial robots and FA-related applications. It is a terminal.
Days to Ship: | 6 Days or more |
---|
Contacts - Connector Terminal, 4.2 mm Pitch, 5556 Series【1-6,000 Pieces Per Package】
Molex
[Features]
· Molex connectors for wire-to-wire and board-to-board connections. Single-row and dual-row products available.
· Terminal for maximum rated current power of 9 A. (Compatible housing: 5557)
Days to Ship: | 6 Days or more |
---|
Contacts - Connector Terminal, PanelMate, 1.25mm Pitch, PCB, 50641 Series
Molex
A short-backed and thin Molex product with a height of just 1.85 mm. SMT-type installation with solder tab. (Conforming housing: 51146)
Days to Ship: | 12 Days or more |
---|
[ILME Contact Pin]5 A Crimp Contact Machined Pin
ILME
[Features]
・ Since brass is machined with sub-micron accuracy, it boasts high strength, and there is no concern about pin breakage during insertion and removal.
・ It is mated in all directions of 360 degrees and has excellent vibration resistance.
Days to Ship: | 6 Days or more |
---|
Contacts - Connector, EH【100 Pieces Per Package】
MISUMI
Equipped with a belt-like structure; ensures stable contact reliability / vibration prevention. 1 pack contains 100 pieces
Days to Ship: | 8 Days or more |
---|
Connector Cable - Crimp Contact, MIL【1-50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery. Cable is crimped to the contact.
Days to Ship: | 8 Days or more |
---|
Connector Cable - Crimp Contact, Waterproof【50 Pieces Per Package】
MISUMI
Pre-Crimped Contact Cable A product of HARTING Inc.
Days to Ship: | 8 Days or more |
---|
Connector Cable - Crimp Contact, D3100/D3200 Series【50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
Connector Cable - Crimp Contact, D5200 Series【50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
Connector Cable - Crimp Contact, Commercial Mate-N-Lok【50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
Connector Cable - Crimp Contact, Mini Universal Mate-N-Lok【50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
Connector Cable - Crimp Contact, Universal Mate-N-Lok【50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
Connector Cable - Crimp Contact, EI【50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
Connector Cable - Crimp Contact, XH【50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
Connector Cable - Crimp Contact, VH【50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
Connector Cable - Crimp Contact, PH【50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
Connector Cable - Crimp Contact, SM【50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
Connector Cable - Crimp Contact, 1625【50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
Connector Cable - Crimp Contact, Socket, 5051/5045【50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery.
Days to Ship: | 8 Days or more |
---|
Connector Cable - Crimp Contact, 5559/5557【50 Pieces Per Package】
MISUMI
No special tools required. Ideal for field assembly with quick delivery.
Days to Ship: | 7 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Connector shape |
A/B/C |
D/E/F |
GHI |
JKL |
MNO |
P Q R |
S T U |
V W X |
Y and Z |
Others |
Number |
Applicable pin/contact |
Number of cores |
Application |
Allowable Current(A) |
Allowable Voltage(V) |
Wire connection method |
Connection direction |
IP Rating |
Representative standards |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||
Brand | MISUMI | MISUMI | Molex | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | TE Connectivity | ILME | Molex | ILME | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nichifu | TE Connectivity | Honda Tsushin Kogyo | JST | Molex | Molex | Molex | Molex | ILME | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Connector Cable - Crimp Contact, 3191【50 Pieces Per Package】 | Contacts - Standard .09 Inch Connector, 1189/1381/1433 Series【100-10,000 Pieces Per Package】 | Contacts - Connector, Crimped, Waterproof【100 Pieces Per Package】 | Contacts - Standard .093 Inch Connector, 1190/1380/1434 Series【100 Pieces Per Package】 | Contacts - MIL, Crimped JL05 Series【10-100 Pieces Per Package】 | Contacts - Waterproof Connector, Socket, CB01【100 Pieces Per Package】 | Contacts - Easy Lock Connector, 110 Series【500 Pieces Per Package】 | Contacts - Wire to Wire Connector, 2.0mm Pitch, 50012 Series | Contacts - Connector Terminal, 4.2 mm Pitch, 5556 Series【1-6,000 Pieces Per Package】 | Contacts - Connector Terminal, PanelMate, 1.25mm Pitch, PCB, 50641 Series | Connector Cable - Crimp Contact, MIL【1-50 Pieces Per Package】 | Connector Cable - Crimp Contact, Waterproof【50 Pieces Per Package】 | Connector Cable - Crimp Contact, D3100/D3200 Series【50 Pieces Per Package】 | Connector Cable - Crimp Contact, D5200 Series【50 Pieces Per Package】 | Connector Cable - Crimp Contact, Commercial Mate-N-Lok【50 Pieces Per Package】 | Connector Cable - Crimp Contact, Mini Universal Mate-N-Lok【50 Pieces Per Package】 | Connector Cable - Crimp Contact, Universal Mate-N-Lok【50 Pieces Per Package】 | Connector Cable - Crimp Contact, 1625【50 Pieces Per Package】 | Connector Cable - Crimp Contact, Socket, 5051/5045【50 Pieces Per Package】 | Connector Cable - Crimp Contact, 5559/5557【50 Pieces Per Package】 | |||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 6 Days or more |
Same day
Show Stock Products | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 6 Days or more | 6 Days or more | 8 Days or more | 6 Days or more | 6 Days or more | 6 Days or more | 12 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||
Connector shape | - | - | - | - | - | - | - | - | - | Square shape | - | Square shape | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Square shape | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
A/B/C | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Others | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
D/E/F | - | - | - | - | - | - | - | - | - | - | - | - | EH | - | EL | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EH | - | - | - | - | - | - | - | EI | - | - | - | - | - | - | - |
GHI | - | - | - | - | - | Heavy duty | - | - | - | - | - | - | - | - | - | Heavy duty | - | - | - | - | - | - | Others | - | - | - | - | - | - | - | - | Others | - | - | - | - | - | - | - | - | - | - | - | - | - |
JKL | - | - | - | - | - | - | - | JN1 | - | - | - | - | - | - | - | - | JL05 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
MNO | - | - | - | - | - | - | - | - | - | - | - | - | - | NH | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | MIL | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
P Q R | - | PH | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | PH | - | - | - | - |
S T U | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | SM | - | - | - |
V W X | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | XH | - | - | - | - | - | - | - | - | - | - | - | - | - | - | XH | VH | - | - | - | - | - |
Y and Z | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Others | - | - | - | - | - | - | - | - | Dynamic | - | - | - | - | - | - | - | - | Dynamic | Commercial MATE-N-LOK | - | - | Dynamic | - | - | - | - | - | - | - | - | - | - | Dynamic | Dynamic | Commercial MATE-N-LOK | Mini Universal Mate-N-Lok | Universal Mate-N-Lok | - | - | - | - | - | - | - | - |
Number | Others | - | - | Others | Others | - | 1625 | - | - | - | - | - | - | - | - | - | - | - | - | - | Others | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1625 | 5051/5045 | Others |
Applicable pin/contact | - | - | Female (socket) | - | - | Male (plug) / Female (socket) | - | - | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) | Male (plug) / Female (socket) | - | - | - | Male (plug) / Female (socket) | - | Male (plug) / Female (socket) | Male (plug) / Female (socket) | - | Female (socket) | Male (plug) / Female (socket) | Male (plug) | Female (socket) | Male (plug) | Male (plug) / Female (socket) | Female (socket) | Female (socket) | Male (plug) / Female (socket) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Number of cores | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Application | - | - | Cable connection | - | - | - | - | - | - | Cable connection | Cable connection | Cable connection | - | - | - | - | - | Cable connection | Cable connection | - | - | - | - | - | Cable connection | Cable connection | Cable connection | Cable connection | Cable connection | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Allowable Current(A) | - | - | - | - | - | - | - | - | - | - | - | 10 | - | - | - | - | - | - | - | - | - | - | 3 | AC/DC3 | 2 | - | 9 | - | 4 | - | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Allowable Voltage(V) | - | - | - | - | - | - | - | - | - | - | - | 50 | - | - | - | - | - | - | - | - | - | - | AC300 | AC/DC250 | 125 | - | 600 | - | 50 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Wire connection method | Crimp | - | Crimp | - | - | - | - | - | Crimp | - | Crimp | Crimp | Crimp | Crimp | Crimp | - | - | - | - | - | Crimp | Crimp | Solder | Crimp | Crimp | Crimp | Crimp | Crimp | Crimp | - | Crimp | Crimp | Crimp | Crimp | Crimp | Crimp | Crimp | Crimp | Crimp | Crimp | Crimp | Crimp | Crimp | Crimp | Crimp |
Connection direction | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Straight | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
IP Rating | None | None | - | None | None | Present | None | Present | - | - | - | - | None | None | None | Present | Present | - | - | Present | None | - | None | None | - | - | - | - | - | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None |
Representative standards | - | - | - | - | - | UL / CSA | - | - | - | UL / CCC / CSA | - | - | - | - | - | - | - | - | - | - | UL / CSA | - | - | UL / TUV / CSA | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy