(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
FFC-FPC (Through Hole) (52045) Straight Type
Molex
[Features]
There are a variety of Molex connectors available for both FFC (flat flexible cables) and FPC (flexible printed circuit boards). (1.0 mm pitch, NONZIF, straight type)
Days to Ship: | 6 Days or more |
---|
FFC-FPC (Through Hole) (52807) Angle Type
Molex
[Features]
There are a variety of Molex connectors available for both FFC (flat flexible cables) and FPC (flexible printed circuit boards). (1.0 mm pitch, NONZIF, angled type)
Days to Ship: | 6 Days or more |
---|
FFC-FPC (Through Hole) (5597) Upper Surface Contact Type
Molex
[Features]
There are a variety of Molex connectors available for both FFC (flat flexible cables) and FPC (flexible printed circuit boards). (1.25 mm pitch, ZIF upper surface contact type)
Days to Ship: | 7 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Honda Tsushin Kogyo
Connectors for 2.54 mm-pitch board-to-board connections, full product line-up
[Features]
•The FFC series includes highly reliable products with a long record of performance as headers for 2.54 mm-pitch boards. Can be used in a variety of applications.
•Can be used, in combination with the HKP series, as board-to-board or board-to-cable connectors.
•Can be used, in combination with the DIC series, as circuit-switching terminal plates.
•Can select the number of contacts required.
•Many pin lengths are available, so the user can select the appropriate length for a given.
•Select the surface required: gold, tin, or copper.
•Molds come in two colors (black and red).
•Remover pin prevents backwards insertion.
Days to Ship: | 6 Days or more |
---|
Honda Tsushin Kogyo
2.54 mm pitch connector used for circuit switching and the like.
[Features]
•Many varieties available for combination with the FCC and HKP series.
•Plating thickness is selectable according to cost requirements.
•Insulator is UL-certified.
•These connectors also come in 2, 3 and 4-series versions.
Days to Ship: | 8 Days or more |
---|
128A Series, DIN Standard Compliant Board-to-Board Connector
DDK
[Features]
· Three types (standard, reverse, and horizontal-mounting) available for use in a wide range of electronic equipment.
· Can be used on IEC-standard 19-inch card frames.
· A special socket contact shape provides self-cleaning and self-wiping effects, providing a stable connection.
· Contact timings are staggered for each socket contact row, allowing contact with the GND terminal first before contacting the signal terminal.
Days to Ship: | 16 Days or more |
---|
FFC-FPC (Through Hole) (52806) Straight Type
Molex
[Features]
• FFC (multi-conductor cable) and various connectors for FPC (flexible printed circuit boards) (1.0-mm pitch NONZIF straight type (2)).
Days to Ship: | 8 Days or more |
---|
FFC-FPC (Through Hole) (5597) Straight Type
Molex
[Features]
There are a variety of Molex connectors available for both FFC (flat flexible cables) and FPC (flexible printed circuit boards). (1.25mm pitch, ZIF, straight type)
Days to Ship: | 7 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
D/E/F |
Number |
Applicable pin/contact |
Number of cores |
Application |
Allowable Current(A) |
Allowable Voltage(V) |
Wire connection method |
Connection direction |
IP Rating |
Representative standards |
Brand | Molex | Molex | Molex | Weidmuller | Weidmuller | Honda Tsushin Kogyo | Honda Tsushin Kogyo | DDK | Molex | Molex |
---|---|---|---|---|---|---|---|---|---|---|
Product Series | 128A Series, DIN Standard Compliant Board-to-Board Connector | |||||||||
Days to Ship | 6 Days or more | 6 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 6 Days or more | 8 Days or more | 16 Days or more | 8 Days or more | 7 Days or more |
D/E/F | - | - | - | - | - | Other | Other | - | - | - |
Number | - | - | - | - | - | - | - | Other | - | - |
Applicable pin/contact | Female (socket) | Female (socket) | Female (socket) | Female (socket) | Male (plug) | Male (plug) | Male (plug) / Female (socket) | Female (socket) | Female (socket) | Female (socket) |
Number of cores | 4 ~ 38 | 8 ~ 20 | 3 ~ 30 | 2 ~ 12 | 2 ~ 6 | 2 ~ 144 | 2 ~ 24 | 96 | 4 ~ 25 | 4 ~ 30 |
Application | For PCB | For PCB | For PCB | - | For PCB | For PCB | For PCB / Other | For PCB | For PCB | For PCB |
Allowable Current(A) | 1 | 0.5 | 1 | 10 | 10 | 3 | 1 | 2 | 0.5 | 1 |
Allowable Voltage(V) | 200 | 50 | 200 | 300 | 300 | 300 | AC125 | AC300 | 50 | 200 |
Wire connection method | - | - | - | Other | - | - | - | - | - | - |
Connection direction | Straight | Angle | Angle | Straight | Straight / Angle | Straight / Angle | Straight | Straight | Straight | Straight |
IP Rating | - | - | - | - | - | None | None | None | - | - |
Representative standards | UL | UL | UL | UL / CSA | UL / CSA | - | - | - | UL | UL |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy