(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rectangular connectors are designed with a rectangular interface. They are frequently used in products such as discrete wire IDC connectors for terminating multiple discrete wires and D-sub connectors used in office appliance and computer interfaces. The connectors are usually used in sets that c ...Readmore
Rectangular connectors are designed with a rectangular interface. They are frequently used in products such as discrete wire IDC connectors for terminating multiple discrete wires and D-sub connectors used in office appliance and computer interfaces. The connectors are usually used in sets that comprise the male (pin connector) end with exposed terminals and female (socket connector) end where the pin is inserted. The connectors come in either straight types that mount perpendicular to the circuit board or right angle types that mount horizontally to the circuit board. Wire termination methods include soldered, crimped, IDC, screw-mount, etc., and are different for each connector. ▲ Close
Days to Ship |
|
---|
Rectangular Connectors - D-Sub, Solder/Press Contact
MISUMI
Inexpensiveness achieved D-sub connector. Same product quality as Japanese products with dimple processing and plated pin finishing.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Rectangular Connectors - IEEE1284 Half-Pitch, Plug, EMI-Shielded, Solder Terminals
MISUMI
Manufactured by Sumimoto 3M. High-speed Transfer Supporting Solder Model Half-pitch I/O Connector.
Days to Ship: | 8 Days or more |
---|
Rectangular Connectors - Centronics, Plug, Press-Fit, Spring-Lock
MISUMI
Manufactured by DDK. Labor-saving Pressure Welding Spring-lock Male Connector.
Days to Ship: | 8 Days or more |
---|
[Enclosure]C Type IP66, Rotary Lever Series
ILME
Ilme's traditional lever C type
It is a standard enclosure of Ilme connector.
A uniquely developed rotary lever enables smooth attachment and detachment.
Stainless steel levers and springs ensure safe and secure fitting and airtightness.
The manufacturer will flexibly respond to various on-site needs with the manufacturer's wide lineup.
Further notes: It is a slim type that contributes to the miniaturization of equipment and supports all connection types.
Days to Ship: | 6 Days or more |
---|
Rectangular Connectors - D-Sub, EMI-Shielded, Resin Hood, Solder and Crimp Terminals
MISUMI
Solder / Pressure Welding Dual Model Resin Hood with EMI Countermeasures.
Days to Ship: | 8 Days or more |
---|
[Ilme Enclosure]CK Type IP67 Compact Series
ILME
30 × 30 mm ultra-compact connector enclosure.
The manufacturer has a wide range of lineup.
[Features]
・ Material: Resin/metal
・ Color: White/black
・ Connection method: Angle straight
・ Entry size: PG11, M20, M25
Days to Ship: | 6 Days or more |
---|
Rectangular Connectors - D-Sub, Integrated Terminal Block, Screw and Press Terminals
MISUMI
Phoenix Contact make. Hood with integrated screw model terminal that allows for repeated connecting with a single driver.
Days to Ship: | 8 Days or more |
---|
Rectangular Connectors - D-Sub, EMI-Shielded, One-Touch Lock, Resin Hood【1-2 Pieces Per Package】
MISUMI
One-touch hood for easy hood removal
Days to Ship: | 6 Days or more |
---|
Rectangular Connectors - MIL, Socket, Crimp Housing, without Lock
MISUMI
Manufactured by Hirose Electric. Highly reliable strong crimp model contact cable housing.
Days to Ship: | Same day or more |
---|
Show Stock Products
Rectangular Connectors - Centronics, Socket, Solder Terminals, Panel-Mount Installation, Spring-Lock
MISUMI
Centronics Connector for Panel Mounting that is stocked at a low price.
Days to Ship: | Same day or more |
---|
Show Stock Products
Rectangular Connectors - Insert, Small Threading, High Density, CDD Series
ILME
CK / CKS Small screw type / spring type, 10A / 250 V, Insert
[Features]
・CK/CKS.
・Small screw type / spring type.
▪ 10A/250 V insert
Days to Ship: | 6 Days or more |
---|
Multi-Pin Square Connector (SUMICON) 1600 Series【1-10,000 Pieces Per Package】
HIROSE ELECTRIC
A rectangular multi-contact connector manufactured by HIROSE with an original design.
[Features]
· Nine contact configurations (8/12/16/20/24/28/34/45/60) are available, while solder type, wrapping type, and crimp type connector units are also available.
· Accessories include C case, CA case, CBA case, ST stopper, STA stopper, STB stopper etc. These can be combined and used in a wide range of applications.
· In the SUMICON 1600 series, the connector unit and accessories (cases, stoppers) are completely separate, meaning they can be combined for a variety of uses as well as enabling easier termination work.
Days to Ship: | 4 Days or more |
---|
[Ilme Insert]CDD 10 A/250 V High Density Crimp Type
ILME
[Features]
・ This is a standard Series of general-purpose Ilme’s connectors.
・ It can be used with higher density and space-saving wiring.
・ Normally, it can be used up to 250 V, but it can be used at higher voltage (500 V) by reducing the number of contact pins used and
arranging it properly.
Days to Ship: | 6 Days or more |
---|
Rectangular Connectors - Hood, Single-Lever, Angled, Waterproof
MISUMI
Misumi Original, inexpensive, Environment Resistant Waterproof Hood
Days to Ship: | 8 Days or more |
---|
Rectangular Connectors - D-Sub, Crimp Housing
MISUMI
Japan Airlines electronics company (JAE) make. Crimp connection type that makes consistent workmanship quality possible.
Days to Ship: | 8 Days or more |
---|
Rectangular Connectors - D-Sub, PLC Installation, Resin Hood
MISUMI
OMRON made D-sub Hood Recommended By Mitsubishi Q Series
Days to Ship: | 8 Days or more |
---|
Rectangular Connectors - D-Sub, PCB Installation, Solder and Press Terminals
MISUMI
D-sub Connector for PCB Mounting. Horizontal mounting type makes it ideal for taking wiring out from the circuit.
Days to Ship: | 8 Days or more |
---|
Rectangular Connectors - D-Sub, Plug to Socket Convertible
MISUMI
Adapter for Converting Between Male / Female and Extending Harnesses
Days to Ship: | 8 Days or more |
---|
Rectangular Connectors - MIL, Socket, Press-Fit, with Lock
MISUMI
Space-saving OMRON Pressure Welding Connector
Days to Ship: | 6 Days or more |
---|
Rectangular Connectors - FCN, Extension
MISUMI
Manufactured by Fujitsu Components. FCN Hood for Relaying.
Days to Ship: | 6 Days or more |
---|
Rectangular Connectors - MR, Socket
MISUMI
Manufactured by Honda Tsushin Kogyo, Ltd. High-density MR female Connector.
Days to Ship: | 6 Days or more |
---|
Rectangular Connectors - MR, Plug
MISUMI
Manufactured by Honda Tsushin Kogyo, Ltd. High-density MR Male Connector.
Days to Ship: | Same day or more |
---|
Show Stock Products
Rectangular Connectors - PCR, Half-Pitch, Plug, Panel-Mount Installation, Panel-Fit
MISUMI
Manufactured by Honda Tsushin Kogyo, Ltd. Half-pitch PCR Panel Mounted Connector.
Days to Ship: | 8 Days or more |
---|
Rectangular Connectors - Han, E-Model, Screw Terminals, Waterproof
MISUMI
Harting E Model Connector
For complete product overview and details on Rectangular Connectors - Han, E-Model, Screw Terminals, Waterproof see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Rectangular Connectors - Han, DD-Model, Crimp Terminals, Waterproof
MISUMI
Harting DD Model Connector.
For complete product overview and details on Rectangular Connectors - Han, DD-Model, Crimp Terminals, Waterproof see the sections below:
Days to Ship: | 8 Days or more |
---|
Rectangular Connectors - Han, Straight, Single-Lever Hood, Waterproof
MISUMI
Manufactured by Harting Inc. 1 Lever-model Straight Hood.
Days to Ship: | 8 Days or more |
---|
Rectangular Connectors - Plug-to-Socket, MR Series
Honda Tsushin Kogyo
Small-type/multi-pin connector developed for use with data devices which uses wide-type terminals with exceptional reliability.
[Features]
· Dual screw and a spring lock mechanism that can withstand any shock.
· Dust-proof mechanism with excellent environmental resistance.
· Optimal for device miniaturization via improvement of robustness, compactness, weight and density.
· A relay type case is also provided
Days to Ship: | Same day or more |
---|
Show Stock Products
Rectangular Connectors - DIP, Straight, 17JE Series
DDK
Straight DIP type connector which can be mounted vertically on a PCB.
Days to Ship: | 6 Days or more |
---|
Rectangular Connectors - Insert, 250V, 16A, CDA/CDC Series
ILME
CDA/CDC, Common use screw type and crimp type, 16A / 250V, insert
[Features]
・CDA/CDC.
・General-use screw type, crimp type.
▪ 16A / 250V insert
Days to Ship: | 6 Days or more |
---|
Rectangular Connectors - MIXO Modular Insert and Contact
ILME
[Features]
· MIXO.
· MIXO modular inserts and contacts.
· Supports large currents up to 200 A, high voltage up to 5, 000 V, high density, air piping, LANs, and USBs.
· Supports optical fiber, coaxial, and Dsub9Pin connectors.
Days to Ship: | 6 Days or more |
---|
[Ilme Enclosure]T Type IP66 Resin / Insulation Series
ILME
[Features]
・ The T type insulation enclosure is a resin enclosure compatible with traditional metal enclosures.
・ Complete insulation (equivalent to Class II) unique to resin, weight reduction of up to 75%
It achieved a 20% cost reduction while combining chemical resistance and impact resistance.
Days to Ship: | 6 Days or more |
---|
[Ilme Enclosure]C Type IP66 Rotary Lever Series for CZ Insert
ILME
New generation lever IL-BRID Series.
[Features]
・ The newly-developed IL-BRID lever is made of stainless steel and has smooth resin.
The manufacturer has adopted the latest design in which these 2 contradictory features are perfectly coordinated.
・ When you operate the lever, the resin part first engages the peg to reduce friction and then slides and is fixed.
・ After that, the stainless steel part is fixed to the peg to ensure a high load capacity.
・ Low friction makes it suitable for frequent insertion and removal applications.
Days to Ship: | 6 Days or more |
---|
[Ilme Insert]CQE/CQEE 16 A/500 V General-Purpose Crimp Type
ILME
This is a standard Series of general-purpose Ilme’s connectors.
[Features]
・ It can be used with higher density and space-saving wiring.
・ Normally, it can be used up to 500 V, but it can be used at higher voltage (1,000 V) by reducing the number of contact pins used and
arranging it properly.
Days to Ship: | 6 Days or more |
---|
Rectangular Connectors - Crimp Terminals, Board to Cable, Straight
MISUMI
Harting EE Connector
For complete product overview and details on Rectangular Connectors - Crimp Terminals, Board to Cable, Straight see the sections below:
Days to Ship: | 8 Days or more |
---|
Rectangular Connectors - Nylon Cable Clip, Electroless Plating
MISUMI
Harting company manufactured .Single-lever panel mounting pedestal for waterproof panel that can incorporate all connector series, depending on the number of cores. Aluminum die-cast products are added in one section of the lid.
Days to Ship: | 8 Days or more |
---|
Rectangular Connectors - Crimp Terminals, Straight Waterproof, E-Model
MISUMI
Misumi Original, inexpensive, Environment Resistant Waterproof Connector
Days to Ship: | 8 Days or more |
---|
Rectangular Connectors - Crimp Terminal, Waterproof, DD-Model
MISUMI
Misumi Original, inexpensive, Environment Resistant Waterproof Connector
Days to Ship: | 8 Days or more |
---|
Rectangular Connectors - D-Sub, Solder/Press Contact, EMI-Shielded
MISUMI
Japan Airlines electronics company (JAE) make. Entire shell has been nickel-plated as an EMI countermeasure, and dimple processed to ensure a firm contact with the partner.
Days to Ship: | 8 Days or more |
---|
Rectangular Connectors - D-Sub, Solder/Machine Contact, EMI-Shielded
MISUMI
Dai Ichi electronics company (DDK) make. Has a machine contact for plug-in and removal durability, and bead processing ensures a firm contact with the partner.
Days to Ship: | Same day or more |
---|
Show Stock Products
Rectangular Connectors - D-Sub, Solder/Machine Contact
MISUMI
Inexpensiveness achieved D-sub connector. Same product quality as Japanese products with adoption of machine contacts, dimple processing and plated pin finishing.
Days to Ship: | Same day or more |
---|
Show Stock Products
Rectangular Connectors - RS-232C, Conversion Adapter for D-Sub Connectors
MISUMI
Adapter for Converting RS-232C between Flat and Phillips Models
Days to Ship: | 8 Days or more |
---|
Rectangular Connectors - MIL, Socket, Press-Fit, without Lock, 1.27 mm Pitch
MISUMI
1.27 mm Pitch Flat Cable and Batch Crimp
Days to Ship: | 6 Days or more |
---|
Rectangular Connectors - MIL, Plug, Straight, PCB Installation, Box Model
MISUMI
Manufactured by OMRON. MIL Connector for PCB Mounting.
Days to Ship: | 6 Days or more |
---|
Rectangular Connectors - FCN, Plug, Solder Terminals
MISUMI
Manufactured by Fujitsu Components. Mitsubishi Electric / Omron / Fuji Electric PLC Connector
Days to Ship: | 6 Days or more |
---|
Rectangular Connectors - Centronics, Plug, Solder Terminals, Spring-Lock
MISUMI
Centronics Male Connector that is stocked at a low price.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Connector Shape |
A/B/C |
D/E/F |
G/H/I |
J/K/L |
M/N/O |
P/Q/R |
Series Model |
Series Number |
Applicable pin/contact |
Cores |
Application |
Allowable Current(A) |
Allowable Voltage(V) |
Wire connection method |
Connection direction |
IP Rating |
Representative standards |
|
|
| |||||||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | ILME | MISUMI | ILME | MISUMI | MISUMI | MISUMI | MISUMI | ILME | HIROSE ELECTRIC | ILME | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Honda Tsushin Kogyo | DDK | ILME | ILME | ILME | ILME | ILME | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Rectangular Connectors - IEEE1284 Half-Pitch, Plug, EMI-Shielded, Solder Terminals | Rectangular Connectors - Centronics, Plug, Press-Fit, Spring-Lock | Rectangular Connectors - D-Sub, EMI-Shielded, Resin Hood, Solder and Crimp Terminals | Rectangular Connectors - D-Sub, Integrated Terminal Block, Screw and Press Terminals | Rectangular Connectors - D-Sub, EMI-Shielded, One-Touch Lock, Resin Hood【1-2 Pieces Per Package】 | Rectangular Connectors - MIL, Socket, Crimp Housing, without Lock | Rectangular Connectors - Centronics, Socket, Solder Terminals, Panel-Mount Installation, Spring-Lock | Rectangular Connectors - Insert, Small Threading, High Density, CDD Series | Multi-Pin Square Connector (SUMICON) 1600 Series【1-10,000 Pieces Per Package】 | Rectangular Connectors - Hood, Single-Lever, Angled, Waterproof | Rectangular Connectors - D-Sub, PLC Installation, Resin Hood | Rectangular Connectors - D-Sub, PCB Installation, Solder and Press Terminals | Rectangular Connectors - PCR, Half-Pitch, Plug, Panel-Mount Installation, Panel-Fit | Rectangular Connectors - Han, E-Model, Screw Terminals, Waterproof | Rectangular Connectors - Han, DD-Model, Crimp Terminals, Waterproof | Rectangular Connectors - Han, Straight, Single-Lever Hood, Waterproof | [Ilme Enclosure]C Type IP66 Rotary Lever Series for CZ Insert | Rectangular Connectors - Crimp Terminals, Board to Cable, Straight | Rectangular Connectors - Nylon Cable Clip, Electroless Plating | Rectangular Connectors - Crimp Terminals, Straight Waterproof, E-Model | Rectangular Connectors - Crimp Terminal, Waterproof, DD-Model | Rectangular Connectors - D-Sub, Solder/Press Contact, EMI-Shielded | Rectangular Connectors - D-Sub, Solder/Machine Contact, EMI-Shielded | Rectangular Connectors - RS-232C, Conversion Adapter for D-Sub Connectors | Rectangular Connectors - MIL, Socket, Press-Fit, without Lock, 1.27 mm Pitch | Rectangular Connectors - MIL, Plug, Straight, PCB Installation, Box Model | Rectangular Connectors - Centronics, Plug, Solder Terminals, Spring-Lock | ||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 6 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 6 Days or more | 4 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 6 Days or more | 6 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 6 Days or more | 6 Days or more | 6 Days or more | 6 Days or more | 6 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 6 Days or more | 6 Days or more | 6 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||
Connector Shape | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square |
A/B/C | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
D/E/F | Dsub | - | - | - | Dsub | - | Dsub | Dsub | - | - | - | - | - | - | Dsub | Dsub | Dsub | Dsub | - | FCN | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Dsub | Dsub | Dsub | Dsub | - | - | FCN | - |
G/H/I | - | IEEE1284 half-pitch | - | - | - | - | - | - | - | - | - | - | - | Heavy duty | - | - | - | - | - | - | - | - | - | Heavy duty | Heavy duty | Heavy duty | - | - | - | - | - | - | - | Heavy duty | Heavy duty | Heavy duty | Heavy duty | - | - | - | - | - | - | - | - |
J/K/L | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
M/N/O | - | - | - | - | - | - | - | - | MIL | - | - | - | - | - | - | - | - | - | MIL | - | MR | MR | - | - | - | - | MR | - | - | - | - | - | - | - | - | - | - | - | - | - | - | MIL | MIL | - | - |
P/Q/R | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Others | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Series Model | - | - | Centronics | - | - | - | - | - | - | Centronics | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Centronics |
Series Number | - | - | - | - | - | - | - | - | - | - | - | Others | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Others | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Applicable pin/contact | Male (plug) / Female (socket) | Male (plug) | Male (plug) | - | - | - | Male (plug) / Female (socket) | - | Female (socket) | Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) / Combination use male/female | Male (plug) / Female (socket) | - | Male (plug) / Female (socket) | - | Female (socket) | - | Female (socket) | - | Female (socket) | Male (plug) | Male (plug) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | - | Male (plug) / Female (socket) | Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | - | - | Male (plug) / Female (socket) | Male (plug) / Female (socket) | - | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | - | Female (socket) | Male (plug) | Male (plug) | Male (plug) |
Cores | 9 ~ 50 | 14 ~ 50 | 14 ~ 50 | - | 9 ~ 62 | - | 9 ~ 25 | 9 ~ 78 | 10 ~ 50 | 14 ~ 50 | 3 ~ 4 | 8 ~ 60 | 38 ~ 108 | - | 9 ~ 50 | 9 ~ 62 | 9 ~ 25 | 9 ~ 37 | 16 ~ 50 | 24 ~ 32 | 8 ~ 50 | 8 ~ 50 | 50 ~ 96 | 6 ~ 48 | 24 ~ 108 | - | 8 ~ 50 | 9 ~ 25 | 10 ~ 32 | 1 ~ 25 | - | - | 64 ~ 92 | 10 ~ 46 | - | 6 ~ 24 | 24 ~ 72 | 9 ~ 50 | 9 ~ 37 | 9 ~ 50 | - | 10 ~ 60 | 10 ~ 64 | 8 | 14 ~ 50 |
Application | Cable connection | Cable connection | Cable connection | - | - | - | Cable connection | - | For PCB | Panel mount | Cable connection | Cable connection / For PCB | Cable connection | - | Cable connection | - | For PCB | - | Cable connection | - | Cable connection | Cable connection | Panel mount | Cable connection | Cable connection | - | For PCB / Panel mount | Panel mount | Cable connection | Cable connection | Cable connection | Cable connection | Cable connection | Cable connection | - | Cable connection | Cable connection | Cable connection | Cable connection | Cable connection | - | Cable connection | For PCB | Cable connection | Cable connection |
Allowable Current(A) | 1 | 0.5 | 1 | - | - | - | 1 | - | 1 | 5 | 10 | 3 | 10 | - | 5 | - | 3 | - | 1 | - | 3 | 3 | 1 | 16 | 10 | - | 3 | 5 | 16 | 4 ~ 200 | - | - | 16 | 16 | - | 16 | 10 | 5 | 5 | 1 | - | 1 | 3 | 3 | 5 |
Allowable Voltage(V) | 250 | 150 | 250 | - | - | - | 60 | - | 300 | 500 | 250 ~ 400 | AC300 | 250 | - | 250 | - | 300 | - | 250 | - | AC300 | AC300 | AC 250 | 500 ~ 600 | 250 ~ 300 | - | AC300 | AC300 | 250 | 50 ~ 1000 | - | - | 500 | 500 ~ 600 | - | 500 ~ 600 | 250 ~ 600 | - | 300 | 250 | - | 250 | 300 | 250 | 500 |
Wire connection method | Solder | Solder | Pressure welding | - | - | - | Fastening screw | - | Crimp | Solder | Fastening screw / Others | Solder / Crimp / Others | Crimp | - | Crimp | - | Solder | - | Pressure welding | - | - | - | Pressure welding | Fastening screw | Crimp | - | Solder | - | Crimp / Fastening screw | Crimp / Fastening screw / Others | - | - | Crimp | Crimp | - | Crimp | Crimp | Solder | Solder | Solder | - | Pressure welding | Solder | Solder | Solder |
Connection direction | Straight | Straight | Straight | - | - | - | Straight | - | Straight | Straight | Straight | Straight / Angle | Straight | - | Straight | - | Angle | - | Straight | - | Straight | Straight | Straight | Straight | Straight | - | Straight / Angle | Straight | Straight | Straight | Straight | - | Straight | Straight | - | Straight | Straight | Straight | Straight | Straight | - | Straight | Straight | Straight | Straight |
IP Rating | None | None | None | Present | None | Present | None | None | None | None | Present | - | - | Present | None | None | None | None | None | None | None | None | None | Present | Present | Present | None | None | - | - | Present | Present | - | Present | Present | Present | Present | None | None | None | None | None | None | None | None |
Representative standards | - | - | - | UL / CUL | - | UL / CUL | - | - | - | - | UL / CUL / CCC / CSA | - | UL / CCC / CSA | CE | - | - | - | - | UL | - | - | - | - | CE / UL / CSA | CE / UL / CSA | - | - | - | UL / CCC / CSA | UL / CUL / CCC / CSA | UL / CUL | UL / CUL | UL / CSA | UL / CSA | - | CE / UL | CE / UL | - | - | - | - | UL | UL | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy