(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Nihon Almit
No. 1 best selling product from Almit.
[Features]
-High-performance flux
-50% reduction in iron tip wastage
-Minimizing iron tip consumption
-Improves wettability at lower temperatures and shortens soldering time
-Prevents flux scattering
SR-37-LFM48S: SAC305 Cored Solder.
Covered under U.S. Patent #7138086 B2.
Days to Ship: | 7 Days or more |
---|
Senju Metal Industry
A lead free, environmentally safe ECO solder bar that provides superior operability while minimizing solder flux splatter.
[Features]
・Available in Sn: 97.0%, Ag:3.0% or Sn: 96.5%, Ag:3.0%, Cu: 0.5% composition.
・Produces an optimal acute/concave wetting angle.
・High melting point.
・Transparent Flux residue.
Days to Ship: | 25 Days or more |
---|
Lead-Free Resin Flux Cored Solder
Nihon Superior
•Resin flux cored: Resin flux cored
•Amount Of Content (g): 500
•Shape: Coil
Days to Ship: | 7 Days or more |
---|
Nihon Superior
•Resin flux cored: No flux
•Amount Of Content (g): Approximately 400
•Shape: Rod
Days to Ship: | 29 Days or more |
---|
Nihon Almit
•Shape: Bobbin reel
For complete product overview and details on Solder - Bobbin Reel, KR-19 Series see the sections below:
Days to Ship: | 16 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
| |||||
Brand | Nihon Almit | Senju Metal Industry | Nihon Superior | Nihon Superior | Nihon Almit |
Product Series | |||||
Days to Ship | 7 Days or more | 25 Days or more | 7 Days or more | 29 Days or more | 16 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy