(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | 8 Days or more |
---|
Nameplate (Width: 9.5mm, BNM7; Width: 8.5mm, KT-E)
MISUMI
Can be printed with a letter printer.
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 6 Days or more |
---|
Marking Label (9.5 mm wide: BNM7, 8.5 mm wide: KT-E)
Toho Technology
For complete product overview and details on Marking Label (9.5 mm wide: BNM7, 8.5 mm wide: KT-E) see the sections below:
Days to Ship: | 6 Days or more |
---|
Marker Chip for 264, 270, 769, 750, and 870 Series
WAGO
Dedicated marker for WAGO terminal block.
[Features]
・ It can display wiring number by attaching the marker slot on the terminal block.
・ Prepare printed sequence numbers such as 1 thru 10.
・ Use necessary pole by ripping off due to 10 packing washer.
・ It can be replaced by piece due to chip style.
[Applications]
・ Use to display number of line for terminal block.
Days to Ship: | 8 Days or more |
---|
Marker Chip for 280 to 285 Series Terminal Blocks
WAGO
[Features]
· 1 sheet for 100 terminals with marker chip for 280 to 285 series terminal block.
Days to Ship: | 8 Days or more |
---|
WAGO
Variable type marker adapter for end stop.
[Features]
· It is to enable the end stop 249-116 and 249-117 to attach marker holder 709-120.
· It can be moved by sliding the position of the marker holder without blocking work when making connection.
· Height adjustable.
· Installable with snap-in.
[Applications]
· It is convenient when you want to attach a paper gauge on a terminal block.
Days to Ship: | 6 Days or more |
---|
Group Marker Carrier with Adjustable Height
WAGO
[Features]
The height can be adjusted for mounting 249-116, 249-117 end stoppers.
Days to Ship: | 6 Days or more |
---|
Marking Label for Terminal Block
WAGO
[Features]·Name plate for terminal block. No print. ·Product name: Marker Strip
Days to Ship: | Same day or more |
---|
Show Stock Products
WAGO
A protective warning label for 285 series high current rail mounting type terminal blocks. The label is yellow and features a high voltage symbol.
Days to Ship: | 7 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | MISUMI | MISUMI | MISUMI | Toho Technology | WAGO | WAGO | WAGO | WAGO | WAGO | WAGO |
---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 6 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 6 Days or more |
Same day or more
Show Stock Products | 7 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy