(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Terminal Block - M3, M4, DIN Rail Mounting, UK Standard【1-10 Pieces Per Package】
MISUMI
Assembly Model Spring Raising Block, Terminal Block
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminal Block - Double Level, DIN Rail Mounting, UK Standard【10 Pieces Per Package】
MISUMI
Assembly Model Spring Raising 2-Stage Block, Terminal Block
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminal Block - Assembly, TX Series, Standard Screw, Direct Mounting
Kasuga Electric Works
•Number of I/O : 1:1
•Screw Size : M10, M12, M3, M3.5, M4, M5, M6, M8
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on TX Assembly Terminal Block Self-Up (Kasuga Electric Works) see the sections below:
Days to Ship: | 8 Days or more |
---|
Terminal Block - Multi-Rail, Block Stud, Captive Screw【1-60 Pieces Per Package】
Kasuga Electric Works
The easy-to-use, TX series standard multi-rail screw terminal block is ideal for relaying electrical wires.
[Features]
・JIS C8201-7-1 / NECA C2811 (JIS C2811) / UL1059 (excluding some) / CSA / CE / TUV / EN / IEC60947-7-1 standard compliant.
・Temperature range: -25°C to + 55°C.
・100 MΩ insulation resistance between each live part and mounting plate.
・Commercial frequency voltage resistance: 2,500V for 1 minute.
・Impulse voltage resistance: 6,000V (TX7 to TX10) * 1 / 8,000V (TX20 to TX60) * 2 / 12,000V (TX100 to TX400).
* 1. Impulse withstand voltage increases to 8,000 V when insulation is applied to the crimped portion of the terminal block.
* 2. For the TX60 , impulse withstand voltage increases to 12,000V when insulation is applied to the caulking portion of the crimp terminal.
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminal Block - Assembly, MT Series, 15A M3, DIN Rail Mounting
MISUMI
MT Series (15 A M3 / Assembly Terminal Block)
Days to Ship: | 6 Days or more |
---|
Terminal Block - PT Series, Rail Mounting
Toyo Giken
•Number of I/O : 1:1
•Screw Size : M10, M12, M13 or More, M3.5, M4, M5, M6, M8
•Wiring Method : Screw
•Mounting Method : DIN rail mount
For complete product overview and details on Rail-Compatible Terminal Block PT Series see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminal Block - AT Series, Multiple Mounting Types【1-8 Pieces Per Package】
Toyo Giken
•Number of I/O : 1:1
•Screw Size : M10, M12, M13 or More, M3.5, M4, M5, M6, M8
•Wiring Method : Screw
•Mounting Method : DIN / Direct Mounting
For complete product overview and details on Terminal Block Compatible with Both Rail and Direct Attachment, AT Series (Toyo Giken) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminal Block - Assembly, MT Series, 20A M3.5, Direct Mounting
MISUMI
MT Series (20 A M3.5 / Assembly Terminal Block)
Days to Ship: | 6 Days or more |
---|
Terminal Block - Double Level, Low Profile, 6A, M2.6, Direct Mounting
MISUMI
Recommended for places with height restrictions (M2.6 model)
Days to Ship: | 8 Days or more |
---|
Terminal Block - BN, BNH, M3, M4, DIN Rail Mounting
MISUMI
General-Purpose Terminal Block, Screw and Spring Raising Models
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminal Block - Double Level, Direct Mounting, 30A M4, Compact
MISUMI
Compact yet high-power 30A specification
Days to Ship: | 8 Days or more |
---|
Terminal Block - Double Level, Direct Mounting, Compact, EN/UL/CSA Compliant
MISUMI
Acquisition of International Faction of Japan, Europe, United States and Canada Standards
Days to Ship: | 6 Days or more |
---|
Terminal Block - Assembly, ITK Series, Direct Mounting
Toyo Giken
•Number of I/O : 1 to 3, 1 to 4, 2 to 5, 2 to 7, 3 to 5
•Screw Size : M12, M6, M8, Others
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on ITK Assembly Terminal Series (Toyo Giken) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminal Block - ATK Series, Direct Mounting
Toyo Giken
•Number of I/O : 1:1
•Screw Size : M3.5, M4, M5, M6, M8
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on Intermediate Plate with Lateral Plate, ATK Series (Toyo Giken) see the sections below:
Days to Ship: | Same day |
---|
Show Stock Products
Terminal Block - CT Series, Rail and Direct Mounting【1-300 Pieces Per Package】
Toyo Giken
•Number of I/O : 1:1
•Screw Size : M10, M12, M13 or More, M3, M3.5, M4, M5, M6, M8
•Wiring Method : Screw
•Mounting Method : DIN / Direct Mounting
For complete product overview and details on Terminal Block Compatible with Both Rail and Direct Mounting, CT Series (Toyo Giken) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminal Block - Assembly, TL Series, Direct Mounting
Kasuga Electric Works
•Number of I/O : 1:1
•Screw Size : M3.5, M4, M5
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on Assembly Terminal Block, TL Self-Up (Kasuga Electric Works) see the sections below:
Days to Ship: | 8 Days or more |
---|
Terminal Block - BN-W/BNH-W Series, Direct Mounting【20 Pieces Per Package】
IDEC
A wide range of UL, CSA, and TÜV-certified products are available. Captive screw type and touch down type are available.
[Features]
· The main body and end plate is highly flame retardant (UL94V-O) thanks to adoption of UL-certified resin.
· Can be mounted to 35-mm wide DIN rails as well as 30-mm wide C-type rail.
· The 9.5-mm wide mark sheet is compatible with all models.
· A slide type mark sheet adopting 17-mm wide mark sheet is also available (for BN10W to BN30W).
· Can be assembled without end plate (BN10W to BN150W) if the adjacent terminal block has different current capacity or terminal screws.
· For the large-capacity series, a screw-tightening type as well as a stud type are available.
· A type which can be directly mounted to the panel is also available.
· Additional mounting and removal of the terminal by the one pole is easy (BN10W to BN30W).
▪ Compliant with JISC2811 "Industrial Terminal Block."
· UL/CSA certified products and in compliance with EN standards (TÜV certified).
· With UL, CSA, and ,TÜV mark (all models except those with fuse and common terminal).
· A UL standard field wiring (FW2) certified function is provided.
Days to Ship: | 8 Days or more |
---|
Terminal Block - Assembly, RTK Series, Direct Mounting【1-10 Pieces Per Package】
Toyo Giken
•Number of I/O : 1:1
•Screw Size : M3
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on RTK Assembly Terminal Series see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminal Block - Feed-Through, 489S, Direct Mounting
Osada
•Number of I/O : 1:1
•Screw Size : M8
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on Feedthrough Terminal Block 489S (Osada) see the sections below:
Days to Ship: | 8 Days or more |
---|
Terminal Block - Assembly, MT Series, 30A M5, Direct Mounting
MISUMI
MT Series (30 A M4 / Assembly Terminal Block)
Days to Ship: | 6 Days or more |
---|
Terminal Block - Double Level, DIN Rail Mounting, Ultra-Compact
MISUMI
Small terminal block, which is also used for terminal block box
Days to Ship: | 6 Days or more |
---|
Insulation Cap - Dust/Waterproof
MISUMI
Cap for insulating the wire connection portion
Days to Ship: | 6 Days or more |
---|
Terminal Block - Assembly, CTKC Series, Direct Mounting【1-24 Pieces Per Package】
Toyo Giken
•Number of I/O : 1:1
•Screw Size : M10, M12, M13 or More, M3, M3.5, M4, M5, M6, M8
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on CTKC Assembly Terminal Series (Toyo Giken) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminal Block - RTW Series, Rail Mounting【50 Pieces Per Package】
Toyo Giken
•Number of I/O : 1-to-1 x 2
•Screw Size : M3
•Wiring Method : Screw
•Mounting Method : C type16 mm rail
For complete product overview and details on Rail-Compatible Terminal Block RTW Series (Toyo Giken) see the sections below:
Days to Ship: | Same day |
---|
Show Stock Products
Terminal Block - CTW Series, Rail Mounting
Toyo Giken
•Number of I/O : 1-to-1 x 2
•Screw Size : M3.5
•Wiring Method : Screw
•Mounting Method : DIN rail mount
For complete product overview and details on Rail-Compatible Terminal Block, CTW Series (Toyo Giken) see the sections below:
Days to Ship: | Same day |
---|
Show Stock Products
Terminal Block - DIN Rail Mounting, Finger-Safe【20-50 Pieces Per Package】
Kasuga Electric Works
•Number of I/O : 1:1
•Screw Size : M3, M3.5, M4, M5
•Wiring Method : Screw
•Mounting Method : DIN Rail Mounting
For complete product overview and details on Finger Protection Terminal Block Jump-Up (Rail) (Kasuga Electric Works) see the sections below:
Days to Ship: | 8 Days or more |
---|
Terminal Block - Assembly, Direct Mounting
Kasuga Electric Works
Self-up style assembled terminal block with cover and name sticker that is ideal for relaying electrical wires.
[Features]
・Choose from 1-30 poles variations.
・Rated current varies from 20A to 650A.
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminal Block - Double Line Assembly, Direct Mounting, EN/UL/CSA Compliant
Toho Technology
•Number of I/O : 1:1
•Screw Size : M3.5, M4
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on Two-Line Small Assembly (EN, UL, and CSA Standards) (Toho Technology) see the sections below:
Days to Ship: | 6 Days or more |
---|
Terminal Block - Feed-Through, 300, Direct Mounting
Osada
•Number of I/O : 1:1
•Screw Size : M4
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on Feedthrough Terminal Block 300 (Osada) see the sections below:
Days to Ship: | 6 Days or more |
---|
Terminal Block - Feed-Through, 358N, Direct Mounting
Osada
•Number of I/O : 1:1
•Screw Size : M5
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on Feedthrough Terminal Block 358N (Osada) see the sections below:
Days to Ship: | 8 Days or more |
---|
Terminal Block - MKB Series, 15A M3, DIN Rail Mounting【50 Pieces Per Package】
MISUMI
General-purpose M3 Screw
For complete product overview and details on Terminal Block - MKB Series, 15A M3, DIN Rail Mounting see the sections below:
Days to Ship: | Same day |
---|
Show Stock Products
Terminal Block - MKB Series, 20A M3.5, DIN Rail Mounting【50 Pieces Per Package】
MISUMI
Screw Block Terminal of 600 V - 2A
Days to Ship: | Same day |
---|
Show Stock Products
Terminal Block - MKB Series, 30A M4, DIN Rail Mounting【50 Pieces Per Package】
MISUMI
Recommended for cables of φ2 mm or more
Days to Ship: | 8 Days or more |
---|
Terminal Block - Assembly, MKB Series, 65A M6, DIN Rail Mounting
MISUMI
65 A M6 / Assembly Terminal Block (For High Power)
Days to Ship: | 8 Days or more |
---|
Terminal Block - Assembly, MT Series, 65A M6, Direct Mounting
MISUMI
MT Series (65 A M6 / Assembly Terminal Block)
Days to Ship: | 8 Days or more |
---|
Terminal Block - Insulation Cap, T-Branch Wiring, Direct Mounting
MISUMI
Insulation cap convenient for T branch wiring of small motor, etc.
Days to Ship: | 8 Days or more |
---|
Terminal Block - Assembly, ATK Series, Direct Mounting【1-30 Pieces Per Package】
Toyo Giken
The ATK / ATJK series screw terminal block offers side plates and shafts with a direct DIN-rail mounting.
[Features]
・1 to 30 pole variations.
・Rated current capacity at 20 to 600 A.
・Pitch ranging from 8 to 61 mm.
・Voltage capacity up to 660 V DC / AC.
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminal Block - Assembly, BT Series, Direct Mounting
Toyo Giken
•Number of I/O : 1:1
•Screw Size : M4
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on BT Assembly Terminal Series (Toyo Giken) see the sections below:
Days to Ship: | 8 Days or more |
---|
Terminal Block - Assembly, CTK Series, Direct Mounting【1-50 Pieces Per Package】
Toyo Giken
•Number of I/O : 1:1
•Screw Size : M3, M3.5, M4
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on CTK Assembly Terminal Series (Toyo Giken) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminal Block - Assembly, ATK Series, Rail Mounting【50 Pieces Per Package】
Toyo Giken
•Number of I/O : 1:1
•Screw Size : M3.5
•Wiring Method : Screw
•Mounting Method : DIN rail mount
For complete product overview and details on Rail-Compatible Terminal Block DT Series (Toyo Giken) see the sections below:
Days to Ship: | 8 Days or more |
---|
Terminal Block - KT Series, Screw Mounting【50 Pieces Per Package】
Toyo Giken
•Number of I/O : 1:1
•Screw Size : M3.5
•Wiring Method : Screw
•Mounting Method : Other special types
For complete product overview and details on Terminal Block for Boxes, KT Series see the sections below:
Days to Ship: | 13 Days or more |
---|
Terminal Block - Assembly, NW Series, Direct Mounting
Toyo Giken
•Number of I/O : 1:1
•Screw Size : M10, M6, M8
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on Direct Mounting, Assembly Terminal Block, NW Series (Toyo Giken) see the sections below:
Days to Ship: | 8 Days or more |
---|
Terminal Block - EH Series PCB Mounting
Toyo Giken
•Number of I/O : 1:1
•Screw Size : M3
•Wiring Method : Screw
•Mounting Method : Solder mount
For complete product overview and details on PC Board EH Series (Toyo Giken) see the sections below:
Days to Ship: | Same day |
---|
Show Stock Products
Terminal Block - PT-SS Series, Rail Mounting
Toyo Giken
•Number of I/O : 1:1
•Screw Size : M3, M3.5
•Wiring Method : Screw
•Mounting Method : DIN rail mount
For complete product overview and details on Rail-Compatible Terminal Block PT-SS Series (Toyo Giken) see the sections below:
Days to Ship: | Same day |
---|
Show Stock Products
Terminal Block - PTU Series, Rail Mounting
Toyo Giken
The PTU series terminal block uses various M3 to M6 screws in its terminals to secure wires in place.
[Features]
・Utilizes UL94V-0 certified high flame resistant resin for its main body and side plates.
・Able to be mounted on an IEC35mm rail (DIN35mm rail).
・All models have obtained UL standard and TUV certification.
・Additional mounting and removal of intermediate plates is possible without the use of tools.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Wiring Method |
Mounting Method |
Parts / Finished Products |
Number of Poles(Pole) |
Screw Size |
Number of I/O |
Rated Current (JIS)(A) |
Rated Current (IEC)(A) |
Rated Current (UL)(A) |
Brand | MISUMI | MISUMI | Kasuga Electric Works | Kasuga Electric Works | MISUMI | Toyo Giken | Toyo Giken | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Toyo Giken | Toyo Giken | Toyo Giken | Kasuga Electric Works | IDEC | Toyo Giken | Osada | MISUMI | MISUMI | MISUMI | Toyo Giken | Toyo Giken | Toyo Giken | Kasuga Electric Works | Kasuga Electric Works | Toho Technology | Osada | Osada | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Toyo Giken | Toyo Giken | Toyo Giken | Toyo Giken | Toyo Giken | Toyo Giken | Toyo Giken | Toyo Giken | Toyo Giken |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Terminal Block - M3, M4, DIN Rail Mounting, UK Standard【1-10 Pieces Per Package】 | Terminal Block - Double Level, DIN Rail Mounting, UK Standard【10 Pieces Per Package】 | Terminal Block - Assembly, TX Series, Standard Screw, Direct Mounting | Terminal Block - Multi-Rail, Block Stud, Captive Screw【1-60 Pieces Per Package】 | Terminal Block - Assembly, MT Series, 15A M3, DIN Rail Mounting | Terminal Block - AT Series, Multiple Mounting Types【1-8 Pieces Per Package】 | Terminal Block - Assembly, MT Series, 20A M3.5, Direct Mounting | Terminal Block - Double Level, Low Profile, 6A, M2.6, Direct Mounting | Terminal Block - Double Level, Direct Mounting, 30A M4, Compact | Terminal Block - Double Level, Direct Mounting, Compact, EN/UL/CSA Compliant | Terminal Block - CT Series, Rail and Direct Mounting【1-300 Pieces Per Package】 | Terminal Block - BN-W/BNH-W Series, Direct Mounting【20 Pieces Per Package】 | Terminal Block - Assembly, RTK Series, Direct Mounting【1-10 Pieces Per Package】 | Terminal Block - Assembly, MT Series, 30A M5, Direct Mounting | Terminal Block - Double Level, DIN Rail Mounting, Ultra-Compact | Terminal Block - Assembly, CTKC Series, Direct Mounting【1-24 Pieces Per Package】 | Terminal Block - RTW Series, Rail Mounting【50 Pieces Per Package】 | Terminal Block - DIN Rail Mounting, Finger-Safe【20-50 Pieces Per Package】 | Terminal Block - Double Line Assembly, Direct Mounting, EN/UL/CSA Compliant | Terminal Block - MKB Series, 15A M3, DIN Rail Mounting【50 Pieces Per Package】 | Terminal Block - MKB Series, 20A M3.5, DIN Rail Mounting【50 Pieces Per Package】 | Terminal Block - MKB Series, 30A M4, DIN Rail Mounting【50 Pieces Per Package】 | Terminal Block - Assembly, MKB Series, 65A M6, DIN Rail Mounting | Terminal Block - Assembly, MT Series, 65A M6, Direct Mounting | Terminal Block - Insulation Cap, T-Branch Wiring, Direct Mounting | Terminal Block - Assembly, ATK Series, Direct Mounting【1-30 Pieces Per Package】 | Terminal Block - Assembly, CTK Series, Direct Mounting【1-50 Pieces Per Package】 | Terminal Block - Assembly, ATK Series, Rail Mounting【50 Pieces Per Package】 | Terminal Block - KT Series, Screw Mounting【50 Pieces Per Package】 | ||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 6 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 6 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 6 Days or more |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 6 Days or more | 6 Days or more | 6 Days or more |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 6 Days or more | 6 Days or more | 8 Days or more |
Same day
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 13 Days or more | 8 Days or more |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||
Wiring Method | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | - | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw | Screw |
Mounting Method | DIN Rail Mounting | DIN Rail Mounting | Direct Mounting | DIN Rail Mounting | Direct Mounting | DIN Rail Mounting | DIN / Direct Mounting | Direct Mounting | Direct Mounting | DIN Rail Mounting | Direct Mounting | Direct Mounting | Direct Mounting | Direct Mounting | DIN / Direct Mounting | Direct Mounting | DIN Rail Mounting | Direct Mounting | Direct Mounting | Direct Mounting | Direct Mounting | Others | Direct Mounting | DIN Rail Mounting | DIN Rail Mounting | DIN Rail Mounting | Direct Mounting | Direct Mounting | Direct Mounting | Direct Mounting | DIN Rail Mounting | DIN Rail Mounting | DIN Rail Mounting | DIN Rail Mounting | Direct Mounting | Direct Mounting | Direct Mounting | Direct Mounting | Direct Mounting | DIN Rail Mounting | Others | Direct Mounting | Others | DIN Rail Mounting | DIN Rail Mounting |
Parts / Finished Products | Bulk Storage Parts | Bulk Storage Parts | Assembled Finished Product | Bulk Storage Parts | Assembled Finished Product | Bulk Storage Parts | Bulk Storage Parts | Assembled Finished Product | Assembled Finished Product | Bulk Storage Parts | Assembled Finished Product | Assembled Finished Product | Assembled Finished Product | Bulk Storage Parts | Bulk Storage Parts | Assembled Finished Product | Bulk Storage Parts | Assembled Finished Product | Assembled Finished Product | Assembled Finished Product | Assembled Finished Product | Assembled Finished Product | Assembled Finished Product | Bulk Storage Parts | Bulk Storage Parts | Bulk Storage Parts | Assembled Finished Product | Assembled Finished Product | Assembled Finished Product | Assembled Finished Product | Bulk Storage Parts | Bulk Storage Parts | Bulk Storage Parts | Assembled Finished Product | Assembled Finished Product | Assembled Finished Product | Assembled Finished Product | Assembled Finished Product | Assembled Finished Product | Bulk Storage Parts | Assembled Finished Product | Assembled Finished Product | Assembled Finished Product | Bulk Storage Parts | Bulk Storage Parts |
Number of Poles(Pole) | - | - | 2 ~ 30 | 1 | 2 ~ 10 | 1 | 1 | 2 ~ 12 | 3 ~ 20 | - | 3 ~ 12 | 2 ~ 20 | 1 ~ 6 | 2 | 1 | 2 ~ 30 | 1 | 1 ~ 30 | 2 ~ 3 | 2 ~ 12 | - | - | 1 ~ 20 | 1 | 1 | 1 | 1 ~ 30 | 2 ~ 20 | 2 ~ 5 | 2 ~ 3 | - | - | - | 2 ~ 4 | 2 ~ 4 | - | 1 ~ 30 | 8 | 4 ~ 30 | 1 | 6 | 3 ~ 4 | 20 | 1 | 1 |
Screw Size | M3 / M3.5 / M4 | M3 / M3.5 / M4 | M3 / M3.5 / M4 / M5 / M6 / M8 / M10 / M12 | M3 / M3.5 / M4 / M5 / M6 / M8 / M10 / M12 | M3 | M3.5 / M4 / M5 / M6 / M8 / M10 / M12 / M13 or More | M3.5 / M4 / M5 / M6 / M8 / M10 / M12 / M13 or More | M3.5 | Others | M3 / M3.5 / M4 | M4 | M3.5 / M4 | M6 / M8 / M12 / Others | M3.5 / M4 / M5 / M6 / M8 | M3 / M3.5 / M4 / M5 / M6 / M8 / M10 / M12 / M13 or More | M3.5 / M4 / M5 | M4 | M3 | M8 | M4 | - | - | M3.5 / M6 / M8 / M10 / M12 / M13 or More | M3 | M3.5 | M3 / M3.5 / M4 / M5 | M3.5 / M4 / M5 / M8 / M10 / M12 / M13 or More | M3.5 / M4 | M4 | M5 | M3 | M3.5 | M4 | M6 | M6 | - | M3 / M3.5 / M4 / M5 / M6 / M8 / M10 / M12 / M13 or More | M4 | M3 / M3.5 / M4 | M3.5 | M3.5 | M6 / M8 / M10 | M3 | M3 / M3.5 | M3 / M3.5 / M4 / M5 / M6 |
Number of I/O | 1:1 | 2:2 | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | 1 to N / Others | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | - | - | 1:1 | Others | Others | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | - | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 | 1:1 |
Rated Current (JIS)(A) | 10 ~ 35 | 10 ~ 25 | 15 ~ 500 | 15 ~ 400 | 15 | 22 ~ 600 | 20 ~ 600 | 20 | 6 | 10 ~ 30 | 30 | 25 | 60 ~ 500 | 20 ~ 160 | 15 ~ 1000 | 20 ~ 50 | 20 | 15 | - | 30 | - | - | 15 ~ 800 | 15 | 15 | 15 ~ 80 | 20 ~ 650 | 25 | - | - | 15 | 20 | 30 | 65 | 65 | - | 20 ~ 600 | 20 | 15 ~ 30 | 15 | 15 | 60 ~ 200 | 10 | 15 ~ 20 | 15 ~ 95 |
Rated Current (IEC)(A) | - | - | 15 ~ 540 | 15 ~ 540 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 15 ~ 60 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Rated Current (UL)(A) | 10 ~ 35 | 10 ~ 25 | 10 ~ 380 | 10 ~ 380 | - | 20 ~ 550 | - | - | - | 10 ~ 30 | - | 15 ~ 20 | - | - | 10 ~ 550 | 20 ~ 50 | - | - | 150 | - | - | - | 65 ~ 400 | - | - | 10 ~ 30 | - | 15 ~ 20 | 25 | 100 | - | - | - | - | - | - | - | - | 15 | - | - | - | - | - | 15 ~ 95 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy