(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Noise Filter (Single-Phase, General-Purpose Model)
MISUMI
Prevents Noise on Power Outlet Lines
Days to Ship: | 8 Days or more |
---|
RMS Series (Single-Phase, High Attenuator)
Fine Suntronix
Orient Electronics is the no. 1 manufacturer of the Korean domestic power market.
[Features]
· A high damping type that prevents noise from single-phase power lines.
· The RMS series has improved workability due to its retractable type cover.
· DIN rail mounting types are also available. Compatible with UL and CE standards.
Days to Ship: | 8 Days or more |
---|
Noise Filter (Single-Phase, High-Attenuation)
MISUMI
Single-Phase Power Line Noise-Prevention, High-Attenuation Model
Days to Ship: | 8 Days or more |
---|
TDK-Lambda
The RSHN high-attenuation single-phase electromagnetic noise (EMI) filter from TDK Lambda emphasizes diverse variations and functions that makes it ideal for data communication, medical equipment, measuring equipment, FA equipment, semiconductors, railroad, LED, and energy related applications.
[Features]
・DIN rail mounting compatible.
・Wide amperage range of 3-300A.
・Low leak current characteristic.
・UL1283 UL File No. E62388 (Up to 60A).
・CSA C22.2 No. 8 CSA File No. LR76849 (Up to 30A).
・EN60939 License Ref. No. SE/07115-3 (Up to 60A).
・RoHS compliant.
Days to Ship: | 8 Days or more |
---|
Fine Suntronix
Orient Electronics is the no. 1 manufacturer of the Korean domestic power market.
[Features]
· Korea power market Top share, orient electronic adoption.
· Improved workability by retractable (opening / shutting) type cover.
· DIN Also a lineup of the rail mounting type is available.
Days to Ship: | Same day or more |
---|
Show Stock Products
Noise Filter (Single-Phase, Standard / Wire)
MISUMI
Single-Phase Power Line Noise-Prevention, Compact Model
Days to Ship: | 8 Days or more |
---|
Noise Filter (Single-Phase, Low-Profile)
MISUMI
Single-Phase Power Line Noise-Penetration Countermeasure
Days to Ship: | 8 Days or more |
---|
Noise Filter (Three-Phase, High-Attenuation)
MISUMI
Three-Phase Power Line Noise-Prevention, High-Attenuation Model
Days to Ship: | 8 Days or more |
---|
Noise Filter (Three-Phase, Low-Profile)
MISUMI
Three-Phase Power Line Noise-Penetration Countermeasure
Days to Ship: | 8 Days or more |
---|
TDK-Lambda
•Circuit Configuration : Single Phase
•Mounting Method : Screw-fastened
•Wiring Method : Screw-fastened
For complete product overview and details on RSAN Series (TDK-Lambda) see the sections below:
Days to Ship: | 8 Days or more |
---|
TDK-Lambda
A general-purpose compact, single-phase noise filter that emphasizes it use in diverse functions such as data communication, medical equipment, measuring equipment, FA equipment, semiconductors, railroad, LED, and energy related applications.
[Features]
・Low leak current characteristic.
・UL1283 UL File No. E62388.
・CSA C22.2 No.8 CSA File No. LR76849.
・EN60939-1/-2 (ENEC14) License Ref. No. SE/07115-1.
・RoHS compliant.
Days to Ship: | Same day or more |
---|
Show Stock Products
TDK-Lambda
•Circuit Configuration : Single Phase
•Mounting Method : Screw-fastened
•Wiring Method : Screw-fastened
For complete product overview and details on RSEN Series see the sections below:
Days to Ship: | 8 Days or more |
---|
TDK-Lambda
•Circuit Configuration : Single Phase
•Mounting Method : Screw-fastened
•Wiring Method : Screw-fastened
For complete product overview and details on RSMN Series (TDK-Lambda) see the sections below:
Days to Ship: | 8 Days or more |
---|
TDK-Lambda
The RSEN high-attenuation three-phase electromagnetic noise (EMI) filter from TDK Lambda emphasizes diverse variations and functions that makes it ideal for data communication, medical equipment, measuring equipment, FA equipment, semiconductors, railroad, LED, and energy related applications.
[Features]
・DIN rail mounting compatible.
・Wide 6-300A amperage range.
・UL1283 UL File No. E62388 (Up to 200A).
・EN60939-1/-2 License Ref. No. SE/07115-5 (Up to 60A).
・(ENEC14) License Ref. No. SE/07115-4 (From 80A).
Days to Ship: | 8 Days or more |
---|
TDK-Lambda
•Circuit Configuration : Single Phase
•Mounting Method : DIN Rail / Screw-fastened
•Wiring Method : Screw-fastened
For complete product overview and details on RSHN-D Series see the sections below:
Days to Ship: | 8 Days or more |
---|
OMRON
DIN rail-mounted type that is ideal for control panels. Slim type that conserves space. Push-in connection for safe and easy wiring
"ValueDesign "Compatible Product
[Features]
· Easily equipped: Can be mounted to a DIN rail with a single action
· Conserves space: Shape is slimmer than conventional noise filters
· Reduction of risk of electric shock: Conductive parts are not exposed, so protective terminal covers are unnecessary
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Circuit Configuration |
Rated Current(A) |
Mounting Method |
Wiring Method |
Representative Standard |
Height(mm) |
Width(mm) |
Depth(mm) |
|
|
|
|
| ||||||||||||
Brand | MISUMI | Fine Suntronix | MISUMI | TDK-Lambda | Fine Suntronix | MISUMI | MISUMI | MISUMI | MISUMI | TDK-Lambda | TDK-Lambda | TDK-Lambda | TDK-Lambda | TDK-Lambda | TDK-Lambda | OMRON |
Product Series | ||||||||||||||||
CAD |
|
|
|
|
|
|
| |||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Specifications |
|
|
|
|
|
| ||||||||||
Circuit Configuration | Single Phase | Single Phase | Single Phase | Single Phase | Single Phase | Single Phase | Single Phase | Three-phase | Three-phase | Single Phase | Single Phase | Single Phase | Single Phase | Three-phase | Single Phase | Single Phase |
Rated Current(A) | 5 ~ 10 | 6 ~ 20 | 6 ~ 20 | 3 ~ 60 | 6 ~ 20 | 1 ~ 3 | 6 ~ 30 | 6 ~ 20 | 6 ~ 50 | 3 ~ 60 | 0.5 ~ 6 | 3 ~ 60 | 3 ~ 50 | 6 ~ 50 | 10 | 3 ~ 6 |
Mounting Method | Screw-fastened | DIN Rail / Screw-fastened | DIN Rail / Screw-fastened | Screw-fastened / DIN Rail / Screw-fastened | DIN Rail / Screw-fastened | Screw-fastened | DIN Rail / Screw-fastened | Screw-fastened | DIN Rail / Screw-fastened | Screw-fastened / DIN Rail / Screw-fastened | Screw-fastened | Screw-fastened / DIN Rail / Screw-fastened | DIN Rail / Screw-fastened / DIN Rail / Screw-fastened | Screw-fastened / DIN Rail / Screw-fastened | DIN Rail / Screw-fastened | - |
Wiring Method | Tab | Screw-fastened | Screw-fastened | Screw-fastened | Screw-fastened | Lead Wire | Screw-fastened | Screw-fastened | Screw-fastened | Screw-fastened | Lead Wire | Screw-fastened | Screw-fastened | Screw-fastened | Screw-fastened | - |
Representative Standard | UL / TUV / CSA | CE / UL | UL / CSA | UL / CSA | CE / UL | UL / CSA | UL / CSA | UL | UL | UL / CSA | UL / CSA | UL / CSA | UL / CSA | UL | UL / CSA | UL / CUL / TUV / CSA |
Height(mm) | 51.8 | 50 | 52 ~ 63 | 35 ~ 60 | 50 | 50 | 52 | 95 ~ 105 | 63 ~ 90 | 35 ~ 54 | 20 | 35 ~ 54 | 35 ~ 60 | 42 ~ 54 | 35 | 94.7 |
Width(mm) | 94.5 | 90.5 | 98 ~ 127 | 98 ~ 272 | 90.5 | 45 | 87 ~ 98 | 210 ~ 240 | 120 ~ 170 | 87 ~ 170 | 45 | 87 ~ 170 | 98 ~ 272 | 120 ~ 170 | 98 | 32 |
Depth(mm) | 32 ~ 38 | 40 | 35 ~ 43.4 | 52 ~ 100 | 40 | 20 | 35 ~ 43.4 | 50 ~ 55 | 42 ~ 54 | 35 ~ 90 | 50 | 35 ~ 90 | 35 ~ 100 | 63 ~ 90 | 52 | 90 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy