(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Switched-mode Power Supply

A switched-mode power supply is a power supply unit that incorporates a switching regulator that converts a power source with high efficiency. In the process of obtaining output power from input power using a power converter, a switching element converts and adjusts power. Switched-mo ...Readmore

A switched-mode power supply is a power supply unit that incorporates a switching regulator that converts a power source with high efficiency. In the process of obtaining output power from input power using a power converter, a switching element converts and adjusts power. Switched-mode power supplies have several rotary types. There are large sizes, insulated flyback methods in which a large current flows through the capacitor, non-insulated types, buck-boost type circuits capable of step-up / step-down, full-bridge methods with a multi-stone basic switch arm, etc. There are also differences due to adjustable features such as constant power, constant current, constant voltage, etc. Also, there are devices with functions such as monitoring power supplies and voltage, functions with high efficiency and long life due to reduced power loss, and more compact devices.  ▲ Close

Days to Ship
  • All
  • Same day
  • 6 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  1. 1
  • Switching Power Supply S8VK-T

    Switching Power Supply S8VK-T

    OMRON

    The 3-phase 400 V input is compatible with global standardsOperates steadily at a wide range of temperatures, and the design supports minimization of facility size[Features]· SlimThe compact body allows facility design to be done freely· ToughCan withstand even harsh environments with its tough design· GlobalDesign standards that can be used with confidence around the world· Wide VariationAmple line up to meet diverse needs

    • Volume Discount
    Days to Ship: Same day or more

    Show Stock Products

  • Switching Power Supply S8VK-S

    Switching Power Supply S8VK-S

    OMRON

    Perfectly fitting to small control panels, substrate coating improves environmental resistanceEasy wiring with push-in connection[Features]· World's smallest class *The compact body and close-fitting mounting allow for free design· High-efficiency / loss reduction technology allows for minimization of size. Also compatible with close-fitting mounting through Omron's proprietary heat control technology. Supports size minimization of the co...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • Open-Frame

    Open-Frame

    MISUMI

    Compact type PCB deal for embedded power supply

    • Volume Discount
    • Spec Expansion
    • Price Reduction
    • c-UL
    • CE-Compliant
    • TUV
    Days to Ship: 6 Days or more
    • New Products

    Switching Power Supply (Open-Frame, U-Bracket)

    Switching Power Supply (Open-Frame, U-Bracket)

    MISUMI

    Bracket type deal for embedded power supplies

    • Volume Discount
    • c-UL
    • CE-Compliant
    • TUV
    Days to Ship: 8 Days or more
  • PCB Type Open Frame (NFM/MPS/RPS Series) [NFM-20]

    PCB Type Open Frame (NFM/MPS/RPS Series) [NFM-20]

    Mean Well

    •Single / Multi : Single•Configuration : Open Frame•Input Voltage : AC / DC•Output Voltage (Single Only) : 12 VDC, 24 VDC, 5 VDC•Input and Output Terminal Shape : Connector For complete product overview and details on PCB Type Open Frame (NFM/MPS/RPS Series) [NFM-20] (Mean Well) see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • Switching Power Supply, S8JX (S8JX-P) Series

    Switching Power Supply, S8JX (S8JX-P) Series

    OMRON

    Lineup of type S8JX-P series with harmonic suppression function.Further slimming down and reducing noise, expanding the application to a wide range of applications.[Features]・ Compliant with harmonic current regulation (EN61000-3-2 compliant)・ EMI EN55011 Class B compliant・ It supports input free voltage: 100 to 240 V AC・ DC input voltage expansion: 80 to 370 V DC・ Assortment of front mounting bracket type and DIN rail mounting ty...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • Switching Power Supply S8FS-G

    Switching Power Supply S8FS-G

    OMRON

    Power supply that is the best fit for machine tools and semiconductor manufacturing equipmentIn addition to the excellent basic functions that ensure reliability, it has sufficient compliance with standards and superior usability[Features]· Transformer for control circuit is unnecessaryUses an IEC 61558-2-16 compliant transformer· Easier certification of safety standardsAll standard models are UL 508 listing certified· Supports minimization of e...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • Switching Power Supply S8VK-G

    Switching Power Supply S8VK-G

    OMRON

    Can be used in a wide range of ambient temperatures from -40 to 70°CSlim design supports minimization of equipment/facility size[Features]· SlimThe compact body allows facility design to be done freely· ToughCan withstand even harsh environments with its tough design· GlobalDesign standards that can be used with confidence around the world· Wide VariationAmple line up to meet diverse needs

    • Volume Discount
    Days to Ship: Same day or more

    Show Stock Products

  • Redundant Operating Unit S8VK-R

    Redundant Operating Unit S8VK-R

    OMRON

    Easily create a redundant power supply for a highly reliable system structure[Features]· Reduces man hours because diode selection and assembly are unnecessary· Simply mount to DIN rail and wire*Mounting without a DIN rail is possible using mounting fixtures (sold separately.) (Refer to the related product "Rail Mounting Options.")

    • Volume Discount
    Days to Ship: 8 Days or more
  • Switching Power Supply S8VK-X

    Switching Power Supply S8VK-X

    OMRON

    A new style of equipment preservation, brought about by making the power supply visible[Features]· Making the power supply exchange period visible is the first step in planned preservation· The S8VK-X calculates the degradation of the built-in electrolytic condenser from the temperature of the parts, and sends and displays a notification· The smallest class in the world* that can send notifications· Slim shape makes close mounting possible....Readmore

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Switched-mode Power Supply