(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Surge Protection Devices - Compact, Class II
Otowa Electric
LT-C series compact surge protectors from Otowa Electric utilize built in disconnect mechanisms to protect against electrical surges and over-voltages. An integrated detaching mechanism helps to prevent smoke emission.
[Features]
・Integrated line-to-ground and ground-to-ground discharge protection.
・2-phase and 3-phase options available.
・Choose from 1.5kV, 1.8kV, or 2.0kV surge protection.
・2-phase and 3-phase options available.
・800V or 1000V of current discharge between line and ground possible.
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - Class II
Otowa Electric
•Application : Power supply
•Voltage : AC100V, AC200V, AC400V
•Model : Integrated type
•Class, category : Class II
•Mounting method : Crimp terminal attached
For complete product overview and details on SPD Class II with Standard Dimensions (Otowa Electric) see the sections below:
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - for Power Supply, LT Series, Class II
Otowa Electric
•Application : Power supply
•Voltage : AC100V, AC200V
•Model : Integrated type
•Class, category : Class II
•Mounting method : Crimp terminal attached
For complete product overview and details on SPD for Power Supply, Class II (Otowa Electric) see the sections below:
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - for Low Voltages, Class II/III
MISUMI
High-performance model no follow current and excellent responsiveness. Class II •III (JIS C5381-1) for low voltages
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - for Devices, Class II
MISUMI
Built-in disconnection mechanism / degradation display included. JIS C 5381-1 class II compliant
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - for TV Coaxial Cables
Otowa Electric
•Application : Coaxial
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : F type connector
For complete product overview and details on SPD for TV Coaxial Cables (Otowa Electric) see the sections below:
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - for Signal Circuits, SL-GVJ Series
Otowa Electric
•Application : Signal line
•Voltage : DC12V, DC24V, DC3V, DC48V, DC5V
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : Clamp type
For complete product overview and details on SPD for Signal Circuits, SL-GVJ Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - for Signal Circuits, SR-GVJ Series
Otowa Electric
•Application : RS485 line
•Voltage : DC12V, DC5V
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : Clamp type
For complete product overview and details on SPD for Signal Circuits, SR-GVJ Series (Otowa Electric) see the sections below:
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - for Distribution Boards, Class II
Otowa Electric
•Application : Power supply
•Voltage : AC100V, AC200V, AC400V
•Model : Integrated type
•Class, category : Class II
•Mounting method : Crimp terminal attached
For complete product overview and details on SPD for Distribution Boards, Class II (Otowa Electric) see the sections below:
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - for Coaxial Cable
Otowa Electric
•Application : Coaxial
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : N type connector
For complete product overview and details on SPD for Coaxial Cable (Otowa Electric) see the sections below:
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - for Photovoltaic Systems, Class II/III
Otowa Electric
•Application : Power supply
•Voltage : DC600V or higher
•Model : Single pole type
•Class, category : Class II, Class III
•Mounting method : Crimp terminal attached
For complete product overview and details on Specially Designed for Photovoltaic Systems, Power Supply SPD, Class II and III (Otowa Electric) see the sections below:
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - LAN Protector
Otowa Electric
•Application : LAN
•Class, category : IEC category C2, IEC category D1
For complete product overview and details on Lightning Protector for LAN (Otowa Electric) see the sections below:
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - for Power Supply, LGL Series, Class II/III
Otowa Electric
•Application : Power supply
•Voltage : AC100V, AC200V, AC400V
•Model : Single pole type
•Class, category : Class II, Class III
•Mounting method : Crimp terminal attached
For complete product overview and details on Power Supply SPD, Class II/III, LGL Series (Otowa Electric) see the sections below:
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - for ITV Camera, SA-ITVJ Series
Otowa Electric
•Application : ITV·MonitoringApplicable sensor
•Voltage : DC24V, DC5V
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : BNC connector
For complete product overview and details on SPD for ITV Camera, SA-ITVJ Series see the sections below:
Days to Ship: | 14 Days or more |
---|
Surge Protection Devices - for Power Supply
Otowa Electric
•Application : Power supply
•Voltage : AC100V, AC200V
•Model : Integrated type
•Mounting method : Crimp terminal attached
For complete product overview and details on Home Arrester (Otowa Electric) see the sections below:
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - for Signal Line, SG-GVJ Series
Otowa Electric
•Application : Signal line
•Voltage : DC12V, DC24V, DC3V, DC48V, DC5V, DC65V
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : Crimp terminal attached
For complete product overview and details on SPD for Signal Line, SG-GVJ Series (Otowa Electric) see the sections below:
Days to Ship: | 14 Days or more |
---|
Surge Protection Devices - for Control Power Circuit, SG-ZJ Series
Otowa Electric
•Application : Control power circuit
•Voltage : DC12V, DC24V, DC48V
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : Crimp terminal attached
For complete product overview and details on SPD for Control Power Circuit, SG-ZJ Series (Otowa Electric) see the sections below:
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - for Solar Power Supply, Class I/II
Otowa Electric
•Application : Power supply
•Voltage : DC600V or higher
•Model : Single pole type
•Class, category : Class I, Class II
•Mounting method : Crimp terminal attached
For complete product overview and details on SPD for Power Supply Class I/II for Solar Power Systems (Otowa Electric) see the sections below:
Days to Ship: | 15 Days or more |
---|
Surge Protection Devices - for Power Supply, LD Series, Class I/II
Otowa Electric
•Application: Power supply
•Voltage: AC500V
•Model: Single pole type
•Mounting Method: Crimp terminal attached
•Dimension Vertical (mm): 102
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - for Power Supply, LS Series, Class II/III
Otowa Electric
•Application : Power supply
•Voltage : AC100V, AC200V, AC400V
•Model : Integrated type, Single pole type
•Class, category : Class II, Class III
•Mounting method : Crimp terminal attached
For complete product overview and details on SPD for Power Supply, Class II/III, LS Series (Otowa Electric) see the sections below:
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - for Telephone Lines, SG-TJ Series
Otowa Electric
•Application : Power line
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : Crimp terminal attached
For complete product overview and details on SPD for Telephone Line, SG-TJ Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Surge Protection Devices - for Telephone Lines, SL-TJ Series
Otowa Electric
•Application : Power line
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : Clamp type
For complete product overview and details on SPD for Telephone Line, SL-TJ Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Application |
Voltage |
Model |
Mounting method |
Class, category |
Representative standards |
Dimension vertical(mm) |
Dimension width(mm) |
Dimension depth(mm) |
Brand | Otowa Electric | Otowa Electric | Otowa Electric | MISUMI | MISUMI | Otowa Electric | Otowa Electric | Otowa Electric | Otowa Electric | Otowa Electric | Otowa Electric | Otowa Electric | Otowa Electric | Otowa Electric | Otowa Electric | Otowa Electric | Otowa Electric | Otowa Electric | Otowa Electric | Otowa Electric | Otowa Electric | Otowa Electric |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Surge Protection Devices - for Power Supply, LT Series, Class II | Surge Protection Devices - for Signal Circuits, SL-GVJ Series | Surge Protection Devices - for Signal Circuits, SR-GVJ Series | Surge Protection Devices - for Distribution Boards, Class II | Surge Protection Devices - for Photovoltaic Systems, Class II/III | Surge Protection Devices - for Power Supply, LGL Series, Class II/III | Surge Protection Devices - for Control Power Circuit, SG-ZJ Series | Surge Protection Devices - for Solar Power Supply, Class I/II | Surge Protection Devices - for Power Supply, LD Series, Class I/II | Surge Protection Devices - for Power Supply, LS Series, Class II/III | Surge Protection Devices - for Telephone Lines, SG-TJ Series | Surge Protection Devices - for Telephone Lines, SL-TJ Series | ||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 14 Days or more | 8 Days or more | 14 Days or more | 8 Days or more | 15 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Application | For power supply | For power supply | For power supply | For power supply | For power supply | Signal line | Signal line | Signal line | For power supply | Signal line | For power supply | Signal line | For power supply | Signal line | For power supply | Signal line | For power supply | For power supply | For power supply | For power supply | Power line | Power line |
Voltage | AC200V / AC400V / AC500V | AC100V / AC200V / AC400V | AC100V / AC200V | AC100V | AC100V | - | DC3V / DC5V / DC12V / DC24V / DC48V | DC5V / DC12V | AC100V / AC200V / AC400V | - | DC600V or higher | - | AC100V / AC200V / AC400V | DC5V / DC24V | AC100V / AC200V | DC3V / DC5V / DC12V / DC48V / DC65V | DC24V | DC600V or higher | AC500V | AC100V / AC200V / AC400V | - | - |
Model | Integrated type | Integrated type | Integrated type | Single pole type | Integrated type | Single pole type | Single pole type | Single pole type | Integrated type | Single pole type | Single pole type | - | Single pole type | Single pole type | Integrated type | Single pole type | Single pole type | Single pole type | Single pole type | Single pole type / Integrated type | Single pole type | Single pole type |
Mounting method | Other | Crimp terminal attached | Crimp terminal attached | Other | Other | Other | Clamp type | Clamp type | Crimp terminal attached | Other | Crimp terminal attached | - | Crimp terminal attached | Other | Crimp terminal attached | Crimp terminal attached | Crimp terminal attached | Crimp terminal attached | Crimp terminal attached | Crimp terminal attached | Crimp terminal attached | Clamp type |
Class, category | Class II | Class II | Class II | Class II / Class III | Class II | IEC category C2 / IEC category D1 | IEC category C2 / IEC category D1 | IEC category C2 / IEC category D1 | Class II | IEC category C2 / IEC category D1 | Class II / Class III | IEC category C2 / IEC category D1 | Class II / Class III | IEC category C2 / IEC category D1 | - | IEC category C2 / IEC category D1 | IEC category C2 / IEC category D1 | Class I / Class II | Class I / Class II | Class II / Class III | IEC category C2 / IEC category D1 | IEC category C2 / IEC category D1 |
Representative standards | UL / CUL / TUV / CSA | - | - | - | UL / CUL / TUV / CSA | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Dimension vertical(mm) | 33.5 | 104.5 | 64 | 96 | 33.5 | 63 | 98 | 98 | 107 | 72 | 95 | 107 | 96 | 91 | 70 | 72.5 | 72.5 | 102 | 102 | 95 | 72.5 | 98 |
Dimension width(mm) | 38 | 75 | 20 | 25 | 38 | 18 | 10.8 | 23 | 50 | 18 | 18.5 ~ 36.5 | 28 | 25 | 38.6 | 32 | 32.4 | 32.4 | 33 | 33 | 18.5 ~ 72.5 | 32.4 | 10.8 |
Dimension depth(mm) | 28 | 65 | 63 | 61.5 | 28 | 24 | 72.5 | 72.5 | 65 | 23.5 | 63.5 | 26.5 | 61.5 ~ 70 | 38 | 38 | 69 | 69 | 122.5 | 122.5 | 63.5 | 69 | 72.5 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy