(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
AC outlet/inlet (option/other) is a general category for parts and covers that change the insertion ports of power supply plugs. These are used as parts for supplying USB power or providing waterproof / dust-proof. Types include outlet covers, blank chips, waterproof panel lift covers and dust-proof/w ...Readmore
AC outlet/inlet (option/other) is a general category for parts and covers that change the insertion ports of power supply plugs. These are used as parts for supplying USB power or providing waterproof / dust-proof. Types include outlet covers, blank chips, waterproof panel lift covers and dust-proof/waterproof sealock plates. Nylon materials are mainly used and the white is available as the color type. The outlet covers and blank chips have a dust-proof function. Two-hole terminals are typically used, with a three-hole type also available. A waterproof panel lift cover can also be connected to a panel outlet and used as a terminal cover. A dust-proof and waterproof sealock plate is also resistant to heat. Select the appropriate product according to the objective and application. ▲ Close
Days to Ship |
|
---|
Domestic Blade Model Outlet, Embedded Outlet Relay Box
MISUMI
Embedded Outlet Box with Knock Holes
Days to Ship: | 8 Days or more |
---|
Domestic Blade Model Outlet, Embedded Outlet Cover Plate
MISUMI
Embedded Outlet Cover Plate
For complete product overview and details on Domestic Blade Embedded Outlet Cover Plate see the sections below:
Days to Ship: | 6 Days or more |
---|
Commercial Locking Model Outlet, Waterproof Cover (for Device Mounted Outlets)
MISUMI
Waterproof outlet cover used for preventing water from compromising electrical equipment.
Days to Ship: | 8 Days or more |
---|
Commercial Locking Model Outlet, Cover Plate (for Embedded Outlets)
MISUMI
Embedded Outlet Cover Plate
For complete product overview and details on Commercial Locking Cover Plate for Embedded Outlets see the sections below:
Days to Ship: | 6 Days or more |
---|
Commercial Locking Model Outlet, Blank Plate (for Embedded Outlets)
MISUMI
Blank Plate with Gasket to Enhance Waterproof Properties
Days to Ship: | 8 Days or more |
---|
Commercial Locking Model Outlet, Dust Cover (for Embedded Outlets)
MISUMI
Embedded outlet cover for preventing dust penetration of electrical components.
Days to Ship: | 8 Days or more |
---|
Flat-Blade Type Outlet Plate 15 A/20 A Duplex Type × 2-Gang
AMERICAN DENKI
A 2-gang outlet plate compatible with a variety of embedded outlets (duplex type), including flat-blade 15 A/20 A embedded outlets (duplex type).
[Features]
· An outlet plate compatible with a variety of embedded outlets, including flat-blade type embedded outlets
Days to Ship: | 8 Days or more |
---|
Twist Lock Plate for Outlet, 15 A / 20 A ⌀34.5
AMERICAN DENKI
This plate for twist locked 15 A / 20 A embedded outlets (⌀34.5) has the rotational mating direction written on its surface.
[Features]
· Plate for twist locked pullout prevention embedded outlet with PULL <=> LOCK written on the plate surface.
Days to Ship: | 8 Days or more |
---|
2-Pin Conversion Adapter (HS-32)
Hozan
[Features]
•A conversion adapter that changes a 3-pin plug into a 2-pin plug. Number of inputs: 1.
Days to Ship: | 10 Days or more |
---|
Sanwa Supply
This is a plug that performs various conversions.
[Features]
•Switch guard for preventing unintended operation of ⌀16 small control unit.
Days to Ship: | 8 Days or more |
---|
Plug Safety Cover【4-6 Pieces Per Package】
Sanwa Supply
This safety cover protects power plugs from dust and humidity.
[Features]
•Prevents outlet fires caused by tracking.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Type |
Color |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | AMERICAN DENKI | AMERICAN DENKI | Hozan | Sanwa Supply | Sanwa Supply |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Commercial Locking Model Outlet, Waterproof Cover (for Device Mounted Outlets) | Commercial Locking Model Outlet, Cover Plate (for Embedded Outlets) | Commercial Locking Model Outlet, Blank Plate (for Embedded Outlets) | Commercial Locking Model Outlet, Dust Cover (for Embedded Outlets) | |||||||
Days to Ship | 8 Days or more | 6 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more |
Specifications |
| ||||||||||
Type | AC Outlet/Inlet Related Product (Rated) / AC Outlet/Inlet Related Product (Other) | - | - | - | AC Outlet/Inlet Related Product (Other) | - | AC Outlet/Inlet Related Product (Other) | AC Outlet/Inlet Related Product (Other) | AC Outlet/Inlet Related Product (Rated) | AC Outlet/Inlet Related Product (Rated) | AC Outlet/Inlet Related Product (Other) |
Color | Other | - | - | - | Grey | - | Silver | Silver / White | Dark Gray | White | White / Other |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy