(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
AC outlets and inlets are parts used to connect electric cables and power cables. There are various types of inlets and the mounting method differs depending on the type. For examples, there are products that are attached to the panel by screwing and products that do not require screws. Use a fl ...Readmore
AC outlets and inlets are parts used to connect electric cables and power cables. There are various types of inlets and the mounting method differs depending on the type. For examples, there are products that are attached to the panel by screwing and products that do not require screws. Use a flange inlet when moving equipment or when you want to eliminate a power cable. There are various types of AC outlets, and an outlet conversion adapter can convert the shape of an outlet. There are various materials for various applications, and there is a product of which body is made of a thermosetting resin with excellent insulation properties like a waterproof-type cord connector body (twist lock) and cover is made of a high-grade chloroprene rubber with excellent durability. In addition, flame-retardant nylon resin is often used as a material because it does not contain harmful substances. ▲ Close
Days to Ship |
|
---|
IEC Standard, Outlet (Screw-Model)/C13
MISUMI
[UL/VDE/CCC] Product goods IEC Standard C13 outlets. Mount Body to Panels using Set Screws.
Days to Ship: | 8 Days or more |
---|
IEC Standard, Outlet (Snap-In)/C13
MISUMI
[UL/VDE/CCC] Product goods IEC Standard C13 type outlets. Snap-In to Increase Work Processing with Screwless Panel Mounting
Days to Ship: | 8 Days or more |
---|
IEC Standard, Inlet with Noise Filter (Screw Model)/C14
MISUMI
C14 Model with Noise-Filtering Inlet to Counteract Noise
Days to Ship: | 8 Days or more |
---|
2P to 3P Conversion Adapter (With 2P Earth Terminal)
Sanwa Supply
[Features]
・ It can convert the 2P plug with earth terminal to 3P plug.
・ With an earth connection terminal.
Days to Ship: | 8 Days or more |
---|
IEC Standard, Inlet (Screw)/C8
MISUMI
[UL/VDE/CCC] Products IEC standard C8 type inlet. mount the body to panels using set screws.
Days to Ship: | 8 Days or more |
---|
IEC Standard, Inlet (Screw-Model)/C14
MISUMI
IEC standard C14 male-to-male power outlet plug. For use in both front and rear facing panel mount applications. It is secured into place using set screws.
[Features]
・Compatible with with C13 and C15 (IEC 320) sockets.
・Inlet regression type connector.
・Meets UL NO. E220004 standards.
・IEC60320 compliant.
Days to Ship: | Same day |
---|
Show Stock Products
IEC Standard, Inlet (Snap-In)/C14
MISUMI
[UL/VDE/CCC] Product goods IEC Standard C14 outlets. Snap-In to Increase Work Processing with Screw less Panel Mounting
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 6 Days or more |
---|
Domestic Blade Outlet, Outlet (Snap-In)/2-Prong Model
MISUMI
Panel-embedded, snap-in, 2-prong outlet
Days to Ship: | 6 Days or more |
---|
Domestic Blade Outlet, Outlet (Snap-In)/2-Prong Ground Model
MISUMI
Panel-embedded, snap-in, 2-prong + ground outlet
Days to Ship: | 6 Days or more |
---|
Commercial Locking Model Outlet, Plug (Straight Model)
MISUMI
Rubber and Nylon Locking Model Straight Plug
Days to Ship: | 8 Days or more |
---|
Commercial Locking Model Outlet, Socket (Straight Model)
MISUMI
Rubber and Nylon Locking Model Straight Socket
Days to Ship: | 8 Days or more |
---|
Commercial Locking Model Outlet, Plug (Waterproof Model)
MISUMI
Locking Waterproof Model Relay Plug with Waterproof Characteristics
Days to Ship: | 8 Days or more |
---|
Commercial Locking Model Outlet, Inlet (Flange Model)
MISUMI
Panel Mounted Locking Model Flange Inlet
Days to Ship: | 8 Days or more |
---|
Flush Mount Outlet - Twist Lock
AMERICAN DENKI
[Features]
· Gang box installation and used for supplying power.
· Hook type.
Days to Ship: | 8 Days or more |
---|
Adapter Plug for Overseas and All Foreign Countries (MP Series)
Swallow Electric
A single unit supports outlets around the world.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Shape |
Rated Voltage(V) |
Rated Current(A) |
With or Without NEMA Standard |
Representative Standard |
Length(mm) |
Width(mm) |
Thickness(mm) |
Brand | MISUMI | MISUMI | MISUMI | Sanwa Supply | MISUMI | MISUMI | MISUMI | Echo Electric | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | AMERICAN DENKI | Swallow Electric | Echo Electric |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Domestic Blade Outlet, Outlet (Snap-In)/2-Prong Ground Model | Adapter Plug for Overseas and All Foreign Countries (MP Series) | |||||||||||||||
CAD |
| ||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 6 Days or more | 6 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
| ||||||
Type | Others | Others | Others | Inlet / Plugs | Others | Others | Others | Inlet / Plugs | Others | Others | Others | Others | Others | Others | Outlet / Sockets | Others | Inlet / Plugs |
Shape | Others | Others | Others | A-3 | - | Others | Others | Others | Others | Others | Others | Others | Others | Others | Others | Others | Others |
Rated Voltage(V) | 250 | 250 | 250 | 125 | 250 | 250 | 250 | 250 | 125 | 125 | 250 | 250 | 250 | 250 | 125 ~ 250 | 125/250 | 250 |
Rated Current(A) | 10 ~ 15 | 10 ~ 15 | 3 ~ 10 | - | 2.5 | 10 ~ 15 | 10 ~ 15 | 6.3 ~ 15 | 15 | 15 | 20 | 20 | 20 | 15 | 15 ~ 30 | 10 | - |
With or Without NEMA Standard | N/A | N/A | N/A | - | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | Yes / N/A | N/A | N/A |
Representative Standard | UL / CCC / CSA | UL / CCC / CSA | UL / TUV / CSA | PSE | UL / CUL / CCC | UL / CCC / CSA | UL / CCC / CSA | UL / CCC / CSA | PSE | PSE / UL / CSA | PSE | PSE | PSE | - | PSE | - | UL / CCC / CSA |
Length(mm) | 34 | 33.5 | 51.7 | 34 | 35 | 26 | 27.8 | 22.5 ~ 37 | 25 | 32 | 86.4 ~ 88 | 86.5 ~ 90 | 166 | 58 | 92 ~ 107 | - | 16 |
Width(mm) | 50.3 | 35 | 50 | 34 | 15 | 50 | 31 | 36 ~ 50 | 23 | 27 | 39 ~ 40 | 45 ~ 46 | 45.4 | 58 | 35 ~ 43 | - | 28 |
Thickness(mm) | 29.6 | 27.5 | 24 | 25 | 16 | 22.5 | 24 | 32.9 ~ 34.5 | 16 | 27 | 39 ~ 40 | 45 ~ 46 | 45.4 | 49 | 32.7 ~ 40 | - | 22.3 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy