(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Multicontact - 3 Sockets with surge protection, A-362SB(W).
Asahi Electric
[Features]
ELPA standard: AC125V 15A. Total: up to 1,500 W. Number of outlets: 3. For indoor use only. Color: white with anti-surge function.
Days to Ship: | 8 Days or more |
---|
Power Strip, Construction Use, 6 Sockets
Sanwa Supply
[Features]
3P 6 outlet type with magnet.
Days to Ship: | 8 Days or more |
---|
8-Outlet Power Strip with Magnetic Release Prevention
Sanwa Supply
[Features]
3P/8-socket, retainer power strip with noise-filtering centralized switch and magnet.
Days to Ship: | 8 Days or more |
---|
8-Outlet Power Strip with Magnetic Release Prevention (Line-Shaped Basic Model)
Sanwa Supply
[Features]
3P 8 outlet type with magnet.
Days to Ship: | 8 Days or more |
---|
General-Purpose Power Strip, Retaining, 2 Ports
AMERICAN DENKI
A retainer model power strip with 2 sockets that support rated current of 15 A - 125 V
[Features]
· A new model equipped with a varistor with a lightning surge-resistant function has been introduced in the general purpose power strip series with a slim design enabling improved space-saving.
· Equipment is protected from lightning surge that enters from power lines and ground lines, and that are produced by direct lightning strikes and induced lightning from lightning clouds.
· The standard has an LED to confirm electrification, and the model with lightning surge protection has an LED to confirm function operation.
· Both models have magnets on the back surface.
Days to Ship: | 8 Days or more |
---|
Asahi Electric
[Features]
ELPA power strip - rated capacity: AC 125 V 15 A. Total: up to 1,500 W. Number of outlets: 3. For indoor use only. Color: white
Days to Ship: | 8 Days or more |
---|
Power Strip, for Construction Use, 4 Outlets
Sanwa Supply
[Features]
3P 4 outlet type with magnet。
Days to Ship: | 8 Days or more |
---|
Power Strip, Construction Use, 8 Sockets
Sanwa Supply
[Features]
3P 8 outlet type with magnet.
Days to Ship: | 14 Days or more |
---|
Power Strip, Construction Use, 4 Sockets (Environmentally Friendly)
Sanwa Supply
[Features]
Use an environmentally-friendly cable. 3P 4 outlet type with magnet.
Days to Ship: | 8 Days or more |
---|
Power Strip, Construction Use, 6 Sockets (Environmentally Friendly)
Sanwa Supply
[Features]
Use a cable that is gentle on the environment. 3P 6 outlet type with magnet.
Days to Ship: | 8 Days or more |
---|
Sanwa Supply
[Features]
Turns ON/OFF with the PC to which it is linked. Saves power and electricity.
Days to Ship: | 8 Days or more |
---|
Power Strip, Construction Use, 2 Sockets
Sanwa Supply
[Features]
3P 2 outlet type with magnet.
Days to Ship: | 8 Days or more |
---|
Power Strip, Construction Use, 2 Sockets (Environmentally Friendly)
Sanwa Supply
[Features]
Uses an environmentally-friendly cable. 3P 2 outlet type with magnet.
Days to Ship: | 8 Days or more |
---|
Power Strip, Construction Use, 8 Sockets (Environmentally Friendly)
Sanwa Supply
[Features]
Uses an environmentally-friendly cable. 3-pin 8-socket power string with magnet.
Days to Ship: | 8 Days or more |
---|
General-Purpose Power Strip Retaining 4 Ports
AMERICAN DENKI
A retainer model power strip with 4 sockets that support rated current of 15 A - 125 V
[Features]
· A new model equipped with a varistor with a lightning surge-resistant function has been introduced in the general purpose power strip series with a slim design enabling improved space-saving.
· Equipment is protected from lightning surge that enters from power lines and ground lines, and that are produced by direct lightning strikes and induced lightning from lightning clouds.
· The standard has an LED to confirm electrification, and the model with lightning surge protection has an LED to confirm function operation.
· Both models have magnets on the back surface.
Days to Ship: | 8 Days or more |
---|
Power Strip, 3 Outlets, with 1SW Dust Blocker
Asahi Electric
[Features]
ELPA standard: AC125V 15A. Total: up to 1,500 W. Operating temperature range: -10°C to 40°C. Number of outlets: 3. For indoor use only with convenient switch anti-dust shutter.
Days to Ship: | 8 Days or more |
---|
Power Strip, 4 Outlets, with 1SW Dust Blocker
Asahi Electric
[Features]
ELPA standard: AC125V 15A. Total: up to 1,500 W. Operating temperature range: -10°C to 40°C. Number of outlets: 4. For indoor use only with convenient switch anti-dust shutter.
Days to Ship: | 8 Days or more |
---|
Power Strip, 6 Outlets, with 1SW Dust Blocker
Asahi Electric
[Features]
ELPA standard: AC125V 15A. Total: up to 1,500 W. Operating temperature range: -10°C to 40°C. Number of outlets: 6. For indoor use only. Equipped with convenient switch anti-dust shutter.
Days to Ship: | 8 Days or more |
---|
Power Strip, 4-Way Distributed Cord - 15 A
Asahi Electric
[Features]
The AC adapter can be used without interference by dividing the ELPA outlet into 4. The plug part uses swing parts.
Days to Ship: | 8 Days or more |
---|
Asahi Electric
ELPA 180° rotation plug. With tracking resistant cover
[Features]
· This is an normal model all-in-one holder that incorporates temporary retaining methods for various locations, such as pillar and wall retention (with screw hole), suspending (with hook), attachment to steel (magnetic), and wrapping around the foot (with handle).
Days to Ship: | 8 Days or more |
---|
Power Strip, EDLP Corner Outlets
Asahi Electric
[Features]
ELPA power strip - rated: 125 V 15 A. Rated power: Total 1500 W. Number of outlets: 3. Color: black/white
Days to Ship: | 8 Days or more |
---|
Asahi Electric
[Features]
ELPA Power Strip - Rated 125 V 15 A. Rated power: Total 1500 W. Number of outlets: 3. Color: black/white
Days to Ship: | 7 Days or more |
---|
Power Strip, Multiple Outlets, 2P 7 Outlets 2M
Asahi Electric
[Features]
ELPA standard 125V 15A. Total: up to 1,500 W. Number of outlets: 7. Cord length: for 2 meter 2P plugs.
Days to Ship: | 8 Days or more |
---|
Power Strip, Multiple Outlets, 3P 7 Outlets 2M
Asahi Electric
[Features]
ELPA standard 125V 15A. Total: up to 1,500 W. Number of outlets: 7. Cord length: for 2 meter 3P plugs.
Days to Ship: | 8 Days or more |
---|
Asahi Electric
[Features]
ELPA Power from a single outlet is shared three ways with this corner outlet power splitter. Total: up to 1,500 W. The sockets move up and down 180°. Useful for saving space because it is thin and can be mounted on the wall.
Days to Ship: | 8 Days or more |
---|
Power Strip, Compact Outlet, 5 Sockets
Asahi Electric
With ELPA tracking resistant cover. 180° Rotating Swing Plug
[Features]
· This is an normal model all-in-one holder that considers the temporary retaining methods for various locations, such as pillar and wall retention (with screw hole), suspending (with hook), attaching to steel (magnetic), and wrapping around the foot (with hand).
Days to Ship: | 8 Days or more |
---|
Individual Switch with Surge Protector - 3 Sockets
Asahi Electric
[Features]
ELPA Power Strip with Individual Switches - Rated: AC 125 V, 15 A. Total: up to 1,500 W. Number of outlets: 3. For indoor use only. Color: white
Days to Ship: | 8 Days or more |
---|
Side Corner Outlets with Surge Protector
Asahi Electric
[Features]
ELPA power strip - rated: AC 125 V 15 A. Total: up to 1,500 W. Number of outlets: 3. For indoor use only. Color: white with anti-surge function
Days to Ship: | 8 Days or more |
---|
Center Switch with Surge Protector- 3 Sockets
Asahi Electric
[Features]
ELPA Power Strip with Centralized Switch - Rated: AC 125 V, 15 A. Total: up to 1,500 W. Number of outlets: 3. For indoor use only. Color: white
Days to Ship: | 8 Days or more |
---|
Multicontact - 3 Sockets with surge protection, A-300SB(W).
Asahi Electric
[Features]
ELPA Power Strip - Rated capacity: AC 125 V 15 A. Total: up to 1,500 W. Number of outlets: 3. For indoor use only. Color: white
Days to Ship: | 8 Days or more |
---|
Front Sockets with Surge Protector
Asahi Electric
[Features]
ELPA front power strip - rated capacity: AC 125 V 15 A. Total: up to 1,500 W. Number of outlets: 3. For indoor use only. Color: white
Days to Ship: | 6 Days or more |
---|
Power Strip, 5 Outlets with Surge Protector
Asahi Electric
ELPA power strip rated capacity: AC 125 V 15A. Total: up to 1,500 W. Operating temperature range: -10°C to 40°C. Number of outlets: 5. Indoor only. Color: white
[Features]
· features a complete array of energy-saving measures including an independent on/off function switch.
· Equipped with dedicated independent switch for each outlet.
· Standby power can be conserved by turning off unused devices.
· Includes lamp that can confirm conductivity.
Days to Ship: | 14 Days or more |
---|
Asahi Electric
[Features]
ELPA Power from a single outlet is shared three ways with this side outlet power splitter. Total: 1,500 W. The sockets can be moved 180° up and down. Useful for saving space because it is thin and can be mounted on the wall.
Days to Ship: | 8 Days or more |
---|
Asahi Electric
[Features]
ELPA Table outlet power splitter for assembly.
Days to Ship: | 8 Days or more |
---|
Asahi Electric
[Features]
ELPA standard AC125V 15A. Maximum rated power: Up to 1,500 W. Number of outlets: 3. Cord length: 2 m. Grip width: 10–40 mm Color: white
Days to Ship: | 14 Days or more |
---|
Asahi Electric
[Features]
ELPA Power from a single outlet can be split three ways with this triple outlet power splitter.
Days to Ship: | 8 Days or more |
---|
Asahi Electric
[Features]
ELPA Power from a single outlet can be shared three ways with this front outlet power splitter.
Days to Ship: | 8 Days or more |
---|
Outlet that Guards Against Electrical Leakage
Asahi Electric
[Features]
ELPA standard: 100V 15A. For indoor use only
Days to Ship: | 15 Days or more |
---|
Power Strip, for Office Use, 4 Outlets
Asahi Electric
ELPA power strip body. Made in Japan. 4 outlets. Retainer. Ground supported. Magnet attached on the back of the main body. Cord having high coating strength and less prone to breakage. Grounding Adapter AccessoryWith Standard and Lightening Protection Functions
Days to Ship: | 8 Days or more |
---|
Power Strip, for Office Use, 6 Outlets
Asahi Electric
ELPA outlet power splitter main body made in Japan. 6 outlets. Anti-slippage ground installation type. Ground supported. Magnet attached on the back of the main body. Cord boasts high coating strength and is less prone to breakage. Grounding adapter accessory. With standard and lightning protection functions.
Days to Ship: | 14 Days or more |
---|
3 Outlets, with Lightning Resistance Cord Included
Asahi Electric
[Features]
ELPA standard: AC125V 15A. Operating temperature range: -10°C to 40°C. Total: up to 1,500 W. For indoor use only. Number of outlets: 3. Color: black/white
Days to Ship: | 8 Days or more |
---|
4 Outlets, with Lightning Resistance Cord Included
Asahi Electric
[Features]
ELPA standard: AC125V 15A. Operating temperature range: -10°C to 40°C. Total: up to 1,500 W. For indoor use only. Number of outlets: 4. Color: black/white
Days to Ship: | 8 Days or more |
---|
Asahi Electric
[Features]
ELPA 180° rotation plug. With tracking resistant cover. Heat resistant. Serves the purpose of shock prevention by sealing the blade receivers of the unused outlets. This has adopted a safe protective covering. 6 outlets.
Days to Ship: | 14 Days or more |
---|
Power Strip, with Dust Blocker 3 Sockets + 1 Socket
Asahi Electric
Power supply acquisition also possible from ELPA outlet plug. 4 outlets. Secure outlets with caps to avoid the risk of electrical shock arising due to mischief-making by infants. With tracking resistant cover. Circular shape helps prevents breakage.
Days to Ship: | 8 Days or more |
---|
Multi-Use Power Strip, 4 Outlets (Grounded, 2P, 15 A, 125 V)
AMERICAN DENKI
A 4-socket, 125-V, 15-A rated power strip.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
Days to Ship |
Plug shape |
Socket shape |
Number of Insertion Openings/Split Openings |
Switch Type |
Cable length(m) |
Plug angle (draw direction at front position) |
Functions |
Color |
Rated current(A) |
Rated voltage(V) |
Supported countries (standards) |
Brand | Asahi Electric | Sanwa Supply | Sanwa Supply | Sanwa Supply | AMERICAN DENKI | Asahi Electric | Sanwa Supply | Sanwa Supply | Sanwa Supply | Sanwa Supply | Sanwa Supply | Sanwa Supply | Sanwa Supply | Sanwa Supply | AMERICAN DENKI | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | AMERICAN DENKI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | 8-Outlet Power Strip with Magnetic Release Prevention (Line-Shaped Basic Model) | Power Strip, Construction Use, 4 Sockets (Environmentally Friendly) | Power Strip, Construction Use, 6 Sockets (Environmentally Friendly) | Power Strip, Construction Use, 2 Sockets (Environmentally Friendly) | Power Strip, Construction Use, 8 Sockets (Environmentally Friendly) | Multi-Use Power Strip, 4 Outlets (Grounded, 2P, 15 A, 125 V) | |||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 14 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 14 Days or more | 8 Days or more | 8 Days or more | 14 Days or more | 8 Days or more | 8 Days or more | 15 Days or more | 8 Days or more | 14 Days or more | 8 Days or more | 8 Days or more | 14 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Plug shape | Other | A-3 | A-3 | A-3 | A-3 | Other | A-3 | A-3 | A-3 | A-3 | A-3 | A-3 | A-3 | A-3 | A-3 ~ For harness | A-2 swing plug | A-2 swing plug | A-2 swing plug | A-2 swing plug | A-2 swing plug | Other | Other | A-2 swing plug | A-2 swing plug | Other | A-2 swing plug | Other | Other | Other | Other | A-2 | A-2 | A-2 | - | A-2 swing plug | A-2 | A-2 | A-2 | A-2 | A-2 | A-2 swing plug | A-2 swing plug | A-2 swing plug | A-2 | A-2 |
Socket shape | A-2 socket | A-3 retain prevention | A-3 retain prevention | A-3 retain prevention ~ A-2 socket | A-3 retain prevention | A-2 socket | A-3 retain prevention | A-3 retain prevention | A-3 retain prevention | A-3 retain prevention | A-3 retain prevention | A-3 retain prevention | A-3 retain prevention | A-3 retain prevention | A-3 retain prevention ~ A-3 socket | A-2 socket | A-2 socket | A-2 socket | A-2 socket | A-2 socket | A-2 socket | A-2 socket | A-2 retain prevention | A-3 retain prevention | A-2 socket | A-2 socket | A-2 socket | A-2 socket | A-2 socket | A-2 socket | A-2 socket | A-2 socket | A-2 socket | A-2 socket | A-2 socket | A-2 socket | A-2 socket | A-2 socket | A-3 retain prevention | A-3 retain prevention | A-2 socket | A-2 socket | A-2 socket | A-2 socket | A-3 retain prevention ~ Hook/NEMA |
Number of Insertion Openings/Split Openings | 3 | 6 | 8 | 8 ~ 9 | 2 | 3 | 4 | 8 | 4 | 6 | 8 | 2 | 2 | 8 | 4 | 3 | 4 | 6 | 4 | 3 | 3 | 3 | 7 | 7 | 3 | 5 | 3 | 3 | 3 | 3 | 3 | 5 | 3 | 3 ~ 4 | 3 | 3 | 3 | 2 | 4 | 6 | 3 | 4 | 6 | 4 | 4 |
Switch Type | - | None | Batch concentration type / On-hand bulk / None | On-hand bulk / None | - | - | None | None | None | None | None | None | None | None | - | Batch concentration type | Batch concentration type | Each Opening Separate | - | - | - | - | With batch concentration lamp | Batch concentration type | - | - | Each Opening Separate, with Lamp | - | Each Opening Separate, with Lamp | - | - | None | - | - | Batch concentration type | - | - | - | - | - | - | - | - | - | - |
Cable length(m) | - | 3 ~ 5 | 2 | 2 | 3 | - | 3 ~ 5 | 3 | 3 | 1 ~ 5 | 2 | 1 ~ 5 | 1 | 1 | 3 | 1 ~ 5 | 1 ~ 5 | 2 | 0.21 | 1 ~ 10 | - | - | 2 | 2 | - | 1 ~ 5 | - | - | - | - | - | 1.5 | - | - | 2 | - | - | - | 3 | 3 | 0.5 ~ 5 | 1 ~ 5 | 2 | 2 | 3 |
Plug angle (draw direction at front position) | - | L type | - | - | - | - | L type | L type | Straight / L type | Straight | Straight | L type | Straight | Straight | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Lower angle | - | - | - | - | - | - | - | - | - | - | - | - | - |
Functions | Tracking prevention / Surge Protection | - | - | - | Surge Protection | Tracking prevention / Surge Protection | - | - | - | - | - | - | - | - | Surge Protection | Tracking prevention / Dust protection | Tracking prevention / Dust protection | Tracking prevention / Dust protection | - | Tracking prevention | - | - | Tracking prevention / Surge Protection | Tracking prevention / Surge Protection | Tracking prevention | Tracking prevention | Surge Protection | Tracking prevention / Surge Protection | Surge Protection | Tracking prevention / Surge Protection | Tracking prevention / Surge Protection | Tracking prevention / Dust protection / Surge Protection | - | - | Tracking prevention / Surge Protection | Tracking prevention | - | - | Surge Protection | Surge Protection | Tracking prevention / Surge Protection | Tracking prevention / Surge Protection | Tracking prevention / Dust protection | Tracking prevention / Dust protection | - |
Color | White | - | - | - | - | White | - | - | - | - | - | - | - | - | - | White | White | White | Satin gray | White | Black / White | Black / White | Ash | Ash | White | White | White | White | White | White | White | White | Black / White | Black / White | White | Black / White | White | White | White | White | Black / White | Black / White | White | White | Black / White |
Rated current(A) | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 |
Rated voltage(V) | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 100 | 125 | 125 | 125 | 125 | 125 | 125 | 125 |
Supported countries (standards) | - | Japan (PSE) | Japan (PSE) | Japan (PSE) | Japan (PSE) | - | Japan (PSE) | Japan (PSE) | Japan (PSE) | Japan (PSE) | Japan (PSE) | Japan (PSE) | Japan (PSE) | Japan (PSE) | Japan (PSE) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Japan (PSE) |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy