(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship: | 8 Days or more |
---|
Sanwa Supply
Can be used to extend the power cords (3P) of outlet power splitters and other equipment.
Days to Ship: | 8 Days or more |
---|
AC Cord - Double Ended, PSE, IEC C13 Socket
MISUMI
7 A, 125 V Rated 3-Core Round Model Cord
Days to Ship: | 8 Days or more |
---|
Extension Cord EDLP Extension Cord White
Asahi Electric
[Features]
ELPA Heat resistant. does not break easily. 15A/125V. 1/2/3/5/10 m available.
Days to Ship: | 8 Days or more |
---|
Extension Cord - Easy-to-Reach Switch Cord
Asahi Electric
[Features]
ELPA Has an easy-to-reach switch, allowing the user to turn the power ON/OFF without leaving the user's location. With door to prevent the intrusion of dust and debris. Tracking resistant cover. Kink-resistant circular cord.
Days to Ship: | 8 Days or more |
---|
Extension Cord - VCT Extension 3P - Cross Shaped
Asahi Electric
[Features]
ELPA - Extension Cord with VCT Cable - Cross Type - Up to 1,500 W.
Days to Ship: | 8 Days or more |
---|
Extension Cord - Extension Cord with Switch
Asahi Electric
[Features]
ELPA 180° swing plug. Tracking resistant cover. An LED is illuminated when the switch is turned ON, allowing the user to tell if the cord is in use at a glance. Circular cord does not break easily.
Days to Ship: | 8 Days or more |
---|
Extension Cord Easy Cord 20 CM 15 A
Asahi Electric
[Features]
Ideal for an ELPA AC adapter.
Days to Ship: | 8 Days or more |
---|
Asahi Electric
[Features]
ELPA Extension cord that can be operated by foot to turn electrical equipment in remote locations ON/OFF. With dust-resistant door and tracking resistant cover.
Days to Ship: | 8 Days or more |
---|
Extension Cord - Extension Cord
Asahi Electric
[Features]
ELPA 180° swing plug. Tracking resistant cover.
Days to Ship: | 8 Days or more |
---|
Extension Cord - Extension Cord + 1P
Asahi Electric
[Features]
Enables power supply through ELPA outlet plug. Tracking-resistant cover to prevent the cord from breaking. Elliptical shape prevents kinking.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Plug Shape |
Socket Shape |
Number of Outlets / Split Outlets |
Switch Model |
Cable Length(m) |
Plug Angle (Direction for Pulling out from the Front) |
Socket Angle (Direction for Pulling out from the Front) |
Function |
Allowable Power(W) |
Color |
Rated Current(A) |
Rated Voltage(V) |
Supported Countries (Standards) |
Brand | MISUMI | Sanwa Supply | MISUMI | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
| |||||||||
Plug Shape | Others | A-3 | Others | A-2 | A-2 | A-2 | A-2 Swing Plugs | A-2 | A-2 | A-2 Swing Plugs | A-2 |
Socket Shape | Others | A-3 Socket | IEC C13 | A-2 Socket | A-2 Socket | A-2 Socket | A-2 Socket | A-2 Socket | A-2 Socket | A-2 Socket | A-2 Socket |
Number of Outlets / Split Outlets | - | 1 | - | Others | Others | 3 | Others | Others | Others | Others | 2 |
Switch Model | - | None | - | - | Batch ON / OFF Hand | - | with Centralized Lamp | - | Foot | - | - |
Cable Length(m) | 0.2 | 2 | 1.5 | 1 ~ 10 | 1 ~ 3 | 10 | 0.5 ~ 5 | 0.21 | 2 | 1 ~ 5 | 1 |
Plug Angle (Direction for Pulling out from the Front) | - | Straight | - | Straight | Straight | Straight | - | Straight | Straight | - | Straight |
Socket Angle (Direction for Pulling out from the Front) | - | Straight | - | - | - | - | - | - | - | - | - |
Function | - | Tracking Prevention | - | - | Tracking Prevention / Dustproof | - | Tracking Prevention | Tracking Prevention | Tracking Prevention / Dustproof | Tracking Prevention | Tracking Prevention / Dustproof |
Allowable Power(W) | - | 1500 | - | - | - | - | - | - | - | - | - |
Color | Black | Gray | Black | White | White | Black | White | White | Black | White | White |
Rated Current(A) | 7 | 15 | 7 | 15 | 15 | - | 15 | 15 | 15 | 15 | 15 |
Rated Voltage(V) | 125 | 125 | 125 | 125 | 125 | - | 125 | 125 | 125 | 125 | 125 |
Supported Countries (Standards) | Japan (PSE) | Japan (PSE) | Japan (PSE) | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy