(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Board terminal blocks are components used to electrically connect printed circuit boards. There are different types of terminal blocks, such as plug-in ends, tab ends, freestanding terminals, etc. There are various ways to mount the terminal block, including direct mounting, DIN rail mounting that can ...Readmore
Board terminal blocks are components used to electrically connect printed circuit boards. There are different types of terminal blocks, such as plug-in ends, tab ends, freestanding terminals, etc. There are various ways to mount the terminal block, including direct mounting, DIN rail mounting that can be mounted on the DIN rail with a single-action, PCBs that are fixed by soldering or connected by inserting cables, etc. For connection methods there are differences such as screws, screwless, etc. Many terminal blocks are screw terminals that fix mounting holes by processing the holes and binding the cables with screws. The connection direction is also straight or L-shaped, so it is necessary to select it depending on the connection location. Some products offer excellent stability while others are space-saving. ▲ Close
Days to Ship |
|
---|
WAGO
It can make a connection outside device by attaching on circuit board in the device and make a screw-mount using fixed flange. Cable size: max 2.5 mm2.
[Features]
· Terminal block in CAGECLAMP connection through type for screwdriver operation.
· Attach PCB or front panel by a flange to secure. – There are integrated panel screen and projected types.
Days to Ship: | 46 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Wiring Method |
Mounting Method |
Parts / Finished Products |
Number of Poles(Pole) |
Number of Inputs and Outputs |
Rated Current (UL)(A) |
Brand | WAGO |
---|---|
Product Series | |
Days to Ship | 46 Days or more |
Wiring Method | Screwless |
Mounting Method | PCB |
Parts / Finished Products | Assembled Finished Product |
Number of Poles(Pole) | 9 |
Number of Inputs and Outputs | 1 to 1 |
Rated Current (UL)(A) | 15 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy