(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Miyama Electric
A variety of push button switches.
[Features]
· Excellent operation feeling with light operation force.
[Applications]
· Variable applications.
Days to Ship: | 6 Days or more |
---|
Push Button Switch Non-lock P Series
Miyama Electric
Screw mounted push-button switch with easy operation.
[Features]
· Abundant variations (round, square, oblong).
[Applications]
· Variable applications.
Days to Ship: | Same day |
---|
Show Stock Products
Brand |
---|
Product Series |
Days to Ship |
Type |
Shape |
Contact configuration (pushbutton) |
Terminal shape |
Mounting hole |
Push button operation |
Button color |
Brand | Miyama Electric | Miyama Electric |
---|---|---|
Product Series | ||
Days to Ship | 6 Days or more |
Same day
Show Stock Products |
Type | Non-illumination type push-button | Non-illumination type push-button |
Shape | Circular | Circular |
Contact configuration (pushbutton) | Other | Other |
Terminal shape | PC terminal | - |
Mounting hole | - | Φ 10 |
Push button operation | Alternate | Momentary |
Button color | - | Black |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy