(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Tester

Testers are small devices that can measure current, voltage or resistance values. They can be used to check the voltage of a power outlet or determine whether an electrical circuit is open. The measurement item can be selected with a rotary switch and products can be selected according to the ...Readmore

Testers are small devices that can measure current, voltage or resistance values. They can be used to check the voltage of a power outlet or determine whether an electrical circuit is open. The measurement item can be selected with a rotary switch and products can be selected according to the application. A function is included that also enables the sustained display of measurement values by using operation keys. Another feature is that the terminal into which the measurement cable is inserted varies according to the measurement item. The two main types are analog types that display measurement values with a pointer and digital types that display values with numbers. Other types include slim and compact types that can fit into a pocket, types with a stand at the rear that enables them to be stood up, and types with a backlit LCD area.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 14 Days or Less
  1. 1
  • Power Recorder

    Power Recorder

    Multi Measuring Instruments

    Inexpensive yet compact, lightweight and multi-functional recorder[Features]· Displays voltage, current, active power, electrical energy, time, power factor, frequency, and apparent power.· Recorded time series figures and load curve data can be sent to PC.· The first wattmeter that allows phase input via a non-contact sensor.· Microsoft Windows95/98/2000ME/XP compatible, RS-232C output

    • Volume Discount
    Days to Ship: 14 Days or more
  • Three-Phase Detector

    Three-Phase Detector

    Multi Measuring Instruments

    Compact, lightweight and easy to operate[Features]· LED display of open-phase and phase rotation direction.· Can be used continuously up to 500V.· Compact, lightweight and easy to operate

    • Volume Discount
    Days to Ship: 9 Days or more
  • Analog Ground Resistance Meter

    Analog Ground Resistance Meter

    Custom

    [Features]· Measures grounding voltage and grounding resistance.· The grounding voltage measurement function provides both "three-wire type" precision measurement and "two-wire type" simple measurement.· Choose from x1, x10 and x100 measurement ranges.· LED for confirming correct installation.· Backlight (scale illumination) for measuring in dimly lit places.

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Tester