(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inspection / Measurement

Inspection and measurement devices detect abnormalities based on a set of predetermined standards, or are used in tasks to indicate by numerical value the length, weight, volume, etc., of an object or a phenomena. An example of such devices is an oscilloscope, which is used to provide a visu ...Readmore

Inspection and measurement devices detect abnormalities based on a set of predetermined standards, or are used in tasks to indicate by numerical value the length, weight, volume, etc., of an object or a phenomena. An example of such devices is an oscilloscope, which is used to provide a visual representation of sound waves. Commonly, they can detect high-frequency signals and are used in electrical testing. Inspection and measurement devices also include electrical current and voltage testers. They come in either digital or analog types and are available in thin, card-like designs, slim, pencil-type designs, etc. Other instruments include vernier calipers used for measuring parts of objects, scales for measuring the length, weight, angle, etc., of objects, etc. ★翻訳対象外★  ▲ Close