- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.
KVM Switches & Monitor Extender Accessories
KVM and display extenders (optional and others) include options used in KVM switches that ensure users access multiple video channels and computers from up to thousands of servers. Types include screen splitters, AC adapters, rack mount brackets, PoE compatible HDMI extenders, etc. The screen division switcher is a device that displays simultaneously from one device to multiple devices manually or automatically, and simultaneously displays the video output on one device. Some can be used for HDMI-compatible devices and some support USB 2.0. Cables include a cable for a personal computer automatic switching device, external signal switching cable, USB / PS / 2 connection cable, etc. and are selected according to the equipment used.
-
USB 2.0 Manual Switch (4 Circuits) SW-US24N
Sanwa Supply
Manual switcher that can switch and share 1 USB 2.0 compatible device with 4 PCs.
[Features]
・ Supports USB 2.0 high speed (480 Mbps).
・ You can easily switch between 4 PCs with a button switch.
・ Equipped with an LED to identify the switching destination at a glance.
[Applications]
・ Ideal for sharing peripherals such as USB 2.0 compatible printers.
Days to Ship: |
8 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Loading...
Specification/Dimensions
Narrow search by specifying Manufacturer
Related Categories to KVM Switches & Monitor Extender Accessories
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy