(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
HDMI Extender - VGA-EXHD Series.
Sanwa Supply
For complete product overview and details on HDMI Extender (Sanwa Supply) see the sections below:
Days to Ship: | 8 Days or more |
---|
Sanwa Supply
A dedicated receiver that receives video and audio output from the transmitter of the HDMI extender.
[Features]
· Extends a HDMI signal at full HD (1920×1080) resolution a maximum of 40m, 720P (1280×720) a maximum of 60m and four ways.
· You can extend an HDMI signal by connecting this product (transmitter) and a separate receiver (VGA-EXHDR) with two category 6 straight cables.
* This product does not send or receive an HDMI signal. You will need to have a separate (VGA-EXHDR) receiver.
· High-quality HDMI image signals and high-quality audio signals can be extended at the same time.
· Transmission frequency bandwidth is 250M
Days to Ship: | 8 Days or more |
---|
KVM Extender (for USB / Set Model)
Sanwa Supply
For complete product overview and details on KVM Extender (for USB / Set Model) (Sanwa Supply) see the sections below:
Days to Ship: | 8 Days or more |
---|
Sanwa Supply
For complete product overview and details on LAN Switch (Sanwa Supply) see the sections below:
Days to Ship: | 8 Days or more |
---|
Display Extender (Set Model, No Receiver Power Supply Needed)
Sanwa Supply
For complete product overview and details on Display Extender (Set Model, No Receiver Power Supply Needed) (Sanwa Supply) see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Console Connection Port Quantity(Port) |
Maximum Extended Length(m) |
Dimension Horizontal(mm) |
Dimension Height(mm) |
Number of PC connection ports(Port) |
Dimension depth(mm) |
Brand | Sanwa Supply | Sanwa Supply | Sanwa Supply | Sanwa Supply | Sanwa Supply |
---|---|---|---|---|---|
Product Series | Display Extender (Set Model, No Receiver Power Supply Needed) | ||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Console Connection Port Quantity(Port) | - | 1 ~ 4 | - | - | - |
Maximum Extended Length(m) | - | 60 | - | - | - |
Dimension Horizontal(mm) | - | 90 ~ 432 | - | - | - |
Dimension Height(mm) | - | 24 ~ 44 | - | - | - |
Number of PC connection ports(Port) | - | 1 | - | - | - |
Dimension depth(mm) | - | 55 ~ 154 | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy