(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Sanwa Supply
[Features]
· The low levels of sound produced by the clicking and by the wheels rotating make it ideal for use in the middle of the night, at public facilities, or in meeting rooms.
· A simple connection type that can be used as-in using Windows standard drivers.
· Excellent operation, equipped with a maintenance-free optical sensor.
· Scroll the screen up and down by turning the wheel.
· You can scroll freely left, right, up and down by moving the mouse while holding down the wheel button.
· With one swing of the wrist, the cursor can move to the edge of the screen in 1000 count high resolution.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Type |
Interface |
Mouse type |
Dimension depth(mm) |
Dimension width(mm) |
Dimension thickness(mm) |
Brand | Sanwa Supply |
---|---|
Product Series | |
Days to Ship | 8 Days or more |
Type | Mouse trackball |
Interface | USB |
Mouse type | Optics Type |
Dimension depth(mm) | 104 |
Dimension width(mm) | 58 |
Dimension thickness(mm) | 36 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy