(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Contec
[Features]
· An interface board (card) that extends the serial communication port of the RS-232C/422A/485 standard to the personal computer.
· Can be used as an interface for communication with instruments equipped with a serial communication port of RS-232C/422A standards, bar code reader, business AV equipment, UPS, printer, modem, etc.
Days to Ship: | 8 Days or more |
---|
Contec
For complete product overview and details on Counter / Motion Control see the sections below:
Days to Ship: | 6 Days or more |
---|
Contec
For complete product overview and details on Bus Adapter (Contec) see the sections below:
Days to Ship: | 8 Days or more |
---|
Contec
[Features]
· An interface board (card) for extending the function of inputting or outputting an analog signal to a computer.
· Measures external phenomena by converting an analog signal to data (digital signal) and importing it to a PC, and monitors and controls external equipment by converting PC data to an analog signal and outputting the signal.
Days to Ship: | 8 Days or more |
---|
Contec
[Features]
· An interface board (card) for extending the function of inputting or outputting a digital signal to a computer.
· Reads the status (ON/OFF) of relays, operation switches, measuring devices, etc., while controlling (ON/OFF) lamps, 7-segment displays and relays, etc.
· Can also be used as an interface for digital communication with microcomputers and various controllers, such as PLCs.
Days to Ship: | 8 Days or more |
---|
Contec
For complete product overview and details on GPIB Communications (Contec) see the sections below:
Days to Ship: | 9 Days or more |
---|
Interface
For complete product overview and details on CAN 64 Message FIFO Equipped (Interface) see the sections below:
Days to Ship: | 9 Days or more |
---|
10 MSPS, S2CH Simultaneous Conversion AD 12 Bit / DA 12 Bit 1 CH
Interface
For complete product overview and details on 10 MSPS, S2CH Simultaneous Conversion AD 12 Bit / DA 12 Bit 1 CH (Interface) see the sections below:
Days to Ship: | 9 Days or more |
---|
16-Bit Single Phase Pulse Counter (4CH)
Interface
For complete product overview and details on 16-Bit Single Phase Pulse Counter (4CH) see the sections below:
Days to Ship: | 9 Days or more |
---|
Interface
1MSPS AD12 bitD8/S16CH type
[Features]
· CompactPCI analog input/output interface module with 12 bit 16 channel input and 12 bit 1 channel output.
This module supports DMA transfer by the bus master method. It implements high-speed continuous sampling without imposing load on the CPU and provides high performance in a multitask environment. Sampling with external trigger, analog trigger can be performed. Sampling by external clock is possible. Multiple interface modules can be sampled with the same timing.
Days to Ship: | 9 Days or more |
---|
Interface
For complete product overview and details on 1 MSPS AD16 Bit D8/S16CH (Interface) see the sections below:
Days to Ship: | 9 Days or more |
---|
20-MSPS DO32 Point TTL (DMA Transfer)
Interface
For complete product overview and details on 20-MSPS DO32 Point TTL (DMA Transfer) see the sections below:
Days to Ship: | 9 Days or more |
---|
Four-Axis Pulse Motion Controller
Interface
For complete product overview and details on Four-Axis Pulse Motion Controller (Interface) see the sections below:
Days to Ship: | 9 Days or more |
---|
Eight-Axis Insulation Pulse Motion Controller (Circular, Linear Interpolation)
Interface
For complete product overview and details on Eight-Axis Insulation Pulse Motion Controller (Circular, Linear Interpolation) (Interface) see the sections below:
Days to Ship: | 9 Days or more |
---|
Interface
AD12 bit D8/S16CH type
[Features]
· CompactPCI analog input interface module with 12-bit 16-channel input. A standard type interface module that can handle a variety of input sources with five input ranges. Sampling with external trigger, analog trigger can be performed. Sampling by external clock is possible. Multiple interface modules can be sampled with the same timing.
Days to Ship: | 9 Days or more |
---|
Interface
AD16 bit D8/S16CH type
[Features]
· CompactPCI analog input interface module with 16-bit 16-channel input.
Achieves high-resolution.
Sampling with external trigger, programmable timer can be performed.
Multiple interface modules can be sampled with the same timing with the clock synchronized.
Days to Ship: | 9 Days or more |
---|
AD16 Bit D8/S16CH, FIFO (32K Sample) Equipped
Interface
For complete product overview and details on AD16 Bit D8/S16CH, FIFO (32K Sample) Equipped (Interface) see the sections below:
Days to Ship: | 58 Days or more |
---|
AD16 Bit S16CH / DIO Complex Counter
Interface
For complete product overview and details on AD16 Bit S16CH / DIO Complex Counter (Interface) see the sections below:
Days to Ship: | 9 Days or more |
---|
Interface
DIO16/16 point insulated input type
[Features]
· 3.3V signal environment CPZ series CompactPCI digital input / output interface module with 16 point photo coupler input (supporting sink type output) and 16 point high current open collector output (sink type). Input and output part is insulated by a photo coupler in this module. Since it has a timer counter, it can be used as an interval timer.
In addition, this product has an input/output control circuit. With this control signal, data can be input/output in synchronization with an external circuit. The input part can also be used as latch input or normal input (through input) by software setting. It also supports reset signal output and external reset signal input from the connector.
Days to Ship: | 9 Days or more |
---|
Interface
DIO32/32 point insulated input type
[Features]
· 3.3V signal environment CPZ series CompactPCI digital input/output interface module with 32 point photo coupler input (supporting sink type output) and 32 point high current open collector output (sink type). This module requires an external power supply because it has an insulation power supply built-in.
Data can be output in synchronization with the external circuit with an input handshake circuit.
Supports reset signal output and external reset signal input. In addition, it has an interval timer.
Days to Ship: | 8 Days or more |
---|
DIO32/32-Point CMOS 5 V - 48 V / 100 mA
Interface
For complete product overview and details on DIO32/32-Point CMOS 5 V - 48 V / 100 mA see the sections below:
Days to Ship: | 9 Days or more |
---|
Interface
•Insulation Method: Non-insulated
•Number Of Inputs (Point): 32
•Input Answer Time (µs (TYP)): 0.1
•Input Voltage (v): 5
•Shared I/O: Shared
Days to Ship: | 9 Days or more |
---|
Interface
For complete product overview and details on DIO64-Point (Interface) see the sections below:
Days to Ship: | 9 Days or more |
---|
Interface
For complete product overview and details on DIO8/8-Point, Insulation (Interface) see the sections below:
Days to Ship: | 9 Days or more |
---|
Interface
For complete product overview and details on DMA Forwarding GPIB 1 Channel see the sections below:
Days to Ship: | 8 Days or more |
---|
Interface
For complete product overview and details on DO32 Point, Insulated see the sections below:
Days to Ship: | 9 Days or more |
---|
Interface
For complete product overview and details on DO64-Point (Interface) see the sections below:
Days to Ship: | 9 Days or more |
---|
Interface
For complete product overview and details on PPI48 Point TTL see the sections below:
Days to Ship: | 9 Days or more |
---|
Interface
For complete product overview and details on Timer (32 Bits, 1 Channel) (Interface) see the sections below:
Days to Ship: | 9 Days or more |
---|
Voltage/Current Output DA12 Bit 4CH
Interface
For complete product overview and details on Voltage/Current Output DA12 Bit 4CH see the sections below:
Days to Ship: | 9 Days or more |
---|
USB-Compatible N Series Insulation-Type Digital I/O Unit
Contec
For complete product overview and details on USB-Compatible N Series Insulation-Type Digital I/O Unit (Contec) see the sections below:
Days to Ship: | 8 Days or more |
---|
16-Point Insulated Input / 16-Point Insulated Output
ADLINK Technology
For complete product overview and details on 16-Point Insulated Input / 16-Point Insulated Output (ADLINK Technology) see the sections below:
Days to Ship: | 8 Days or more |
---|
ADLINK Technology
For complete product overview and details on 32 Point Insulated Input see the sections below:
Days to Ship: | 9 Days or more |
---|
Eight-Point Insulated Inputs / Eight-Point Relay Outputs
ADLINK Technology
For complete product overview and details on Eight-Point Insulated Inputs / Eight-Point Relay Outputs see the sections below:
Days to Ship: | 8 Days or more |
---|
Digital Input/Output, Low Profile PCI Express Board
Contec
・ This is a PCI Express board that inputs / outputs digital signals to and from external devices.
・ It is a 12 to 24 V DC photocoupler insulation type equipped with 16 points of photocoupler insulated input and 16 points of opto-isolator insulated open collector output.
・ All input signals can be used as interrupts.
・ Equipped with digital filter function and output transistor protection circuit (surge voltage protection, overcurrent protection).
・ It corresponds to the Low Profile size slot, and also corresponds to the standard size slot by exchanging the attached bracket.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Bus |
Dimension width(mm) |
Type |
Brand | Contec | Contec | Contec | Contec | Contec | Contec | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Interface | Contec | ADLINK Technology | ADLINK Technology | ADLINK Technology | Contec |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | 10 MSPS, S2CH Simultaneous Conversion AD 12 Bit / DA 12 Bit 1 CH | Eight-Axis Insulation Pulse Motion Controller (Circular, Linear Interpolation) | |||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 58 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more |
Bus | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | PCI |
Dimension width(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 67.9 |
Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Digital Input/Output |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy