(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Ventilation fan hood (for outdoor use: FK type) IPX4
Shinohara Electric
This fan's included is good for dealing with wind and rain.
[Features]
- Simple installation.
- Just snap it into the panel holes from the surface and screw in from the underside to install.
- A hood, fan, finger guard and power supply cord (1m) are included as a single ready-to-go set.
- Use a presser plate to assemble a larger hood if you need to adjust the hood opening for the fan diameter.
Days to Ship: | 8 Days or more |
---|
Filter【1-5 Pieces Per Package】
Oriental Motor
Prevents dust present in the air from entering, ensuring that the inside of the equipment remains clean.
[Features]
- When air is passed into a piece of equipment in order to cool it, dust can accumulate.
- This filter prevents dust present in the air from entering, ensuring that the inside of the equipment remains clean.
- Additionally, the metal filters are stainless steel, reducing rusting and corrosion and making it possible to remove deposits via suction or cleaning with a vacuum cleaner, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Takachi Electronics Enclosure
[Features]
· Can be used as a replacement filter for HF - P type fan filters.
· Can also be applied to heat dissipation holes as a dust-prevention filter.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Oriental Motor
[Features]
• Intake port duct joint for connecting the blower outtake port and duct.
Days to Ship: | 15 Days or more |
---|
Cooling Fan Base【1-5 Pieces Per Package】
Shinohara Electric
Useful for cooling internal panel parts
[Features]
· Installation is simple.
· Conventional installation work is not required, saving work time
Days to Ship: | 8 Days or more |
---|
Takachi Electronics Enclosure
[Features]
・Please use to shield the fan opening.
・Be sure to confirm that the mount surface conducts.
Days to Ship: | 8 Days or more |
---|
Takachi Electronics Enclosure
[Features]
· Heat countermeasure product.
・Sizes vary with shape.
Days to Ship: | 8 Days or more |
---|
Oriental Motor
[Features]
· When cooling equipment that produces electromagnetic radiation, such as electronic equipment, etc., electromagnetic radiation can leak through holes for the air exchange fan, producing electromagnetic interference in other computers and measurement equipment.
· The screen allows air to flow through while blocking electromagnetic radiation.
· A corrugated stainless steel mesh is anchored to the aluminum frame, ensuring the the magnetic shield exhibits superior durability.
· The fan is used after being anchored in place with screws.
Days to Ship: | 8 Days or more |
---|
Oriental Motor
This heater switch turns on on or off in response to changes in the internal temperature of equipment.
[Features]
· The AM2-XB1 heater temperature switch automatically controls operation of the heater in response to changes in the internal temperature of equipment.
· When a set temperature is reached, the heater is turned off, and when the temperature falls 4°C below the cutoff temperature, the heater is turned on again.
· Contributes to reduced power operation of the heater.
· The heater temperature switch contact will switch off when a set temperature is reached.
· When used with a heater, this device achieves a reduction in heater power consumption due to its ability to control the on/off state of the heater based on a set temperature.
Days to Ship: | 8 Days or more |
---|
Temperature Switch for Fan Motor
Oriental Motor
This fan motor switch turns on/off in response to changes in the internal temperature of equipment.
[Features]
- Automatically controls fan operation in response to changes in the internal temperature of equipment.
- Can improve the performance of eco-aware equipment by saving energy and reducing noise.
- Temperature switch contact switches to ON when the set temperature is reached.
- Use with a fan to reduce power consumption.
Days to Ship: | 8 Days or more |
---|
Oriental Motor
Prevents insertion of fingers or foreign objects into the rotating part of the fan.
[Features]
· Any contact between a finger or other object and the blades of a fan during operation is extremely dangerous.
· A finger guard prevents the insertion of fingers or other foreign objects into the rotational plane of the fan.
· Used after mounting to a fan frame mounting hole.
Days to Ship: | Same day or more |
---|
Show Stock Products
Oriental Motor
[Features]
· This is a mounting bracket use to anchor motor elements of a blower.
· The mounting direction of the blower can be freely adjusted and anchored in place.
Days to Ship: | 15 Days or more |
---|
Plug Cord for Power Connections
Oriental Motor
This is a cord with included plug which is compatible with MU Series / MS Series power supply terminals.
[Features]
· This is a plug-in cord which can be used for MU Series and MS Series fans which are connected to a power supply via a terminal connection.
Days to Ship: | 15 Days or more |
---|
Duct Fitting for Discharge Ports
Oriental Motor
[Features]
- A fitting that connects blower discharge ports with ducts.
Days to Ship: | 8 Days or more |
---|
Oriental Motor
This is a module that can reverse signal logic.
[Features]
· This is a circuit that can reverse signal logic.
· Enables connections to equipment which does not match the logic of a given output signal.
· Includes two logic inversion circuits.
· Ensures output which can drive a relay.
· DIN rail mounting.
· Simple and reliable with terminal block connection.
Days to Ship: | 16 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Brand | Shinohara Electric | Oriental Motor | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Oriental Motor | Shinohara Electric | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||||||||
CAD |
|
|
|
|
| |||||||||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 15 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 15 Days or more | 15 Days or more | 8 Days or more | 16 Days or more |
Type | Other | Filter | Filter | Filter | Other | Other | Filter | Finger guard | Other | Other | Other | Finger guard | Other | Other | Other | Other |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy